pfu accessories
Power supply PFP 700
19'' rack-mounted power supply for supplying the control inputs of automatic burner control units PFS/PFD.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Output rating: 24 V DC, 600 mA
- Mains voltage: switchable from 220/240 V AC to 110/120 V AC
Electrical Specifications
- Fuse
- Fine-Wire Fuse, 0.315 A, Slow-Acting L
- Voltage Tolerance
- -15%/+10%
- Voltage Rating
- 220/240 VAC, 110/120 VAC
- Frequency
- 50/60 Hz
Environmental Conditions
- Ambient Temperature Range
- -20 to +60 deg C
Applications & Compatibility
- Compatible Control Units
- PFU 760, PFU 780
- Applications
- Auxiliary voltage supply for relay module PFR 704
- Power supply for control inputs of burner control units
Operating Limits, Durability & Lifecycle
- Operating Altitudes
- < 2000 m above mean sea level
Processing & Performance Metrics
- Companion Module
- Relay module PFR 704
Installation & Mounting Specifications
- Mounting System
- Module subrack (19 in rack system)
Inputs, Outputs & Signal Interfaces
- Output Rating
- 24 VDC, 600 mA
Standards & Certifications
- Approvals
- EN 298, Low Voltage Directive, EMC Directive, DIN EN ISO 9001, REACH Compliance
Overview
- Series
- 700
Electrical Specifications
- Fuse
- Fine-Wire Fuse, 0.315 A, Slow-Acting L
- Voltage Tolerance
- -15%/+10%
- Voltage Rating
- 220/240 VAC, 110/120 VAC
- Frequency
- 50/60 Hz
Environmental Conditions
- Ambient Temperature Range
- -20 to +60 deg C
Applications & Compatibility
- Compatible Control Units
- PFU 760, PFU 780
- Applications
- Auxiliary voltage supply for relay module PFR 704
- Power supply for control inputs of burner control units
Operating Limits, Durability & Lifecycle
- Operating Altitudes
- < 2000 m above mean sea level
Processing & Performance Metrics
- Companion Module
- Relay module PFR 704
Installation & Mounting Specifications
- Mounting System
- Module subrack (19 in rack system)
Inputs, Outputs & Signal Interfaces
- Output Rating
- 24 VDC, 600 mA
Standards & Certifications
- Approvals
- EN 298, Low Voltage Directive, EMC Directive, DIN EN ISO 9001, REACH Compliance
Overview
- Series
- 700
- Fuse : Fine-Wire Fuse, 0.315 A, Slow-Acting L
- Ambient Temperature Range : -20 to +60 deg C
- Compatible Control Units : PFU 760, PFU 780
- Operating Altitudes : < 2000 m above mean sea level
- Voltage Tolerance : -15%/+10%
- Companion Module : Relay module PFR 704
- Mounting System : Module subrack (19 in rack system)
- Voltage Rating : 220/240 VAC, 110/120 VAC
- Output Rating : 24 VDC, 600 mA
- Applications : Auxiliary voltage supply for relay module PFR 704|Power supply for control inputs of burner control units
- Frequency : 50/60 Hz
- Approvals : EN 298, Low Voltage Directive, EMC Directive, DIN EN ISO 9001, REACH Compliance
- Series : 700
Please sign in to view part numbers available for purchase based on your account Sign In