/content/process/us/en/search.html
Some users may not see the Technical Support menu due to an intermittent issue. Please use this alternate link to submit your Technical Support ticket while we resolve this: Technical Support

Glass & Oxygen Burners

04V

The 04V is a highly versatile air-fuel burner designed for use in recuperative glass melting applications. It utilizes pre-heated combustion air to improve fuel savings.

Overview
The 04V air-gas mixing head burner is suitable for many glass furnace applications, from small daily cycle glass tanks, floating glass furnaces, refining and distributors, to large recovery furnaces with multi-burner systems. A recuperator or other system provides preheated combustion air to the burner. By using preheated combustion air, you can achieve an increase in fuel economy. 04V burners can be installed in several types of continuous furnace both on the sides and at the ends. It can be used with any clean industrial gas and / or fuel oil with the appropriate viscosity.

Features & Benefits:
  •     Hot/Cold Air - Combination Fuel Oil & Gas.
  •     Recuperative furnace operation.
  •     Long life stainless steel construction.
  •     Standard models to 1200°F (649°C), special models to 1400°F (760°C).
  •     Improved adjustable gas orifice for better flame shape control.
  •     Oil uses atomizing air or steam to 40 psig (2.76 bars).
  •     Variable oil flame shaping capability.
  •     Pre-heated combustion air provides fuel savings up to 45%.
  •     Adjustable air for additional flame shape control or capacity requirements.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
014074-033
BRNR BDY ASSY,04V,5 IN.,27.50 IN. LG,2 1
014074-033
BRNR BDY ASSY,04V,5 IN.,27.50 IN. LG,2 1
014074-035
BDY,BRNR,ASSY,04V,5 IN.,28.00 IN. LG,2 1
014074-035
BDY,BRNR,ASSY,04V,5 IN.,28.00 IN. LG,2 1
014228-001
BURNER, 04V, 3 IN
014228-001
BURNER, 04V, 3 IN
015103-035
GAS LNC ASSY,04V,2 1/2 IN.,33.563 IN. LE
015103-035
GAS LNC ASSY,04V,2 1/2 IN.,33.563 IN. LE
015132
NUT,GLND,PKG,04V,1 3/8 IN. AIR TB,2 1/2
015132
NUT,GLND,PKG,04V,1 3/8 IN. AIR TB,2 1/2
015161-035
TB,AIR,ASSY,D/F,04V,1 3/8 IN. DIA.,38.12
015161-035
TB,AIR,ASSY,D/F,04V,1 3/8 IN. DIA.,38.12
018305-2
ROD,POS INDCTR,4.00 IN. LENG,304SS,CT BU
018305-2
ROD,POS INDCTR,4.00 IN. LENG,304SS,CT BU
018473
TIP,BRNR,04V,1.660 IN. OD,DO 0.510 IN.,O
018473
TIP,BRNR,04V,1.660 IN. OD,DO 0.510 IN.,O
018566-045
BRNR BDY ASSY,04V,4 IN.,26.25 IN. OAL,2
018566-045
BRNR BDY ASSY,04V,4 IN.,26.25 IN. OAL,2
018739-048
BRNR,04V,2 1/2 IN.,GAS ONLY,36.81 IN. LG
018739-048
BRNR,04V,2 1/2 IN.,GAS ONLY,36.81 IN. LG