/content/process/us/en/search.html

butterfly valves and actuators

Butterfly valves BVG, BVA, BVH

Butterfly valves for control ratios up to 10:1, prepared for attachment of an actuator IC 20 or IC 40 and for fitting between two flanges.

Overview
Butterfly valves for control ratios up to 10:1, prepared for attachment of an actuator IC 20 or IC 40 and for fitting between two flanges.

Features & Benefits:
  • BVA, BVAF for continuous control of an air flow rate
  • BVG, BVGF for continuous control of a gas flow rate, BVH, BVHS for continuous or staged control of a hot air or flue gas flow rate
  • BVG, BVGF, BVA, BVAF: pu max. 500 mbar, DN 40 to 150, medium temperature: -20 to +60°C
  • BVH, BVHS: pu max. 150 mbar, DN 40 to 100, medium temperature: max. +450°C
  • BVG, BVA can also be supplied with manual adjustment.BVGF, BVAF work clearance-free and the control command is executed without delay
  • BVH, BVHS: in conjunction with the stop bar, the TWINDISC valve disc ensures very low leakage rates
More Information:
Specifications

Dimensions & Size Specifications

  • Sizes
    • DN 40 to DN 150 (BVG, BVA); DN 40 to DN 100 (BVH)

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F)

Pressure Specifications

  • Inlet Pressure Range
    • 500 mbar (BVG, BVA), 150 mbar (BVH)

Product Overview & Classification

  • Product Variants
    • BVA - Butterfly Valve for Air
    • BVG - Butterfly Valve for Gas
    • BVH - Butterfly Valve for Hot Air and Flue Gas

Connections & Interfaces

  • Connection Type
    • EN Flange (Z), ANSI Flange (W)

Product Design & Configuration

  • Manual Version
    • BVG..H

Material Specifications

  • Seal Material
    • BVG/BVA - HNBR Elastomer
  • Material
    • BVG, BVA - AlSi Housing; Aluminum Disc; Stainless Steel Shaft; HNBR Seals
    • BVH-GGG - Ductile Iron Housing; Stainless Steel Disc and Shaft

Actuation, Valve & Motion Control Specifications

  • Actuator Type
    • IC20, IC30, IC40 (IBG/IBGF Assemblies)
  • Drive Shaft
    • Stainless Steel

Applications & Compatibility

  • Applications
    • Gas and air burners, hot‑air systems, flue‑gas control, industrial combustion processes

Metering & Process Capability

  • Medium
    • Air (cold/hot)
    • Gas (natural, LPG, town gas, biogas, hydrogen)
    • Hot air and flue gas

Dimensions & Size Specifications

  • Sizes
    • DN 40 to DN 150 (BVG, BVA); DN 40 to DN 100 (BVH)

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F)

Pressure Specifications

  • Inlet Pressure Range
    • 500 mbar (BVG, BVA), 150 mbar (BVH)

Product Overview & Classification

  • Product Variants
    • BVA - Butterfly Valve for Air
    • BVG - Butterfly Valve for Gas
    • BVH - Butterfly Valve for Hot Air and Flue Gas

Connections & Interfaces

  • Connection Type
    • EN Flange (Z), ANSI Flange (W)

Product Design & Configuration

  • Manual Version
    • BVG..H

Material Specifications

  • Seal Material
    • BVG/BVA - HNBR Elastomer
  • Material
    • BVG, BVA - AlSi Housing; Aluminum Disc; Stainless Steel Shaft; HNBR Seals
    • BVH-GGG - Ductile Iron Housing; Stainless Steel Disc and Shaft

Actuation, Valve & Motion Control Specifications

  • Actuator Type
    • IC20, IC30, IC40 (IBG/IBGF Assemblies)
  • Drive Shaft
    • Stainless Steel

Applications & Compatibility

  • Applications
    • Gas and air burners, hot‑air systems, flue‑gas control, industrial combustion processes

Metering & Process Capability

  • Medium
    • Air (cold/hot)
    • Gas (natural, LPG, town gas, biogas, hydrogen)
    • Hot air and flue gas
  • Sizes : DN 40 to DN 150 (BVG, BVA); DN 40 to DN 100 (BVH)
  • Ambient Temperature Range : -20 to +60 deg C (-4 to +140 deg F)
  • Inlet Pressure Range : 500 mbar (BVG, BVA), 150 mbar (BVH)
  • Product Variants : BVA - Butterfly Valve for Air|BVG - Butterfly Valve for Gas|BVH - Butterfly Valve for Hot Air and Flue Gas
  • Connection Type : EN Flange (Z), ANSI Flange (W)
  • Manual Version : BVG..H
  • Seal Material : BVG/BVA - HNBR Elastomer
  • Actuator Type : IC20, IC30, IC40 (IBG/IBGF Assemblies)
  • Applications : Gas and air burners, hot‑air systems, flue‑gas control, industrial combustion processes
  • Drive Shaft : Stainless Steel
  • Material : BVG, BVA - AlSi Housing; Aluminum Disc; Stainless Steel Shaft; HNBR Seals|BVH-GGG - Ductile Iron Housing; Stainless Steel Disc and Shaft
  • Medium : Air (cold/hot)|Gas (natural, LPG, town gas, biogas, hydrogen)|Hot air and flue gas
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101030891
VLV ASSY,BFLY,3 ANSI FLG BVHM80TW01A W/A
101030891
VLV ASSY,BFLY,3 ANSI FLG BVHM80TW01A W/A
101030892
VLV ASSY,BFLY,3 ANSI FLG BVHM80TW01A W/A
101030892
VLV ASSY,BFLY,3 ANSI FLG BVHM80TW01A W/A
101030916
VLV ASSY,BFLY,2 ANSI FLG BVHM50TW01A W/A
101030916
VLV ASSY,BFLY,2 ANSI FLG BVHM50TW01A W/A
101032088
VLV ASSY,BFLY,3 ANSI FLG,BVHM80TW01A W/A
101032088
VLV ASSY,BFLY,3 ANSI FLG,BVHM80TW01A W/A
101032205
VLV ASSY,BFLY,4 ANSI FLG,BVHM100W01A W/A
101032205
VLV ASSY,BFLY,4 ANSI FLG,BVHM100W01A W/A
101032209
VLV ASSY,BFLY,4 ANSI FLG,BVHM100W01A W/A
101032209
VLV ASSY,BFLY,4 ANSI FLG,BVHM100W01A W/A
101032219
VLV ASSY,BFLY,4 ANSI FLG,BVHM100TW01A W/
101032219
VLV ASSY,BFLY,4 ANSI FLG,BVHM100TW01A W/
101032282
VLV ASSY,BFLY,3 ANSI FLG,BVHM80TW01A W/A
101032282
VLV ASSY,BFLY,3 ANSI FLG,BVHM80TW01A W/A
101033659
VLV ASSY,BFLY,2 ANSI FLG,BVHM50TW01A W/A
101033659
VLV ASSY,BFLY,2 ANSI FLG,BVHM50TW01A W/A
101033714
VLV ASSY,BFLY,2 ANSI FLG,BVHM50TW01A W/A
101033714
VLV ASSY,BFLY,2 ANSI FLG,BVHM50TW01A W/A