/content/process/us/en/search.html
Service Notice: We are currently experiencing technical issues affecting online services. Our team is actively working to resolve these matters. We appreciate your patience and understanding.

Butterfly Valves & Actuators

Kromschröder IC + Valve Assemblies

The actuators are designed for all applications that require precise, controlled rotary movement between 0° and 90°.

Overview
The actuators are designed for all applications that require precise, controlled rotary movement between 0° and 90°. In conjunction with a control element, they are suitable for regulating flow rates on gas and air appliances for modulating or stage-controlled combustion processes.

Features & Benefits:
IC 20
  • Can be mounted directly onto the butterfly valves BVG, BVGF, BVA, BVAF, BVH or BVHS
  • The combination is designed for control ratios up to 10:1
IC 30
  • Can be used as an actuator for linear flow control VFC 
  • This combination is designed for a control ratio of up to 25:1
IC 40
  • Can be mounted directly onto the butterfly valves BVG, BVGF, BVA, BVAF, BVH, BVHS or linear flow control VFC in order to control the gas and air flow rates on gas burners
  • Can be used on continuously-controlled burners and on stage-controlled burners
IC 50
  • Designed for applications with high torques of up to 30 Nm 
  • Actuator IC 50 and butterfly valve DKR are delivered ready assembled up to nominal size 300
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
88302896
IDR200Z03D350GDW/50-30W20E
88302896
IDR200Z03D350GDW/50-30W20E
KS74923919
ATTCHMNT SET, IC20/IC40, SNGL APPLNC /B
KS74923919
ATTCHMNT SET, IC20/IC40, SNGL APPLNC /B
KS74924943
IC50 DKR AXL DN65 125/B
KS74924943
IC50 DKR AXL DN65 125/B
KS74924944
KIT,AXL MTG,IC50 TO DKR,DN 150 250
KS74924944
KIT,AXL MTG,IC50 TO DKR,DN 150 250
KS74924945
SET,MTG,AXL,ENCLOSED,IC50 TO DKR 300,
KS74924945
SET,MTG,AXL,ENCLOSED,IC50 TO DKR 300,
KS74924946
IC50-DKR Axial DN 350 /B
KS74924946
IC50-DKR Axial DN 350 /B
KS74924947
SET,MTG,AXL,ENCLOSED,IC50 TO DKR 400 500
KS74924947
SET,MTG,AXL,ENCLOSED,IC50 TO DKR 400 500
KS74924951
IC50/90GR DKR DN65 100 W LNKG/B
KS74924951
IC50/90GR DKR DN65 100 W LNKG/B
KS74924953
SET,MTG,IC50 DKR DN 150 250 W LNKG / B
KS74924953
SET,MTG,IC50 DKR DN 150 250 W LNKG / B
KS74924954
SET,MTG,IC50 TO DKR,DN 300 W LNKG,/B
KS74924954
SET,MTG,IC50 TO DKR,DN 300 W LNKG,/B