/content/process/us/en/search.html
Scheduled Maintenance: Some features are currently under development. You may experience partial functionality of Invoice Management. Thank you for your patience.

Discontinued: Fuel & Air Delivery

Solenoid valves for air VR

Solenoid valves for air for staged control of industrial burners in cold air operating mode.

Overview
DISCONTINUED PRODUCT – Solenoid valves for air for staged control of industrial burners in cold air operating mode.
The replacement product is the VAA Solenoid Valves for Air

Features & Benefits:
DN: 25 to 65
  • Connection: thread or flange
  • pu: max. 150 mbar
  • Quick opening, quick closing or slow opening, slow closing
  • Mains voltage: 24 V DC, 120 V AC or 220/240 V AC
  • Electrical connection: terminals or standard plug with socket
  • With flow adjustment. The following versions are available:
  • Valves with position indicator
  • Valves with bypass orifice
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list