/content/process/us/en/search.html

pressure regulators

Air/gas ratio controls GIK

Air/gas ratio controls for maintaining a constant gas/air pressure ratio of 1:1, GIK for continuous control, GIK..B for High/Low/Off control.

Overview
Air/gas ratio controls for maintaining a constant gas/air pressure ratio of 1:1.

Features & Benefits:
  • GIK for continuous control
  • GIK..B for High/Low/Off control
  • DN: 15 to 150
  • Connection: thread or fl ange
  • pu: max. 200 mbar
  • psa: 0.5 to 120 mbar
  • pd: 0.2 to 119 mbar
  • Delta p: max. 100 mbar
More Information:
Specifications

Processing & Performance Metrics

  • Adjusting Range
    • GIK 15 to 50: -3 to +3 mbar
    • GIK 65 to 150: -2 to +2 mbar (Low Fire)

Performance, Flow & Capacity

  • Turndown Ratio
    • 1:10

Storage/Transport Temperatures

  • Storage Temperature Range
    • GIK 15 to 50: -20 to +40 deg C
    • GIK 65 to 150: -15 to +40 deg C

Pressure Specifications

  • Outlet Pressure Range
    • 0.2 to 119 mbar
  • Maximum Pressure Drop
    • 100 mbar
  • Gas/Air Pressure Ratio
    • 1:1

Dimensions & Size Specifications

  • Nominal Sizes
    • DN 15, 20, 25, 40, 50, 65, 80, 100, 150

Material Specifications

  • Material
    • AlSi

Overview

  • Design Features
    • Bypass screw for low-fire rate adjustment
    • Inlet pressure compensation diaphragm for high control accuracy
    • Spring for compensating measuring unit weight
    • Test nipples for static inlet, outlet, and control pressures
    • Zero shut-off; high turndown

Connections & Interfaces

  • Connection Type
    • Rp Internal Thread (ISO 7-1), NPT Internal Thread, ISO flange (PN 16), ANSI flange

Actuation, Valve & Motion Control Specifications

  • Bypass Orifice
    • GIK 15 to 25: Standard Ø 1.5 mm, up to Ø 4 mm possible
    • GIK 40 to 50: Standard Ø 5 mm, up to Ø 9 mm possible

Standards & Certifications

  • Approvals
    • EU 2016/426 GAR; EN 88-1:2022 + A1:2023; Eurasian Customs Union Compliance

Applications & Compatibility

  • Applications
    • Maintains constant gas/air ratio and controls gas pressure upstream of burners in systems without preheated combustion air
    • Used in iron, steel, glass, ceramics industries, and commercial heat generation (packaging, paper, foodstuffs)

Environmental Conditions

  • Ambient Temperature Range
    • GIK 15 to 50: -20 to +60 deg C
    • GIK 65 to 150: -15 to +60 deg C

Air & Combustion Air Specifications

  • Air Control Pressure
    • 0.5 to 120 mbar

Processing & Performance Metrics

  • Adjusting Range
    • GIK 15 to 50: -3 to +3 mbar
    • GIK 65 to 150: -2 to +2 mbar (Low Fire)

Performance, Flow & Capacity

  • Turndown Ratio
    • 1:10

Storage/Transport Temperatures

  • Storage Temperature Range
    • GIK 15 to 50: -20 to +40 deg C
    • GIK 65 to 150: -15 to +40 deg C

Pressure Specifications

  • Outlet Pressure Range
    • 0.2 to 119 mbar
  • Maximum Pressure Drop
    • 100 mbar
  • Gas/Air Pressure Ratio
    • 1:1

Dimensions & Size Specifications

  • Nominal Sizes
    • DN 15, 20, 25, 40, 50, 65, 80, 100, 150

Material Specifications

  • Material
    • AlSi

Overview

  • Design Features
    • Bypass screw for low-fire rate adjustment
    • Inlet pressure compensation diaphragm for high control accuracy
    • Spring for compensating measuring unit weight
    • Test nipples for static inlet, outlet, and control pressures
    • Zero shut-off; high turndown

Connections & Interfaces

  • Connection Type
    • Rp Internal Thread (ISO 7-1), NPT Internal Thread, ISO flange (PN 16), ANSI flange

Actuation, Valve & Motion Control Specifications

  • Bypass Orifice
    • GIK 15 to 25: Standard Ø 1.5 mm, up to Ø 4 mm possible
    • GIK 40 to 50: Standard Ø 5 mm, up to Ø 9 mm possible

Standards & Certifications

  • Approvals
    • EU 2016/426 GAR; EN 88-1:2022 + A1:2023; Eurasian Customs Union Compliance

Applications & Compatibility

  • Applications
    • Maintains constant gas/air ratio and controls gas pressure upstream of burners in systems without preheated combustion air
    • Used in iron, steel, glass, ceramics industries, and commercial heat generation (packaging, paper, foodstuffs)

Environmental Conditions

  • Ambient Temperature Range
    • GIK 15 to 50: -20 to +60 deg C
    • GIK 65 to 150: -15 to +60 deg C

Air & Combustion Air Specifications

  • Air Control Pressure
    • 0.5 to 120 mbar
  • Adjusting Range : GIK 15 to 50: -3 to +3 mbar|GIK 65 to 150: -2 to +2 mbar (Low Fire)
  • Turndown Ratio : 1:10
  • Storage Temperature Range : GIK 15 to 50: -20 to +40 deg C|GIK 65 to 150: -15 to +40 deg C
  • Outlet Pressure Range : 0.2 to 119 mbar
  • Nominal Sizes : DN 15, 20, 25, 40, 50, 65, 80, 100, 150
  • Maximum Pressure Drop : 100 mbar
  • Material : AlSi
  • Gas/Air Pressure Ratio : 1:1
  • Design Features : Bypass screw for low-fire rate adjustment|Inlet pressure compensation diaphragm for high control accuracy|Spring for compensating measuring unit weight|Test nipples for static inlet, outlet, and control pressures|Zero shut-off; high turndown
  • Connection Type : Rp Internal Thread (ISO 7-1), NPT Internal Thread, ISO flange (PN 16), ANSI flange
  • Bypass Orifice : GIK 15 to 25: Standard Ø 1.5 mm, up to Ø 4 mm possible|GIK 40 to 50: Standard Ø 5 mm, up to Ø 9 mm possible
  • Approvals : EU 2016/426 GAR; EN 88-1:2022 + A1:2023; Eurasian Customs Union Compliance
  • Applications : Maintains constant gas/air ratio and controls gas pressure upstream of burners in systems without preheated combustion air|Used in iron, steel, glass, ceramics industries, and commercial heat generation (packaging, paper, foodstuffs)
  • Ambient Temperature Range : GIK 15 to 50: -20 to +60 deg C|GIK 65 to 150: -15 to +60 deg C
  • Air Control Pressure : 0.5 to 120 mbar
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101035630
REG,RTO,GIK 20TN02 5BZ,KS03155130 SET TO
101035630
REG,RTO,GIK 20TN02 5BZ,KS03155130 SET TO
3155164
GIK 50TN02-5
3155164
GIK 50TN02-5
59350
0-15"WC REG GA KIT
59350
0-15"WC REG GA KIT
59351
0-35"WC REG GA KIT
59351
0-35"WC REG GA KIT
59352
0-60"WC REG GA KIT
59352
0-60"WC REG GA KIT
KS03155122
GIK 20R02-5
KS03155122
GIK 20R02-5
KS03155123
GIK 20R02-5B
KS03155123
GIK 20R02-5B
KS03155124
REG,RTO,GIK 20R02 5BZ
KS03155124
REG,RTO,GIK 20R02 5BZ
KS03155125
REG,RTO,GIK 20R02 5L
KS03155125
REG,RTO,GIK 20R02 5L
KS03155126
REG,RTO,GIK 20R02 5LB
KS03155126
REG,RTO,GIK 20R02 5LB