/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Saturday, May 3rd from 8:00 PM EST to 12:00 AM EST (Sunday, May 4th from 12:00 AM UTC to 4:00 AM UTC). We appreciate your patience during this time.

Sensors

DG Smart Gauge Pressure Sensor

Our SIL capable pressure transmitter for combustion air and fuel gases features digital communication via MODBUS TCP, 4-20mA NAMUR Analog output, local LCD display, and LED indicators.

Overview
Introducing our high-quality pressure transmitter, designed to provide accurate and precise readings for low-pressure combustion air and fuel gases applications. Our pressure transmitter is packed with advanced features and capabilities that make it the ultimate instrument to improve and optimize your combustion system. With its digital communication via MODBUS TCP and fail-safe 4-20mA NAMUR Analog output, our pressure transmitter is designed to work seamlessly with any control system. It provides accurate and reliable readings, making it perfect for use in a wide range of combustion systems.Our pressure transmitter also features a local LCD display and LED indicators, making it easy to monitor and regulate pressure in real-time. With this level of accuracy, you can be confident that your pressure readings are precise, enabling you to make informed decisions and optimize your processes for maximum efficiency.One of the key features of our pressure transmitter is its SIL2 capability in accordance with IEC 61508 via fail-safe 4-20 mA analog output. This makes our transmitter a safe and reliable solution for any low-pressure combustion air and fuel gases application. We understand that safety is a top priority in these industries, and our pressure transmitter is designed to meet and exceed the most stringent safety requirements.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS84450000
DGS 100A-R8TX-M
KS84450000
DGS 100A-R8TX-M
KS84450001
GAS PRESS. SENSOR DGS 350A-R8TX-M
KS84450001
GAS PRESS. SENSOR DGS 350A-R8TX-M
KS84450100
GAS PRESS. SENSOR DGS 100A-N8TX-M
KS84450100
GAS PRESS. SENSOR DGS 100A-N8TX-M
KS84450101
Gas Press. Sensor DGS 350A-N8TX-M
KS84450101
Gas Press. Sensor DGS 350A-N8TX-M
KS84450200
Gas Press. Sensor DGS 100C-R8TX-M
KS84450200
Gas Press. Sensor DGS 100C-R8TX-M
KS84450201
Gas Press. Sensor DGS 350C-R8TX-M
KS84450201
Gas Press. Sensor DGS 350C-R8TX-M
KS84450300
Gas Press. Sensor DGS 100C-N8TX-M
KS84450300
Gas Press. Sensor DGS 100C-N8TX-M
KS84450301
Gas Press. Sensor DGS 350C-N8TX-M
KS84450301
Gas Press. Sensor DGS 350C-N8TX-M