commercial and industrial meters
A1140 Electronic Polyphase Meter
The A1140 electricity meter from Honeywell Smart Energy has been designed to meet the changing needs of the Electricity supply industry.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Performance
- Accuracy
- Active - kWh Class 1 or Class 2 (EN 62053-21), Reactive - kvarh Class 2 or Class 3 (EN 62053-23)
Operating Conditions
- Voltage Range
- 220 to 240 V (L-N) or 380 to 415 V (L-L)
- Temperature Range
- Operating: -25 to +65 deg C , Storage: -25 to +85 deg C
Electrical & Power
- Rated Impulse Withstand
- 12 kV
- Insulation
- 4 kV RMS, 50 Hz
Control & Operation
- Optical Port
- IEC 62056-21
General Overview
- Meter Types
- Programmable electronic polyphase meter
- Applications
- Utility metering with AMR integration capability
Data & Storage
- Load Profiling
- 300 days (half-hour data, single channel) (A1140)
Protection & Compliance
- IP Rating
- IP53 (IEC 60529:1989)
Environmental
- Humidity
- Annual mean 75% (up to 95% for 30 days)
Electrical Characteristics
- Frequency Range
- 50/60 Hz
Control & Interface
- Display Type
- LCD display, large 9.8 mm characters
Physical
- Dimensions
- 233 x 174 x 50 mm
Construction
- Design Type
- Modular design for future upgrades
Electrical
- Current Range
- Direct: 5–100A; CT operated: 1–2A, 5–10A
Communication
- Baud Rate
- 2400, 4800, or 9600
Performance
- Accuracy
- Active - kWh Class 1 or Class 2 (EN 62053-21), Reactive - kvarh Class 2 or Class 3 (EN 62053-23)
Operating Conditions
- Voltage Range
- 220 to 240 V (L-N) or 380 to 415 V (L-L)
- Temperature Range
- Operating: -25 to +65 deg C , Storage: -25 to +85 deg C
Electrical & Power
- Rated Impulse Withstand
- 12 kV
- Insulation
- 4 kV RMS, 50 Hz
Control & Operation
- Optical Port
- IEC 62056-21
General Overview
- Meter Types
- Programmable electronic polyphase meter
- Applications
- Utility metering with AMR integration capability
Data & Storage
- Load Profiling
- 300 days (half-hour data, single channel) (A1140)
Protection & Compliance
- IP Rating
- IP53 (IEC 60529:1989)
Environmental
- Humidity
- Annual mean 75% (up to 95% for 30 days)
Electrical Characteristics
- Frequency Range
- 50/60 Hz
Control & Interface
- Display Type
- LCD display, large 9.8 mm characters
Physical
- Dimensions
- 233 x 174 x 50 mm
Construction
- Design Type
- Modular design for future upgrades
Electrical
- Current Range
- Direct: 5–100A; CT operated: 1–2A, 5–10A
Communication
- Baud Rate
- 2400, 4800, or 9600
- Accuracy : Active - kWh Class 1 or Class 2 (EN 62053-21), Reactive - kvarh Class 2 or Class 3 (EN 62053-23)
- Voltage Range : 220 to 240 V (L-N) or 380 to 415 V (L-L)
- Temperature Range : Operating: -25 to +65 deg C , Storage: -25 to +85 deg C
- Rated Impulse Withstand : 12 kV
- Optical Port : IEC 62056-21
- Meter Types : Programmable electronic polyphase meter
- Load Profiling : 300 days (half-hour data, single channel) (A1140)
- Insulation : 4 kV RMS, 50 Hz
- IP Rating : IP53 (IEC 60529:1989)
- Humidity : Annual mean 75% (up to 95% for 30 days)
- Frequency Range : 50/60 Hz
- Display Type : LCD display, large 9.8 mm characters
- Dimensions : 233 x 174 x 50 mm
- Design Type : Modular design for future upgrades
- Current Range : Direct: 5–100A; CT operated: 1–2A, 5–10A
- Baud Rate : 2400, 4800, or 9600
- Applications : Utility metering with AMR integration capability
Manuals and Guides
Certificate
Filters
Please sign in to view part numbers available for purchase based on your account Sign In