commercial and industrial meters
A1500 Electronic Polyphase Meter
The A1500 meter from Honeywell Smart Energy.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Performance
- Accuracy
- Class 2, 1, 0.5S, 0.2S, MID A/B/C
Operating Conditions
- Voltage Range
- 3 x 58/100V to 3 x 240/415V (wide range -20 to +15%)
- Temperature Range
- Operating : -40 to +70 deg C
- Storage: -40 to +80 deg C
- Protection Class
- IP51 (housing), IP31 (terminal)
- Power Consumption
- <0.8 W voltage circuit, <0.01 VA current circuit
Electrical
- Starting Current
- <1 mA
- Current Range
- 5(60)A, 5(80)A, 5(100)A; CT ranges also supported
Communication
- Readout Protocol
- EN62056-21 for profile data
Measurement & Metrology
- Quadrant Measurement
- +P, -P, +Q, -Q (Q1–Q4)
Interfaces
- Outputs
- 6 electronic pulse/control outputs, Relay: 1 mechanical relay (optional)
- Optical Interface
- IEC 62056-21
- Inputs
- Control: 4 electronic inputs, Pulse: Up to 4 (optional)
General Overview
- Meter Types
- Electronic three‑phase (polyphase) meter
- Applications
- Commercial and industrial customers
Construction
- Materials
- Polycarbonate, flame-retardant
Functional Features
- Instrumentation Values
- Voltage (U), Current (I), Frequency (f) etc.
Environmental
- Humidity
- As per EN62052-11
Electrical Characteristics
- Frequency Range
- 50/60 Hz or 16.7 Hz
Measurement & Data
- Energy Registers
- Active, Reactive, Apparent
Connection Options
- Connection Type
- Direct, CT, CT/VT
Safety & Compliance
- Approvals
- EN, IEC, MID compliant, EN62053-21, EN62053-22, EN50470-3
Performance
- Accuracy
- Class 2, 1, 0.5S, 0.2S, MID A/B/C
Operating Conditions
- Voltage Range
- 3 x 58/100V to 3 x 240/415V (wide range -20 to +15%)
- Temperature Range
- Operating : -40 to +70 deg C
- Storage: -40 to +80 deg C
- Protection Class
- IP51 (housing), IP31 (terminal)
- Power Consumption
- <0.8 W voltage circuit, <0.01 VA current circuit
Electrical
- Starting Current
- <1 mA
- Current Range
- 5(60)A, 5(80)A, 5(100)A; CT ranges also supported
Communication
- Readout Protocol
- EN62056-21 for profile data
Measurement & Metrology
- Quadrant Measurement
- +P, -P, +Q, -Q (Q1–Q4)
Interfaces
- Outputs
- 6 electronic pulse/control outputs, Relay: 1 mechanical relay (optional)
- Optical Interface
- IEC 62056-21
- Inputs
- Control: 4 electronic inputs, Pulse: Up to 4 (optional)
General Overview
- Meter Types
- Electronic three‑phase (polyphase) meter
- Applications
- Commercial and industrial customers
Construction
- Materials
- Polycarbonate, flame-retardant
Functional Features
- Instrumentation Values
- Voltage (U), Current (I), Frequency (f) etc.
Environmental
- Humidity
- As per EN62052-11
Electrical Characteristics
- Frequency Range
- 50/60 Hz or 16.7 Hz
Measurement & Data
- Energy Registers
- Active, Reactive, Apparent
Connection Options
- Connection Type
- Direct, CT, CT/VT
Safety & Compliance
- Approvals
- EN, IEC, MID compliant, EN62053-21, EN62053-22, EN50470-3
- Accuracy : Class 2, 1, 0.5S, 0.2S, MID A/B/C
- Voltage Range : 3 x 58/100V to 3 x 240/415V (wide range -20 to +15%)
- Temperature Range : Operating : -40 to +70 deg C|Storage: -40 to +80 deg C
- Starting Current : <1 mA
- Readout Protocol : EN62056-21 for profile data
- Quadrant Measurement : +P, -P, +Q, -Q (Q1–Q4)
- Protection Class : IP51 (housing), IP31 (terminal)
- Power Consumption : <0.8 W voltage circuit, <0.01 VA current circuit
- Outputs : 6 electronic pulse/control outputs, Relay: 1 mechanical relay (optional)
- Optical Interface : IEC 62056-21
- Meter Types : Electronic three‑phase (polyphase) meter
- Materials : Polycarbonate, flame-retardant
- Instrumentation Values : Voltage (U), Current (I), Frequency (f) etc.
- Inputs : Control: 4 electronic inputs, Pulse: Up to 4 (optional)
- Humidity : As per EN62052-11
- Frequency Range : 50/60 Hz or 16.7 Hz
- Energy Registers : Active, Reactive, Apparent
- Current Range : 5(60)A, 5(80)A, 5(100)A; CT ranges also supported
- Connection Type : Direct, CT, CT/VT
- Approvals : EN, IEC, MID compliant, EN62053-21, EN62053-22, EN50470-3
- Applications : Commercial and industrial customers
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In