commercial and industrial meters
A1700 Meter
The A1700 meter from Honeywell Smart Energy
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Specifications
• Extensive metrology capability
• EU (MID) & IEC standards compliance
• MID Accuracy Class A, B, C
• IEC Accuracy Class 0.2S, 0.5S, 1 & 2
• Direct connected, CT & CT/VT operated variants
• Comprehensive tariff structure
• Flexible 2-line, multilingual dot matrix display
• Instantaneous instrumentation values
• 2 module slots for extended I/O and communications functionality
• Extensive load profile data and instrumentation profile recording
• Voltage imbalance detection
Performance
- Accuracy
- Class 0.2s/0.5s (CT), Class 1/2 (Direct/CT/CT‑VT), MID Class A/B/C
Operating Conditions
- Voltage Range
- 57.5 to 240 V (3P4W), 100 to 415 V (3P3W)
- Temperature Range
- Operating: -25 to +55 deg C (standard), Extended: Up to +70 deg C, Storage: -25 to +70 deg C
Prepayment (STS)
- TOU Registers
- 32 Time-of-Use registers
Electrical & Power
- Relay Specification
- 240 VAC, 100 mA, Option for 1 x 5A relay
- Product Life
- 15 years
- Output Power
- 230 VAC output option
General Overview
- Meter Types
- Direct connected/CT/CT‑VT operated
Control & Interface
- Languages
- Multilingual
- Display Type
- 2-line, 16-character LCD
Environmental
- Humidity
- 75% avg (up to 95%)
Electrical Characteristics
- Frequency Range
- 50/60 Hz
Physical
- Dimensions
- 279 x 170 x 81 mm
Measurement & Data
- Demand Registers
- 8 Maximum Demand
Electrical
- Current Range
- CT: 1–10A ranges; Direct: 10–100A
Communication
- Baud Rate
- 1200, 2400, 4800, 9600.
Performance
- Accuracy
- Class 0.2s/0.5s (CT), Class 1/2 (Direct/CT/CT‑VT), MID Class A/B/C
Operating Conditions
- Voltage Range
- 57.5 to 240 V (3P4W), 100 to 415 V (3P3W)
- Temperature Range
- Operating: -25 to +55 deg C (standard), Extended: Up to +70 deg C, Storage: -25 to +70 deg C
Prepayment (STS)
- TOU Registers
- 32 Time-of-Use registers
Electrical & Power
- Relay Specification
- 240 VAC, 100 mA, Option for 1 x 5A relay
- Product Life
- 15 years
- Output Power
- 230 VAC output option
General Overview
- Meter Types
- Direct connected/CT/CT‑VT operated
Control & Interface
- Languages
- Multilingual
- Display Type
- 2-line, 16-character LCD
Environmental
- Humidity
- 75% avg (up to 95%)
Electrical Characteristics
- Frequency Range
- 50/60 Hz
Physical
- Dimensions
- 279 x 170 x 81 mm
Measurement & Data
- Demand Registers
- 8 Maximum Demand
Electrical
- Current Range
- CT: 1–10A ranges; Direct: 10–100A
Communication
- Baud Rate
- 1200, 2400, 4800, 9600.
- Accuracy : Class 0.2s/0.5s (CT), Class 1/2 (Direct/CT/CT‑VT), MID Class A/B/C
- Voltage Range : 57.5 to 240 V (3P4W), 100 to 415 V (3P3W)
- Temperature Range : Operating: -25 to +55 deg C (standard), Extended: Up to +70 deg C, Storage: -25 to +70 deg C
- TOU Registers : 32 Time-of-Use registers
- Relay Specification : 240 VAC, 100 mA, Option for 1 x 5A relay
- Product Life : 15 years
- Output Power : 230 VAC output option
- Meter Types : Direct connected/CT/CT‑VT operated
- Languages : Multilingual
- Humidity : 75% avg (up to 95%)
- Frequency Range : 50/60 Hz
- Display Type : 2-line, 16-character LCD
- Dimensions : 279 x 170 x 81 mm
- Demand Registers : 8 Maximum Demand
- Current Range : CT: 1–10A ranges; Direct: 10–100A
- Baud Rate : 1200, 2400, 4800, 9600.
Technical Note
Manuals and Guides
Data Sheet
Certificate
Please sign in to view part numbers available for purchase based on your account Sign In