commercial and industrial meters
A3 ALPHA Meter
Supports LTE (4G) Cat M1 cellular technologies
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
or complex (kWh and kVARh, kW and kVAR demand, and power factor
coincident with kW maximum demand)—the W-WIC retrieves the data
directly from the A3 ALPHA meter registers and transmits the information
over the cellular network to the utility’s head-end system. The A3 ALPHA
meter with W-WIC can be configured to support the following:
- energy consumption
- demand
- time-of-use (TOU)
- reactive energy measurement and demand
- apparent energy and demand
- power factor
- bidirectional energy
- instrumentation values (such as per phase voltage)
- load profile
Measurement & Metrology
- Apparent Energy
- kVA, apparent demand
- Reactive Energy
- kVARh and reactive demand
Operating Conditions
- Voltage Range
- 96 to 528 V operating range
- Temperature Range
- Operating:-40 to +55 deg C
General Overview
- Variant
- A3T (timekeeping), A3K (apparent), A3R (reactive), A3Q (Q-hour)
- Meter Types
- A3 ALPHA smart meter with integrated wireless WAN interface card (W‑WIC)
- Applications
- Utility smart grid, large-scale device communication (AMI environment)
Prepayment (STS)
- Software
- Metercat™ for configuration and testing
- Security
- AES‑128 bit encryption
Interfaces
- Outputs
- Relay: Supports any phase and 2 or 6 KYZ relays
Environmental
- Humidity
- 0 to 100%
Measurement & Data
- Energy Registers
- kWh energy consumption
- Demand Registers
- Maximum demand (kW, kVAR)
Control & Interface
- Display Type
- Can display cellular signal strength on LCD
Communication
- Communication Type
- Direct WAN-connected meter (no intermediary devices required)
- Communication Protocol
- ANSI C12.22 (IP-based)
- Cellular Technology
- LTE (4G) Cat M1
Safety & Compliance
- Approvals
- ANSI C12.1, C12.10, C12.18, C12.19, C12.20, C12.22
Measurement & Metrology
- Apparent Energy
- kVA, apparent demand
- Reactive Energy
- kVARh and reactive demand
Operating Conditions
- Voltage Range
- 96 to 528 V operating range
- Temperature Range
- Operating:-40 to +55 deg C
General Overview
- Variant
- A3T (timekeeping), A3K (apparent), A3R (reactive), A3Q (Q-hour)
- Meter Types
- A3 ALPHA smart meter with integrated wireless WAN interface card (W‑WIC)
- Applications
- Utility smart grid, large-scale device communication (AMI environment)
Prepayment (STS)
- Software
- Metercat™ for configuration and testing
- Security
- AES‑128 bit encryption
Interfaces
- Outputs
- Relay: Supports any phase and 2 or 6 KYZ relays
Environmental
- Humidity
- 0 to 100%
Measurement & Data
- Energy Registers
- kWh energy consumption
- Demand Registers
- Maximum demand (kW, kVAR)
Control & Interface
- Display Type
- Can display cellular signal strength on LCD
Communication
- Communication Type
- Direct WAN-connected meter (no intermediary devices required)
- Communication Protocol
- ANSI C12.22 (IP-based)
- Cellular Technology
- LTE (4G) Cat M1
Safety & Compliance
- Approvals
- ANSI C12.1, C12.10, C12.18, C12.19, C12.20, C12.22
- Apparent Energy : kVA, apparent demand
- Voltage Range : 96 to 528 V operating range
- Variant : A3T (timekeeping), A3K (apparent), A3R (reactive), A3Q (Q-hour)
- Temperature Range : Operating:-40 to +55 deg C
- Software : Metercat™ for configuration and testing
- Security : AES‑128 bit encryption
- Reactive Energy : kVARh and reactive demand
- Outputs : Relay: Supports any phase and 2 or 6 KYZ relays
- Meter Types : A3 ALPHA smart meter with integrated wireless WAN interface card (W‑WIC)
- Humidity : 0 to 100%
- Energy Registers : kWh energy consumption
- Display Type : Can display cellular signal strength on LCD
- Demand Registers : Maximum demand (kW, kVAR)
- Communication Type : Direct WAN-connected meter (no intermediary devices required)
- Communication Protocol : ANSI C12.22 (IP-based)
- Cellular Technology : LTE (4G) Cat M1
- Approvals : ANSI C12.1, C12.10, C12.18, C12.19, C12.20, C12.22
- Applications : Utility smart grid, large-scale device communication (AMI environment)
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In