commercial and industrial meters
ALPHA® 4 CI METER
Built in the same platform as the Alpha 4 Residential meter (A4R), the A4CI has the capacity to grow with future smart grid applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
REVENUE METERING
The Alpha A4CI meter provides advanced four-quadrant revenue functions, records voltage sag/swell events, and has extensive load profiling and instrument profiling capabilities, all without adding hardware option boards. POWER QUALITY MONITORING Building on the optional Power Quality Monitoring key introduced in the Alpha A3 meter, Honeywell has further enhanced the resolution and data capture potential of the component in the Alpha A4CI meter. And made it standard. Power Quality Monitoring (PQM) provides continuous service condition monitoring 24 hours a day, including open neutral alerts for form 2S services. PQM looks for exceptions to user-defined thresholds for items such as voltage, current, and total harmonic distortion. Each of the 23 PQM tests, run every 200 milliseconds, can be configured to show LCD warnings, record date/time stamp log entries, and send push notifications to a NIC to report the condition. PQM tests do not interfere with any meter functions related to energy measurement, and the tests run separately from the metering and instrumentation functions.
A COMMUNICATION PLATFORM
Data can be retrieved using the standard optical communications port. Additional Honeywell communications interfaces are available for A4CI meters as a simple add-on option board. The A4CI also supports push notifications.
ENHANCED SECURITY
The Alpha 4 offers all the safety features you come to expect in the Alpha family of meters: magnetic tamper detection, motion detection, and secure 128-bit encryption using ANSI C12.22 communication (even on the optical port). In addition to its extensive event and history logs (1000 entries each), the Alpha 4 meter has the legally relevant parameters (LRP) log beginning with metrology version 3.0. Metercat helps document the features of the LRP log as well as what constitutes a legally relevant parameter.
INTERVAL DATA RECORDING AND SELF READS
The A4CI is packed with 16 MB for A4CI of nonvolatile memory for storing extensive profile, data logs, self read data and midnight snap shots. Recording options include interval profiles of instrumentation data and up to 40 self reads. The A4CI also stores up to 366 midnight snapshots of the present register data.
INSTRUMENTATION PROFILING
When instrumentation profiling is enabled, the A4CI meter is capable of recording up to 32 channels of instrumentation data. With instrumentation profiling, each meter becomes a powerful data collection tool to monitor and diagnose problems without installing expensive temporary monitoring equipment. Instrumentation profiling is stored in 1-minute intervals, and the A4CI records up to 86,400 intervals for A4CI (60 days). The meter can aggregate the data back to the head-end system. One of over 60 instrumentation quantities can be assigned to each channel, and the storage algorithm for each channel can be independently selected. For storage algorithms, most quantities support the following options:
• Minimum value per interval
• Maximum value per interval
• Average value per interval
• End of interval snapshot
Data & Storage
- Memory
- 16 MB non-volatile
- Midnight Snapshots
- 366
- Load Profiling
- 1-minute interval, up to 60 days
- Log Entries
- 1000 PQM + 1000 sag/swell entries
- Self Reads
- Up to 40
Communication
- Communication Rates
- Optical port: 28,800 bps, Remote port: 115,200 bps
Operating Conditions
- Temperature Range
- -40 to +85 deg C
- Power Consumption
- <1 W (meter), up to 10 W with radios
- Voltage Range
- 120 to 480 V (up to 528 VAC)
Electrical
- Starting Current
- Class 20: 10 mA; Class 200: 100 mA; Class 320: 160 mA
- Current Range
- 0 to class amperes
Metering
- Revenue Metering
- Four-quadrant metering
Measurement & Data
- Energy Registers
- kWh, kVARh, kVAh (Delivered, Received, Net, Sum)
- Demand Registers
- kW, kVAR, kVA
Electrical Characteristics
- Frequency Range
- 50/60 Hz ±2%
Security
- Data Encryption
- 128-bit (ANSI C12.22)
General Overview
- Applications
- Advanced grid applications, real-time insights
Time & Clock
- RTC Backup
- 8 hours during outage
Power Quality
- Monitoring
- Continuous 24/7 monitoring
Hardware
- Processor
- ARM dual-core, 100 MHz
Safety & Compliance
- Approvals
- ANSI C12.1, C12.10, C12.20, C12.21, C12.22
Environmental
- Humidity
- 0 to 100% non-condensing
Performance
- Accuracy
- Class 0.2% (ANSI C12.20)
Data & Storage
- Memory
- 16 MB non-volatile
- Midnight Snapshots
- 366
- Load Profiling
- 1-minute interval, up to 60 days
- Log Entries
- 1000 PQM + 1000 sag/swell entries
- Self Reads
- Up to 40
Communication
- Communication Rates
- Optical port: 28,800 bps, Remote port: 115,200 bps
Operating Conditions
- Temperature Range
- -40 to +85 deg C
- Power Consumption
- <1 W (meter), up to 10 W with radios
- Voltage Range
- 120 to 480 V (up to 528 VAC)
Electrical
- Starting Current
- Class 20: 10 mA; Class 200: 100 mA; Class 320: 160 mA
- Current Range
- 0 to class amperes
Metering
- Revenue Metering
- Four-quadrant metering
Measurement & Data
- Energy Registers
- kWh, kVARh, kVAh (Delivered, Received, Net, Sum)
- Demand Registers
- kW, kVAR, kVA
Electrical Characteristics
- Frequency Range
- 50/60 Hz ±2%
Security
- Data Encryption
- 128-bit (ANSI C12.22)
General Overview
- Applications
- Advanced grid applications, real-time insights
Time & Clock
- RTC Backup
- 8 hours during outage
Power Quality
- Monitoring
- Continuous 24/7 monitoring
Hardware
- Processor
- ARM dual-core, 100 MHz
Safety & Compliance
- Approvals
- ANSI C12.1, C12.10, C12.20, C12.21, C12.22
Environmental
- Humidity
- 0 to 100% non-condensing
Performance
- Accuracy
- Class 0.2% (ANSI C12.20)
- Memory : 16 MB non-volatile
- Communication Rates : Optical port: 28,800 bps, Remote port: 115,200 bps
- Midnight Snapshots : 366
- Temperature Range : -40 to +85 deg C
- Power Consumption : <1 W (meter), up to 10 W with radios
- Starting Current : Class 20: 10 mA; Class 200: 100 mA; Class 320: 160 mA
- Revenue Metering : Four-quadrant metering
- Energy Registers : kWh, kVARh, kVAh (Delivered, Received, Net, Sum)
- Demand Registers : kW, kVAR, kVA
- Frequency Range : 50/60 Hz ±2%
- Data Encryption : 128-bit (ANSI C12.22)
- Load Profiling : 1-minute interval, up to 60 days
- Voltage Range : 120 to 480 V (up to 528 VAC)
- Current Range : 0 to class amperes
- Applications : Advanced grid applications, real-time insights
- Log Entries : 1000 PQM + 1000 sag/swell entries
- Self Reads : Up to 40
- RTC Backup : 8 hours during outage
- Monitoring : Continuous 24/7 monitoring
- Processor : ARM dual-core, 100 MHz
- Approvals : ANSI C12.1, C12.10, C12.20, C12.21, C12.22
- Humidity : 0 to 100% non-condensing
- Accuracy : Class 0.2% (ANSI C12.20)
Brochure
Please sign in to view part numbers available for purchase based on your account Sign In