/content/process/us/en/search.html

commercial and industrial meters

ALPHA SMART AS3500

The AS3500 is approved according MID and PTB (Germany).

Overview
The AS3500 is a CT or CT/VT operated electricity meter from Honeywell Smart Energy which has been designed to meet the changing needs of the Electricity supply industry. The AS3500 can be easily integrated into an AMR or Smart Grid system. Flexibility from modularity in communications enables the Utility to use the most cost-effective communications method. The module fits in the top hat of the meter providing a high degree of protection against fraud or tampering. The AS3500 is approved according MID and PTB (Germany).
Specifications

Performance

  • Accuracy
    • Active: Class 0.5S/1/2 or MID A/B/C
    • Reactive: Class 1

Operating Conditions

  • Voltage Range
    • 3 x 220/380 V to 3 x 240/415 V (±20 to +15%)
  • Temperature Range
    • Operating : -40 to +70 deg C
    • Storage: -40 to +80 deg C
  • Protection Class
    • IP54 (housing), IP31 (terminal)
  • Power Consumption
    • <0.7 W (voltage), <0.8 VA per phase

Communication

  • Supported Protocols
    • DLMS/COSEM, EN62056-21
  • Communication Modules
    • GSM/GPRS/LTE, Ethernet, PLC/OFDM, M-Bus

Electrical

  • Starting Current
    • 1 mA
  • Current Range
    • 1(6)A, 5(10)A, 5(15)A etc.

Measurement & Metrology

  • Quadrant Measurement
    • +P, -P, +Q, -Q (Q1–Q4)

Interfaces

  • Outputs
    • Up to 4 electronic or 2 mechanical relay outputs, S0 Outputs - Up to 3 electronic outputs
  • Optical Interface
    • EN 62056-21
  • Inputs
    • Control: Up to 2 inputs (optional)

General Overview

  • Meter Types
    • Electronic polyphase meter (light commercial and industrial)
  • Applications
    • Smart metering, AMI-ready with communication modules

Construction

  • Materials
    • Polycarbonate, non-flammable

Functional Features

  • Instantaneous Values
    • Voltage (U), Current (I), Frequency (f) etc.

Environmental

  • Humidity
    • 0 to 95% non-condensing

Electrical Characteristics

  • Frequency Range
    • 50/60 Hz ±5%

Control & Interface

  • Display Type
    • Large figure display

Connection Options

  • Connection Type
    • CT-operated (also polyphase systems)

Safety & Compliance

  • Approvals
    • MID E2, surge withstand up to 12kV, PTB approved, EN62053-21, EN62053-23, EN50470-3

Performance

  • Accuracy
    • Active: Class 0.5S/1/2 or MID A/B/C
    • Reactive: Class 1

Operating Conditions

  • Voltage Range
    • 3 x 220/380 V to 3 x 240/415 V (±20 to +15%)
  • Temperature Range
    • Operating : -40 to +70 deg C
    • Storage: -40 to +80 deg C
  • Protection Class
    • IP54 (housing), IP31 (terminal)
  • Power Consumption
    • <0.7 W (voltage), <0.8 VA per phase

Communication

  • Supported Protocols
    • DLMS/COSEM, EN62056-21
  • Communication Modules
    • GSM/GPRS/LTE, Ethernet, PLC/OFDM, M-Bus

Electrical

  • Starting Current
    • 1 mA
  • Current Range
    • 1(6)A, 5(10)A, 5(15)A etc.

Measurement & Metrology

  • Quadrant Measurement
    • +P, -P, +Q, -Q (Q1–Q4)

Interfaces

  • Outputs
    • Up to 4 electronic or 2 mechanical relay outputs, S0 Outputs - Up to 3 electronic outputs
  • Optical Interface
    • EN 62056-21
  • Inputs
    • Control: Up to 2 inputs (optional)

General Overview

  • Meter Types
    • Electronic polyphase meter (light commercial and industrial)
  • Applications
    • Smart metering, AMI-ready with communication modules

Construction

  • Materials
    • Polycarbonate, non-flammable

Functional Features

  • Instantaneous Values
    • Voltage (U), Current (I), Frequency (f) etc.

Environmental

  • Humidity
    • 0 to 95% non-condensing

Electrical Characteristics

  • Frequency Range
    • 50/60 Hz ±5%

Control & Interface

  • Display Type
    • Large figure display

Connection Options

  • Connection Type
    • CT-operated (also polyphase systems)

Safety & Compliance

  • Approvals
    • MID E2, surge withstand up to 12kV, PTB approved, EN62053-21, EN62053-23, EN50470-3
  • Accuracy : Active: Class 0.5S/1/2 or MID A/B/C|Reactive: Class 1
  • Voltage Range : 3 x 220/380 V to 3 x 240/415 V (±20 to +15%)
  • Temperature Range : Operating : -40 to +70 deg C|Storage: -40 to +80 deg C
  • Supported Protocols : DLMS/COSEM, EN62056-21
  • Starting Current : 1 mA
  • Quadrant Measurement : +P, -P, +Q, -Q (Q1–Q4)
  • Protection Class : IP54 (housing), IP31 (terminal)
  • Power Consumption : <0.7 W (voltage), <0.8 VA per phase
  • Outputs : Up to 4 electronic or 2 mechanical relay outputs, S0 Outputs - Up to 3 electronic outputs
  • Optical Interface : EN 62056-21
  • Meter Types : Electronic polyphase meter (light commercial and industrial)
  • Materials : Polycarbonate, non-flammable
  • Instantaneous Values : Voltage (U), Current (I), Frequency (f) etc.
  • Inputs : Control: Up to 2 inputs (optional)
  • Humidity : 0 to 95% non-condensing
  • Frequency Range : 50/60 Hz ±5%
  • Display Type : Large figure display
  • Current Range : 1(6)A, 5(10)A, 5(15)A etc.
  • Connection Type : CT-operated (also polyphase systems)
  • Communication Modules : GSM/GPRS/LTE, Ethernet, PLC/OFDM, M-Bus
  • Approvals : MID E2, surge withstand up to 12kV, PTB approved, EN62053-21, EN62053-23, EN50470-3
  • Applications : Smart metering, AMI-ready with communication modules
Brochure
Name
Description
File Size
Date
Size
ALPHA SMART AS3500 Brochure (Russian)
application/pdf 557.19 KB
10/31/2023
557.19 KB
Manuals and Guides
Name
Description
File Size
Date
Size
ALPHA SMART AS3500 Brochure (Russian)
application/pdf 557.18 KB
10/31/2023
557.18 KB
ALPHA SMART AS3500 Methodology (Russian)
application/pdf 1.26 MB
10/31/2023
1.26 MB
ALPHA SMART AS3500 User Manual (English)
application/pdf 1.52 MB
10/31/2023
1.52 MB
ALPHA SMART AS3500 Manual (Russian)
application/pdf 906.11 KB
10/31/2023
906.11 KB
ALPHA SMART AS3500 Methodology (Russian)
application/pdf 4.16 MB
10/31/2023
4.16 MB
ALPHA SMART AS3500 Manual (English)
application/pdf 143.42 KB
10/31/2023
143.42 KB
Data Sheet
Name
Description
File Size
Date
Size
ALPHA SMART AS3500 Data Sheet (German )
application/pdf 149.73 KB
10/31/2023
149.73 KB
ALPHA SMART AS3500 Data Sheet (German)
application/pdf 213.52 KB
10/31/2023
213.52 KB
ALPHA SMART AS3500 Data Sheet (English)
application/pdf 169.46 KB
10/31/2023
169.46 KB
Certificate
Name
Description
File Size
Date
Size
ALPHA SMART AS3500 Certificate (Russian)
application/pdf 245.41 KB
10/31/2023
245.41 KB
ALPHA SMART AS3500 Pattern Approval Certificate (Russian)
application/pdf 1.43 MB
10/31/2023
1.43 MB
ALPHA SMART AS3500 Declaration (Bulgarian)
application/pdf 130.96 KB
10/31/2023
130.96 KB
ALPHA SMART AS3500 Declaration of Conformity (Russian)
application/pdf 1.16 MB
10/31/2023
1.16 MB
ALPHA SMART AS3500 Certificate (Russian)
application/pdf 343.34 KB
10/31/2023
343.34 KB
ALPHA SMART AS3500 Certificate (Russian)
application/pdf 1.21 MB
10/31/2023
1.21 MB
ALPHA SMART AS3500 Certificate of Approval (Russian)
application/pdf 1.29 MB
10/31/2023
1.29 MB
ALPHA SMART AS3500 Certificate of Compliance (Russian)
application/pdf 1.24 MB
10/31/2023
1.24 MB
ALPHA SMART AS3500 Certificate (Russian)
application/pdf 311.92 KB
10/31/2023
311.92 KB
ALPHA SMART AS3500 Certificate (Russian)
application/pdf 881.92 KB
10/31/2023
881.92 KB
ALPHA SMART AS3500 Certificate (Russian)
application/pdf 229.07 KB
10/31/2023
229.07 KB
ALPHA SMART AS3500 Certificate (Russian)
application/pdf 4.36 MB
10/31/2023
4.36 MB
Name
Description
File Size
Date
Size
ALPHA SMART AS3500 Certificate (Russian)
application/pdf 245.41 KB
10/31/2023
245.41 KB
ALPHA SMART AS3500 Data Sheet (German )
application/pdf 149.73 KB
10/31/2023
149.73 KB
ALPHA SMART AS3500 Pattern Approval Certificate (Russian)
application/pdf 1.43 MB
10/31/2023
1.43 MB
ALPHA SMART AS3500 Brochure (Russian)
application/pdf 557.18 KB
10/31/2023
557.18 KB
ALPHA SMART AS3500 Declaration (Bulgarian)
application/pdf 130.96 KB
10/31/2023
130.96 KB
ALPHA SMART AS3500 Data Sheet (German)
application/pdf 213.52 KB
10/31/2023
213.52 KB
ALPHA SMART AS3500 Methodology (Russian)
application/pdf 1.26 MB
10/31/2023
1.26 MB
ALPHA SMART AS3500 User Manual (English)
application/pdf 1.52 MB
10/31/2023
1.52 MB
ALPHA SMART AS3500 Data Sheet (English)
application/pdf 169.46 KB
10/31/2023
169.46 KB
ALPHA SMART AS3500 Declaration of Conformity (Russian)
application/pdf 1.16 MB
10/31/2023
1.16 MB
ALPHA SMART AS3500 Manual (Russian)
application/pdf 906.11 KB
10/31/2023
906.11 KB
ALPHA SMART AS3500 Certificate (Russian)
application/pdf 343.34 KB
10/31/2023
343.34 KB
ALPHA SMART AS3500 Methodology (Russian)
application/pdf 4.16 MB
10/31/2023
4.16 MB
ALPHA SMART AS3500 Manual (English)
application/pdf 143.42 KB
10/31/2023
143.42 KB
ALPHA SMART AS3500 Brochure (Russian)
application/pdf 557.19 KB
10/31/2023
557.19 KB
ALPHA SMART AS3500 Certificate (Russian)
application/pdf 1.21 MB
10/31/2023
1.21 MB
ALPHA SMART AS3500 Certificate of Approval (Russian)
application/pdf 1.29 MB
10/31/2023
1.29 MB
ALPHA SMART AS3500 Certificate of Compliance (Russian)
application/pdf 1.24 MB
10/31/2023
1.24 MB
ALPHA SMART AS3500 Certificate (Russian)
application/pdf 311.92 KB
10/31/2023
311.92 KB
ALPHA SMART AS3500 Certificate (Russian)
application/pdf 881.92 KB
10/31/2023
881.92 KB
ALPHA SMART AS3500 Certificate (Russian)
application/pdf 229.07 KB
10/31/2023
229.07 KB
ALPHA SMART AS3500 Certificate (Russian)
application/pdf 4.36 MB
10/31/2023
4.36 MB
Name
Description
File Size
Date
Size
ALPHA SMART AS3500 Brochure (Russian)
557.19 KB
10/31/2023
ALPHA SMART AS3500 Brochure (Russian)
557.18 KB
10/31/2023
ALPHA SMART AS3500 Methodology (Russian)
1.26 MB
10/31/2023
ALPHA SMART AS3500 User Manual (English)
1.52 MB
10/31/2023
ALPHA SMART AS3500 Manual (Russian)
906.11 KB
10/31/2023
ALPHA SMART AS3500 Methodology (Russian)
4.16 MB
10/31/2023
ALPHA SMART AS3500 Manual (English)
143.42 KB
10/31/2023
ALPHA SMART AS3500 Data Sheet (German )
149.73 KB
10/31/2023
ALPHA SMART AS3500 Data Sheet (German)
213.52 KB
10/31/2023
ALPHA SMART AS3500 Data Sheet (English)
169.46 KB
10/31/2023
ALPHA SMART AS3500 Certificate (Russian)
245.41 KB
10/31/2023
ALPHA SMART AS3500 Pattern Approval Certificate (Russian)
1.43 MB
10/31/2023
ALPHA SMART AS3500 Declaration (Bulgarian)
130.96 KB
10/31/2023
ALPHA SMART AS3500 Declaration of Conformity (Russian)
1.16 MB
10/31/2023
ALPHA SMART AS3500 Certificate (Russian)
343.34 KB
10/31/2023
ALPHA SMART AS3500 Certificate (Russian)
1.21 MB
10/31/2023
ALPHA SMART AS3500 Certificate of Approval (Russian)
1.29 MB
10/31/2023
ALPHA SMART AS3500 Certificate of Compliance (Russian)
1.24 MB
10/31/2023
ALPHA SMART AS3500 Certificate (Russian)
311.92 KB
10/31/2023
ALPHA SMART AS3500 Certificate (Russian)
881.92 KB
10/31/2023
ALPHA SMART AS3500 Certificate (Russian)
229.07 KB
10/31/2023
ALPHA SMART AS3500 Certificate (Russian)
4.36 MB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list