communication devices
AM122
AM122 is a mobile network (2G, 3G, 4G) communication module design to be used with AS3000 and AS3500 electricity meters.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Specifications
Network applications supported:
– APAC 4G with fallback 3G (LE910C1/C4-AP)
– China / India 4G with fallback 3G or 2G (LE910C4-CN)
– EMEA 4G with fallback 3G or 2G (LE910C1-EUX)
– EMEA 4G with fallback 3G or 2G (LE910C1/C4-EU)
– LATAM 4G with fallback 3G or 2G (LE910C1/C4-LA)
– CAT-M1 with fallback 2G (ME910-G1-W)
General Overview
- Applications
- Works with AS3000 and AS3500 electricity meters
- Role
- Enables meter ↔ Head End System (HES) communication
- Device Type
- Cellular Communication Module for AMI
Electrical Characteristics
- Voltage Range
- 100 to 230 VAC ±15%
- Power Consumption
- ~2.9 W
- Frequency Range
- 50 Hz ±5%
- Current Range
- ~24 mA (100V), ~12 mA (230V) standby
Communication
- Time Synchronization
- Supports meter clock synchronization
- Primary Technology
- LTE CAT1 (4G)
- Network Type
- Cellular (2G/3G/4G)
- Communication Modes
- Two-way communication with HES
Protocols & Configuration
- Supported Protocols
- IEC1107, DLMS (optional)
Operating Conditions
- Storage Temperature
- -40 to +80 deg C
- Operating Temperature Range
- -25 to +70 deg C
Physical
- Protection Class
- IP21
Mechanical
- Materials
- Polycarbonate, flame-retardant
Environmental
- Humidity
- Up to 95% non-condensing
Safety & Compliance
- Approvals
- RED (Radio Equipment Directive), CE, RoHS, DLMS Certification (optional)
General Overview
- Applications
- Works with AS3000 and AS3500 electricity meters
- Role
- Enables meter ↔ Head End System (HES) communication
- Device Type
- Cellular Communication Module for AMI
Electrical Characteristics
- Voltage Range
- 100 to 230 VAC ±15%
- Power Consumption
- ~2.9 W
- Frequency Range
- 50 Hz ±5%
- Current Range
- ~24 mA (100V), ~12 mA (230V) standby
Communication
- Time Synchronization
- Supports meter clock synchronization
- Primary Technology
- LTE CAT1 (4G)
- Network Type
- Cellular (2G/3G/4G)
- Communication Modes
- Two-way communication with HES
Protocols & Configuration
- Supported Protocols
- IEC1107, DLMS (optional)
Operating Conditions
- Storage Temperature
- -40 to +80 deg C
- Operating Temperature Range
- -25 to +70 deg C
Physical
- Protection Class
- IP21
Mechanical
- Materials
- Polycarbonate, flame-retardant
Environmental
- Humidity
- Up to 95% non-condensing
Safety & Compliance
- Approvals
- RED (Radio Equipment Directive), CE, RoHS, DLMS Certification (optional)
- Applications : Works with AS3000 and AS3500 electricity meters
- Voltage Range : 100 to 230 VAC ±15%
- Time Synchronization : Supports meter clock synchronization
- Supported Protocols : IEC1107, DLMS (optional)
- Storage Temperature : -40 to +80 deg C
- Role : Enables meter ↔ Head End System (HES) communication
- Protection Class : IP21
- Primary Technology : LTE CAT1 (4G)
- Power Consumption : ~2.9 W
- Operating Temperature Range : -25 to +70 deg C
- Network Type : Cellular (2G/3G/4G)
- Materials : Polycarbonate, flame-retardant
- Humidity : Up to 95% non-condensing
- Frequency Range : 50 Hz ±5%
- Device Type : Cellular Communication Module for AMI
- Current Range : ~24 mA (100V), ~12 mA (230V) standby
- Communication Modes : Two-way communication with HES
- Approvals : RED (Radio Equipment Directive), CE, RoHS, DLMS Certification (optional)
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In