communication devices
AM540
AM540 G3-PLC communication module is design to be used with AS3000 and AS3500 polyphase smart electricity meters.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
AM540 communication module is Honeywell’s answer to G3-PLC communication which is one of the most used communication channel in AMI systems because it is a great cost reduction solution.
AM540 has a specific design and can only function together with AS3000 and AS3500 polyphase electronic meters, manufactured by Honeywell.
The communication module provides reliable two-way communication between the meter and the data concentrator based on G3-PLC, forming an essential part in the AMI system.
It functions autonomously and collects meter readings from the meters. The data can be stored as a virtual meter and passed on to the next data concentrator. The communication module interfaces to the meter securely and always should be sealed after proper installation.
Features and Benefits
• G3-PLC Module
• IDIS2 / DLMS compliance
• DSMR, Wired M-Bus options support.
General Overview
- Applications
- Works with AS3000 and AS3500 polyphase meters
- Role
- Enables meter ↔ data concentrator communication in AMI systems
- Device Type
- G3‑PLC communication module for AMI
Electrical Characteristics
- Voltage Range
- 230 VAC ±20%
- Power Consumption
- ~1.6 to 3.6 W depending on configuration
- Frequency Range
- 50/60 Hz ±5%
Protocols & Configuration
- Supported Protocols
- DLMS/COSEM, IDIS package 2
Operating Conditions
- Storage Temperature
- -40 to +80 deg C
- Operating Temperature Range
- -25 to +70 deg C
Physical
- Protection Class
- IP51
- Dimensions
- 167 x 53 x 35 mm
Communication
- Network Type
- G3‑PLC (Power Line Communication)
- Network Frequncies
- A-band (25 to 95 kHz)
- Data Rate
- Up to 40 kbps
- Communication Modes
- Two-way communication with data concentrator
Mechanical
- Materials
- Polycarbonate, flame-retardant
Environmental
- Humidity
- Up to 95% non-condensing
Safety & Compliance
- Approvals
- PLC Standards - IEEE P1901.2, ITU G.hnem (G.9955), DSMR, NTA, OMS
General Overview
- Applications
- Works with AS3000 and AS3500 polyphase meters
- Role
- Enables meter ↔ data concentrator communication in AMI systems
- Device Type
- G3‑PLC communication module for AMI
Electrical Characteristics
- Voltage Range
- 230 VAC ±20%
- Power Consumption
- ~1.6 to 3.6 W depending on configuration
- Frequency Range
- 50/60 Hz ±5%
Protocols & Configuration
- Supported Protocols
- DLMS/COSEM, IDIS package 2
Operating Conditions
- Storage Temperature
- -40 to +80 deg C
- Operating Temperature Range
- -25 to +70 deg C
Physical
- Protection Class
- IP51
- Dimensions
- 167 x 53 x 35 mm
Communication
- Network Type
- G3‑PLC (Power Line Communication)
- Network Frequncies
- A-band (25 to 95 kHz)
- Data Rate
- Up to 40 kbps
- Communication Modes
- Two-way communication with data concentrator
Mechanical
- Materials
- Polycarbonate, flame-retardant
Environmental
- Humidity
- Up to 95% non-condensing
Safety & Compliance
- Approvals
- PLC Standards - IEEE P1901.2, ITU G.hnem (G.9955), DSMR, NTA, OMS
- Applications : Works with AS3000 and AS3500 polyphase meters
- Voltage Range : 230 VAC ±20%
- Supported Protocols : DLMS/COSEM, IDIS package 2
- Storage Temperature : -40 to +80 deg C
- Role : Enables meter ↔ data concentrator communication in AMI systems
- Protection Class : IP51
- Power Consumption : ~1.6 to 3.6 W depending on configuration
- Operating Temperature Range : -25 to +70 deg C
- Network Type : G3‑PLC (Power Line Communication)
- Network Frequncies : A-band (25 to 95 kHz)
- Materials : Polycarbonate, flame-retardant
- Humidity : Up to 95% non-condensing
- Frequency Range : 50/60 Hz ±5%
- Dimensions : 167 x 53 x 35 mm
- Device Type : G3‑PLC communication module for AMI
- Data Rate : Up to 40 kbps
- Communication Modes : Two-way communication with data concentrator
- Approvals : PLC Standards - IEEE P1901.2, ITU G.hnem (G.9955), DSMR, NTA, OMS
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In