communication devices
AMI Cellular NXCM Gas Module 5.0
Using Cellular CAT-M the smart module supports two-way communication within the wide area network.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Overview
- Applications
- Advanced gas AMI utilities, Works for residential and commercial (C&I) meters
- Device Type
- Next-generation cellular AMI gas communication module
Compatibility
- Supported Vendors
- Honeywell American Meter, Itron (Actaris), Sensus (Rockwell)
- Meter Compatibility
- Compatible with major gas meter brands
Physical
- Protection Class
- IP67 (dust and water resistant)
Operating Conditions
- Operating Temperature Range
- -40 to +65 deg C
Communication
- Network Type
- Cellular direct connect to Netsense network MDC, No mesh infra required
- Communication Modes
- Two-way communication (via cellular network)
Deployment & Installation
- Mounting Options
- Remote mount and retrofit integral mount
Security
- Data Encryption
- AES‑128 bit encryption
Safety & Compliance
- Approvals
- RF Compliance FCC Part 15
General Overview
- Applications
- Advanced gas AMI utilities, Works for residential and commercial (C&I) meters
- Device Type
- Next-generation cellular AMI gas communication module
Compatibility
- Supported Vendors
- Honeywell American Meter, Itron (Actaris), Sensus (Rockwell)
- Meter Compatibility
- Compatible with major gas meter brands
Physical
- Protection Class
- IP67 (dust and water resistant)
Operating Conditions
- Operating Temperature Range
- -40 to +65 deg C
Communication
- Network Type
- Cellular direct connect to Netsense network MDC, No mesh infra required
- Communication Modes
- Two-way communication (via cellular network)
Deployment & Installation
- Mounting Options
- Remote mount and retrofit integral mount
Security
- Data Encryption
- AES‑128 bit encryption
Safety & Compliance
- Approvals
- RF Compliance FCC Part 15
- Applications : Advanced gas AMI utilities, Works for residential and commercial (C&I) meters
- Supported Vendors : Honeywell American Meter, Itron (Actaris), Sensus (Rockwell)
- Protection Class : IP67 (dust and water resistant)
- Operating Temperature Range : -40 to +65 deg C
- Network Type : Cellular direct connect to Netsense network MDC, No mesh infra required
- Mounting Options : Remote mount and retrofit integral mount
- Meter Compatibility : Compatible with major gas meter brands
- Device Type : Next-generation cellular AMI gas communication module
- Data Encryption : AES‑128 bit encryption
- Communication Modes : Two-way communication (via cellular network)
- Approvals : RF Compliance FCC Part 15
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In