communication devices
AMR/AMI Smart Gas Module 4.0
Reduce inventory and streamlined installation. Available in Remote and Retrofit integral mount form factors. The Smart Gas module is compatible with all major brands of Gas meters.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Using Energy Axis or SynergyNet IPv6 the smart module supports two-way communication within the local area network. The module automatically finds the optimal path to the Gatekeeper or SynergyNet Router.
Specifications
Network applications supported
• Energy Axis LAN2 communications
• SynergyNet IPv6 Communications
• Fully compatible with all gas meter manufacturers using Pulse or UI1203 ASCII protocol
General Overview
- Applications
- Advanced gas AMR/AMI utilities , Works with residential and commercial (C&I) meters
- Device Type
- Smart Gas AMR/AMI communication module
Communication
- Time Synchronization
- Interval data synchronized using cellular network time signals
- RF Technology
- FHSS (Frequency Hopping Spread Spectrum)
- Operation Modes
- AMR (mobile), AMI (fixed), hybrid
- Network Type
- EnergyAxis and/or SynergyNet IPv6
- Network Optimization
- Automatic path selection to Gatekeeper/SynergyNet Router
- Communication Modes
- Two-way communication within local area network
Compatibility
- Supported Vendors
- Honeywell American Meter, Itron (Actaris), Sensus (Rockwell)
- Meter Compatibility
- Compatible with major gas meter brands
Physical
- Protection Class
- IP67 (dust and water resistant)
Operating Conditions
- Operating Temperature Range
- -40 to +65 deg C
Deployment & Installation
- Mounting Options
- Remote mount and retrofit integral mount
Electrical Characteristics
- Frequency Range
- 902 to 928 MHz
Security
- Data Encryption
- AES‑128 bit encryption
Safety & Compliance
- Approvals
- RF Compliance FCC Part 15
General Overview
- Applications
- Advanced gas AMR/AMI utilities , Works with residential and commercial (C&I) meters
- Device Type
- Smart Gas AMR/AMI communication module
Communication
- Time Synchronization
- Interval data synchronized using cellular network time signals
- RF Technology
- FHSS (Frequency Hopping Spread Spectrum)
- Operation Modes
- AMR (mobile), AMI (fixed), hybrid
- Network Type
- EnergyAxis and/or SynergyNet IPv6
- Network Optimization
- Automatic path selection to Gatekeeper/SynergyNet Router
- Communication Modes
- Two-way communication within local area network
Compatibility
- Supported Vendors
- Honeywell American Meter, Itron (Actaris), Sensus (Rockwell)
- Meter Compatibility
- Compatible with major gas meter brands
Physical
- Protection Class
- IP67 (dust and water resistant)
Operating Conditions
- Operating Temperature Range
- -40 to +65 deg C
Deployment & Installation
- Mounting Options
- Remote mount and retrofit integral mount
Electrical Characteristics
- Frequency Range
- 902 to 928 MHz
Security
- Data Encryption
- AES‑128 bit encryption
Safety & Compliance
- Approvals
- RF Compliance FCC Part 15
- Applications : Advanced gas AMR/AMI utilities , Works with residential and commercial (C&I) meters
- Time Synchronization : Interval data synchronized using cellular network time signals
- Supported Vendors : Honeywell American Meter, Itron (Actaris), Sensus (Rockwell)
- RF Technology : FHSS (Frequency Hopping Spread Spectrum)
- Protection Class : IP67 (dust and water resistant)
- Operation Modes : AMR (mobile), AMI (fixed), hybrid
- Operating Temperature Range : -40 to +65 deg C
- Network Type : EnergyAxis and/or SynergyNet IPv6
- Network Optimization : Automatic path selection to Gatekeeper/SynergyNet Router
- Mounting Options : Remote mount and retrofit integral mount
- Meter Compatibility : Compatible with major gas meter brands
- Frequency Range : 902 to 928 MHz
- Device Type : Smart Gas AMR/AMI communication module
- Data Encryption : AES‑128 bit encryption
- Communication Modes : Two-way communication within local area network
- Approvals : RF Compliance FCC Part 15
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In