/content/process/us/en/search.html

communication devices

AMR/AMI Smart Water Module 4.0

With the improved IPv6 capabilities of the AMR/AMI Smart Water 4.0 module, the utility can deploy modules faster, obtain more precise billing data, monitor multiple devices in the water utility system for leak detection and management.

Overview
Using Energy Axis or SynergyNet IPv6 the smart module supports two-way communication within the local area network. The module automatically finds the optimal path to the Gatekeeper or SynergyNet Router.

Reduce inventory and streamlined installation available in remote and pit form factors, the Smart Water module is compatible with most all major brands of water meters. Utilities no longer have to plan inventory for each brand or size of the water meter because the module’s compatibility can be set at the time of installation.

Network applications supported
• Energy Axis LAN2 communications
• SynergyNet IPv6 Communications
• Fully compatible with all water meter manufacturers using Pulse or UI1203 ASCII protocol
Specifications

General Overview

  • Applications
    • Advanced water AMR/AMI utilities (billing, leak detection, system monitoring)
  • Device Type
    • Smart water AMR/AMI communication module

Communication

  • Time Synchronization
    • Real-time synchronized interval data via network signals
  • RF Technology
    • FHSS (Frequency Hopping Spread Spectrum)
  • Operation Modes
    • AMR (mobile), AMI (fixed), hybrid
  • Network Type
    • EnergyAxis and/or SynergyNet IPv6
  • Network Optimization
    • Automatic path selection to Gatekeeper/SynergyNet Router
  • Communication Modes
    • Two-way communication within local area network

Compatibility

  • Supported Vendors
    • AMCO (Honeywell), Badger, Hersey, Sensus, Kamstrup, Mueller, Master Meter, Metron Farnier, Neptune, Diehl
  • Meter Compatibility
    • Supports encoded and digital water meter registers

Physical

  • Protection Class
    • Remote: IP67, Pit: IP68

Operating Conditions

  • Operating Temperature Range
    • -40 to +65 deg C

Deployment & Installation

  • Mounting Options
    • Remote mount and pit mount

Electrical Characteristics

  • Frequency Range
    • 902 to 928 MHz

Security

  • Data Encryption
    • AES‑128 bit encryption

Safety & Compliance

  • Approvals
    • RF Compliance FCC Part 15

General Overview

  • Applications
    • Advanced water AMR/AMI utilities (billing, leak detection, system monitoring)
  • Device Type
    • Smart water AMR/AMI communication module

Communication

  • Time Synchronization
    • Real-time synchronized interval data via network signals
  • RF Technology
    • FHSS (Frequency Hopping Spread Spectrum)
  • Operation Modes
    • AMR (mobile), AMI (fixed), hybrid
  • Network Type
    • EnergyAxis and/or SynergyNet IPv6
  • Network Optimization
    • Automatic path selection to Gatekeeper/SynergyNet Router
  • Communication Modes
    • Two-way communication within local area network

Compatibility

  • Supported Vendors
    • AMCO (Honeywell), Badger, Hersey, Sensus, Kamstrup, Mueller, Master Meter, Metron Farnier, Neptune, Diehl
  • Meter Compatibility
    • Supports encoded and digital water meter registers

Physical

  • Protection Class
    • Remote: IP67, Pit: IP68

Operating Conditions

  • Operating Temperature Range
    • -40 to +65 deg C

Deployment & Installation

  • Mounting Options
    • Remote mount and pit mount

Electrical Characteristics

  • Frequency Range
    • 902 to 928 MHz

Security

  • Data Encryption
    • AES‑128 bit encryption

Safety & Compliance

  • Approvals
    • RF Compliance FCC Part 15
  • Applications : Advanced water AMR/AMI utilities (billing, leak detection, system monitoring)
  • Time Synchronization : Real-time synchronized interval data via network signals
  • Supported Vendors : AMCO (Honeywell), Badger, Hersey, Sensus, Kamstrup, Mueller, Master Meter, Metron Farnier, Neptune, Diehl
  • RF Technology : FHSS (Frequency Hopping Spread Spectrum)
  • Protection Class : Remote: IP67, Pit: IP68
  • Operation Modes : AMR (mobile), AMI (fixed), hybrid
  • Operating Temperature Range : -40 to +65 deg C
  • Network Type : EnergyAxis and/or SynergyNet IPv6
  • Network Optimization : Automatic path selection to Gatekeeper/SynergyNet Router
  • Mounting Options : Remote mount and pit mount
  • Meter Compatibility : Supports encoded and digital water meter registers
  • Frequency Range : 902 to 928 MHz
  • Device Type : Smart water AMR/AMI communication module
  • Data Encryption : AES‑128 bit encryption
  • Communication Modes : Two-way communication within local area network
  • Approvals : RF Compliance FCC Part 15
Data Sheet
Name
Description
File Size
Date
Size
AMR/AMI Smart Water Module 4.0 Data Sheet (English)
application/pdf 217.35 KB
10/31/2023
217.35 KB
Name
Description
File Size
Date
Size
AMR/AMI Smart Water Module 4.0 Data Sheet (English)
application/pdf 217.35 KB
10/31/2023
217.35 KB
Name
Description
File Size
Date
Size
AMR/AMI Smart Water Module 4.0 Data Sheet (English)
217.35 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
EW103400000
EA WATER-REM, 6FT UNTERM.,WBDB-CFG SYN
EW103400000
EA WATER-REM, 6FT UNTERM.,WBDB-CFG SYN