communication devices
EA_Water Module 3.0
EA_Water Module 3.0 is an advanced AMI communication module for water meters, enabling secure two-way communication, accurate meter data collection, remote deployment, and improved utility operations.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Utilities and consumers have become increasingly aware of the need to conserve water and monitor its consumption. With EnergyAxis AMI and the improved capabilities of the EA_Water 3.0 module, the utility can deploy modules faster, obtain more precise billing data, and offer improved customer service. Elster EA_Water module is compatible with all major water meter suppliers’ encoded or digital registers. Utilities no longer have to plan inventory for each brand of water meter because the EA_Water module’s compatibility can be configured at the time of installation. Also, account information is captured at the time of installation, allowing the installer to quickly deploy the module in the field without having to match up the correct unit to the address. The integral water module and the water meter can be shipped from the factory pre-installed. Remote mounting options allow units to be wall- or pipe-mounted with up to 100 feet (30 meters) of wire. Pit mounted modules are also available.
Additional Information
The EA_Water module supports two-way communication within the EnergyAxis mesh local area network (EA_LAN). The module automatically finds the optimal path to the first hop toward the EA_Gatekeeper, giving the EA_Water module the same robust network coverage as other devices within the EA_LAN. Using the time signals obtained from the EA_LAN, water meter intervals are synchronized with real time, giving the utility an accurate view of data that is not possible with devices that bubble-up data at various, uncoordinated times.
As with other network elements within the EnergyAxis System, the EA_Water 3.0 module has security built in and not patched on. Supporting AES-128 bit encryption, the EA_Water module protects its data and communications with enterprise strength technology. To ensure secure upgrades, the EA_Water 3.0 uses advanced techniques when implementing over-the-air (OTA) upgrades of its firmware. Even if the utility does not implement all of the security features of the EA_LAN, the firmware image and communication link are secured by AES-128 bit encryption. When the OTA process is complete and verified, the EA_Water module will automatically resume operation as it was programmed to do prior to the upgrade.
Water meter compatibility
Fully compatible with current digital and encoded registers from the following manufacturers:
• Honeywell (Elster)
• Badger
• Hersey
• Metron Farnier
• Neptune
• Sensus
EA_Water 3.0 module specifications
• Unlicensed frequency hopping spread spectrum (FHSS) RF technology
• 902 MHz to 928 MHz communication range
• Compliant with FCC Rules, Part 15 and Industry Canada RSS-210
• Temperature range of -40 °C to +65 °C
• Remote housing meets IP67
• Pit housing meets IP68
• Multiple operation mode:- fixed network- hybrid (mobile/fixed)
General Overview
- Applications
- Advanced water metering infrastructure (AMI)
- System Integration
- Works within EnergyAxis® System
- Device Type
- Water AMI communication module (network endpoint)
- Architecture
- IP-based, scalable AMI network (EnergyAxis)
Compatibility
- Supported Vendors
- AMCO (Honeywell), Badger, Hersey, Metron Farnier, Neptune, Sensus
- Meter Compatibility
- Supports encoded and digital water meter registers
Communication
- RF Technology
- FHSS (Frequency Hopping Spread Spectrum)
- Operation Modes
- Fixed network/Hybrid (mobile + fixed)
- Network Type
- EnergyAxis mesh LAN (EA_LAN)
- Network Optimization
- Automatic path selection to Gatekeeper
- Communication Modes
- Two-way communication
Physical
- Protection Class
- Remote: IP67, Pit: IP68
Operating Conditions
- Operating Temperature Range
- -40 to +65 deg C
Deployment & Installation
- Mounting Options
- Pit-mounted or remote-mounted
Electrical Characteristics
- Frequency Range
- 902 to 928 MHz
Security
- Data Encryption
- AES‑128 bit encryption
Safety & Compliance
- Approvals
- NIST, NEMA, FIPS-based security architecture (via EnergyAxis)
General Overview
- Applications
- Advanced water metering infrastructure (AMI)
- System Integration
- Works within EnergyAxis® System
- Device Type
- Water AMI communication module (network endpoint)
- Architecture
- IP-based, scalable AMI network (EnergyAxis)
Compatibility
- Supported Vendors
- AMCO (Honeywell), Badger, Hersey, Metron Farnier, Neptune, Sensus
- Meter Compatibility
- Supports encoded and digital water meter registers
Communication
- RF Technology
- FHSS (Frequency Hopping Spread Spectrum)
- Operation Modes
- Fixed network/Hybrid (mobile + fixed)
- Network Type
- EnergyAxis mesh LAN (EA_LAN)
- Network Optimization
- Automatic path selection to Gatekeeper
- Communication Modes
- Two-way communication
Physical
- Protection Class
- Remote: IP67, Pit: IP68
Operating Conditions
- Operating Temperature Range
- -40 to +65 deg C
Deployment & Installation
- Mounting Options
- Pit-mounted or remote-mounted
Electrical Characteristics
- Frequency Range
- 902 to 928 MHz
Security
- Data Encryption
- AES‑128 bit encryption
Safety & Compliance
- Approvals
- NIST, NEMA, FIPS-based security architecture (via EnergyAxis)
- Applications : Advanced water metering infrastructure (AMI)
- System Integration : Works within EnergyAxis® System
- Supported Vendors : AMCO (Honeywell), Badger, Hersey, Metron Farnier, Neptune, Sensus
- RF Technology : FHSS (Frequency Hopping Spread Spectrum)
- Protection Class : Remote: IP67, Pit: IP68
- Operation Modes : Fixed network/Hybrid (mobile + fixed)
- Operating Temperature Range : -40 to +65 deg C
- Network Type : EnergyAxis mesh LAN (EA_LAN)
- Network Optimization : Automatic path selection to Gatekeeper
- Mounting Options : Pit-mounted or remote-mounted
- Meter Compatibility : Supports encoded and digital water meter registers
- Frequency Range : 902 to 928 MHz
- Device Type : Water AMI communication module (network endpoint)
- Data Encryption : AES‑128 bit encryption
- Communication Modes : Two-way communication
- Architecture : IP-based, scalable AMI network (EnergyAxis)
- Approvals : NIST, NEMA, FIPS-based security architecture (via EnergyAxis)
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In