/content/process/us/en/search.html

ac al am at series

AC-250 Basic

AC250 Diaphragm Meters Series

Overview
The Honeywell American Meter AC-250 class meter is the industry's most cost-effective gas meter for residential and small commercial applications. It is unequaled for accuracy retention and for life cycle maintenance economies.
Specifications

Approvals

  • Accuracy Standard
    • AC-250 certified proof curve

Performance

  • Operating Pressure Range
    • Up to 10 psig
  • Maximum Operating Pressure
    • 5 psig/10 psig (345/690 mbar)
  • Maximum Flow Capacity
    • 250 SCFH (7.1 m³/h) at 1/2 in WC differential

General Overview

  • Meter Types
    • Diaphragm Gas Meter
  • Gas Type
    • Hydrocarbon gases (0.60 specific gravity standard)
  • Applications
    • Residential and small commercial gas measurement

Index

  • Index Type
    • Pointer or Odometer

Construction

  • Construction Materials
    • Die-Cast Aluminum Case, Graphite-filled phenolic Valve
  • Coating Type
    • Polyester primer with high-solids polyurethane top coat

Connection Options

  • Connection Size
    • 10 LT, 20 LT, 30 LT, and others

Operating Conditions

  • Compensation Range
    • -30 to 140 deg F (-34 to 60 deg C)

Safety & Compliance

  • Approvals
    • ANSI B109.1, Measurement Canada Accredited

Approvals

  • Accuracy Standard
    • AC-250 certified proof curve

Performance

  • Operating Pressure Range
    • Up to 10 psig
  • Maximum Operating Pressure
    • 5 psig/10 psig (345/690 mbar)
  • Maximum Flow Capacity
    • 250 SCFH (7.1 m³/h) at 1/2 in WC differential

General Overview

  • Meter Types
    • Diaphragm Gas Meter
  • Gas Type
    • Hydrocarbon gases (0.60 specific gravity standard)
  • Applications
    • Residential and small commercial gas measurement

Index

  • Index Type
    • Pointer or Odometer

Construction

  • Construction Materials
    • Die-Cast Aluminum Case, Graphite-filled phenolic Valve
  • Coating Type
    • Polyester primer with high-solids polyurethane top coat

Connection Options

  • Connection Size
    • 10 LT, 20 LT, 30 LT, and others

Operating Conditions

  • Compensation Range
    • -30 to 140 deg F (-34 to 60 deg C)

Safety & Compliance

  • Approvals
    • ANSI B109.1, Measurement Canada Accredited
  • Accuracy Standard : AC-250 certified proof curve
  • Operating Pressure Range : Up to 10 psig
  • Meter Types : Diaphragm Gas Meter
  • Maximum Operating Pressure : 5 psig/10 psig (345/690 mbar)
  • Maximum Flow Capacity : 250 SCFH (7.1 m³/h) at 1/2 in WC differential
  • Index Type : Pointer or Odometer
  • Gas Type : Hydrocarbon gases (0.60 specific gravity standard)
  • Construction Materials : Die-Cast Aluminum Case, Graphite-filled phenolic Valve
  • Connection Size : 10 LT, 20 LT, 30 LT, and others
  • Compensation Range : -30 to 140 deg F (-34 to 60 deg C)
  • Coating Type : Polyester primer with high-solids polyurethane top coat
  • Approvals : ANSI B109.1, Measurement Canada Accredited
  • Applications : Residential and small commercial gas measurement
Manuals and Guides
Name
Description
File Size
Date
Size
AC-250 Basic Parts List (English)
application/pdf 562.46 KB
10/31/2023
562.46 KB
Data Sheet
Name
Description
File Size
Date
Size
AC-250 Basic Data Sheet (English)
application/pdf 884.86 KB
10/31/2023
884.86 KB
Name
Description
File Size
Date
Size
AC-250 Basic Parts List (English)
application/pdf 562.46 KB
10/31/2023
562.46 KB
AC-250 Basic Data Sheet (English)
application/pdf 884.86 KB
10/31/2023
884.86 KB
Name
Description
File Size
Date
Size
AC-250 Basic Parts List (English)
562.46 KB
10/31/2023
AC-250 Basic Data Sheet (English)
884.86 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10347P004
SCREW, FILL.HD., 1/4-20X 3/8" VALVE SEAT
10347P004
SCREW, FILL.HD., 1/4-20X 3/8" VALVE SEAT
10347P030
SCREW 1/4-20X5/8 AC250 DRILLED
10347P030
SCREW 1/4-20X5/8 AC250 DRILLED
10347P143
SCREW 1/4-20 DRILLED INDEX BOX
10347P143
SCREW 1/4-20 DRILLED INDEX BOX
10347P173
SCREW COMBO HD COVER&TOP AC250
10347P173
SCREW COMBO HD COVER&TOP AC250
10347P174
SCREW COMBO HD INDEX BOX
10347P174
SCREW COMBO HD INDEX BOX
11186P004
COTTER PIN, STEEL, DIAPH. BRKT.
11186P004
COTTER PIN, STEEL, DIAPH. BRKT.
12539P003
VALVE GUIDE PIN (BLACK)
12539P003
VALVE GUIDE PIN (BLACK)
13519P055
SCREW COMBO HEAD,CRANK FRAME
13519P055
SCREW COMBO HEAD,CRANK FRAME
19316P085
SCREW, UNDERCUT COMBO HD -EMBRIDGE
19316P085
SCREW, UNDERCUT COMBO HD -EMBRIDGE
25206G009
CRANK FRAME ARM ASSY OILED
25206G009
CRANK FRAME ARM ASSY OILED