ac al am at series
AC-250 NX
The smallest and lightest diaphragm gas meter in the US market, AC-250NX is easy to install and fits in tighter spaces, such as meter trees in apartment complexes.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits
- Die-cast aluminum case
- Graphite-filled phenolic valves to minimize wear
- Magnetically coupled index drive
- Security seals that indicate tampering
- 250 SCFH (7.1 m3/h) (0.60 specific gravity gas) at 1/2-inch W.C. differential
- Molded, convoluted diaphragms for smooth operation and long life
- Four chamber measurement module,2 liters per revolution
- Anti-reverse device deters tampering
- Temperature compensation available from -30°F to 120°F (-34°C to 49°C)
- AMI/AMR compatible
- Compact and lightweight
- Single-coat polyester finish
- Single-O-ring seal
- Meets and exceeds ANSI B109.1 specifications
General Overview
- Applications
- Residential compact gas metering
- Models
- AC‑250NX
- Meter Types
- Diaphragm Gas Meter
Performance
- Maximum Flow Capacity
- 250 SCFH (7.1 m³/h) at 1/2 in WC differential
- Maximum Allowable Operating Pressure (MAOP)
- 5 psig
Index
- Index Type
- Pointer or Odometer
Physical
- Dimensions
- 10.5 in Height x 9 in Width x 6.9 in Depth
Construction
- Construction Materials
- Die‑Cast Aluminum Case, Graphite‑Filled Phenolic Valves
- Coating Type
- Single‑coat polyester finish
Connection Options
- Connection Size
- 10LT, 20LT, 30LT, 1A Sprague, #1 Pitts, 1.25 in BSP
Operating Conditions
- Compensation Range
- -30 to +120 deg F (-34 to +49 deg C)
Safety & Compliance
- Approvals
- ANSI B109.1 (meets and exceeds)
General Overview
- Applications
- Residential compact gas metering
- Models
- AC‑250NX
- Meter Types
- Diaphragm Gas Meter
Performance
- Maximum Flow Capacity
- 250 SCFH (7.1 m³/h) at 1/2 in WC differential
- Maximum Allowable Operating Pressure (MAOP)
- 5 psig
Index
- Index Type
- Pointer or Odometer
Physical
- Dimensions
- 10.5 in Height x 9 in Width x 6.9 in Depth
Construction
- Construction Materials
- Die‑Cast Aluminum Case, Graphite‑Filled Phenolic Valves
- Coating Type
- Single‑coat polyester finish
Connection Options
- Connection Size
- 10LT, 20LT, 30LT, 1A Sprague, #1 Pitts, 1.25 in BSP
Operating Conditions
- Compensation Range
- -30 to +120 deg F (-34 to +49 deg C)
Safety & Compliance
- Approvals
- ANSI B109.1 (meets and exceeds)
- Applications : Residential compact gas metering
- Models : AC‑250NX
- Meter Types : Diaphragm Gas Meter
- Maximum Flow Capacity : 250 SCFH (7.1 m³/h) at 1/2 in WC differential
- Maximum Allowable Operating Pressure (MAOP) : 5 psig
- Index Type : Pointer or Odometer
- Dimensions : 10.5 in Height x 9 in Width x 6.9 in Depth
- Construction Materials : Die‑Cast Aluminum Case, Graphite‑Filled Phenolic Valves
- Connection Size : 10LT, 20LT, 30LT, 1A Sprague, #1 Pitts, 1.25 in BSP
- Compensation Range : -30 to +120 deg F (-34 to +49 deg C)
- Coating Type : Single‑coat polyester finish
- Approvals : ANSI B109.1 (meets and exceeds)
Brochure
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In