/content/process/us/en/search.html
This site will be down for scheduled maintenance on Thursday, Nov 12th, from 7:00 PM to Thursday Nov 12th 11:00 PM EST. We appreciate your patience during this time.

ac al am at series

AC-630 Basic

AC630 Diaphragm Meters Series

Overview
The Honeywell American Meter AC-630 class diaphragm meter is in a class by itself for accuracy retention and life cycle maintenance economies, ideally suited for larger residential or small commercial & industrial installations.
Specifications

Approvals

  • Accuracy Standard
    • AC-630 certified proof curve

Performance

  • Operating Pressure Range
    • Up to 25 psig
  • Maximum Flow Capacity
    • 630 SCFH (17.8 m³/h) at 1/2 in WC differential
  • Maximum Allowable Operating Pressure (MAOP)
    • 25 psig (1724 mbar)

General Overview

  • Meter Types
    • Diaphragm Gas Meter
  • Gas Type
    • Variety of gases (0.60 specific gravity standard)
  • Applications
    • Large residential, commercial, and small industrial gas measurement

Index

  • Index Type
    • Pointer or Odometer

Construction

  • Construction Materials
    • Die-Cast Aluminum Case, Graphite-filled phenolic Valve
  • Coating Type
    • Polyester primer with high-solids polyurethane top coat

Connection Options

  • Connection Size
    • 20 LT, 30 LT, 45 LT, and others

Operating Conditions

  • Compensation Range
    • -30 to 140 deg F (-34 to 60 deg C)

Safety & Compliance

  • Approvals
    • ANSI B109.2, Measurement Canada Accredited

Approvals

  • Accuracy Standard
    • AC-630 certified proof curve

Performance

  • Operating Pressure Range
    • Up to 25 psig
  • Maximum Flow Capacity
    • 630 SCFH (17.8 m³/h) at 1/2 in WC differential
  • Maximum Allowable Operating Pressure (MAOP)
    • 25 psig (1724 mbar)

General Overview

  • Meter Types
    • Diaphragm Gas Meter
  • Gas Type
    • Variety of gases (0.60 specific gravity standard)
  • Applications
    • Large residential, commercial, and small industrial gas measurement

Index

  • Index Type
    • Pointer or Odometer

Construction

  • Construction Materials
    • Die-Cast Aluminum Case, Graphite-filled phenolic Valve
  • Coating Type
    • Polyester primer with high-solids polyurethane top coat

Connection Options

  • Connection Size
    • 20 LT, 30 LT, 45 LT, and others

Operating Conditions

  • Compensation Range
    • -30 to 140 deg F (-34 to 60 deg C)

Safety & Compliance

  • Approvals
    • ANSI B109.2, Measurement Canada Accredited
  • Accuracy Standard : AC-630 certified proof curve
  • Operating Pressure Range : Up to 25 psig
  • Meter Types : Diaphragm Gas Meter
  • Maximum Flow Capacity : 630 SCFH (17.8 m³/h) at 1/2 in WC differential
  • Maximum Allowable Operating Pressure (MAOP) : 25 psig (1724 mbar)
  • Index Type : Pointer or Odometer
  • Gas Type : Variety of gases (0.60 specific gravity standard)
  • Construction Materials : Die-Cast Aluminum Case, Graphite-filled phenolic Valve
  • Connection Size : 20 LT, 30 LT, 45 LT, and others
  • Compensation Range : -30 to 140 deg F (-34 to 60 deg C)
  • Coating Type : Polyester primer with high-solids polyurethane top coat
  • Approvals : ANSI B109.2, Measurement Canada Accredited
  • Applications : Large residential, commercial, and small industrial gas measurement
Manuals and Guides
Name
Description
File Size
Date
Size
AC-630 Basic Parts List (English)
application/pdf 295 KB
10/12/2023
295 KB
AC-630 Basic Cleaning Instructions (English)
application/pdf 59.82 KB
10/31/2023
59.82 KB
Data Sheet
Name
Description
File Size
Date
Size
AC-630 Basic Data Sheet (English)
application/pdf 1013.73 KB
10/31/2023
1013.73 KB
Name
Description
File Size
Date
Size
AC-630 Basic Parts List (English)
application/pdf 295 KB
10/12/2023
295 KB
AC-630 Basic Data Sheet (English)
application/pdf 1013.73 KB
10/31/2023
1013.73 KB
AC-630 Basic Cleaning Instructions (English)
application/pdf 59.82 KB
10/31/2023
59.82 KB
Name
Description
File Size
Date
Size
AC-630 Basic Parts List (English)
295 KB
10/12/2023
AC-630 Basic Cleaning Instructions (English)
59.82 KB
10/31/2023
AC-630 Basic Data Sheet (English)
1013.73 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10347P175
SCREW COMBO HD COVER & TOP AL-425
10347P175
SCREW COMBO HD COVER & TOP AL-425
16423P023
SCREW 1/4-20X3/4-AL-425-25#TC waxed
16423P023
SCREW 1/4-20X3/4-AL-425-25#TC waxed
25276G152
CRANK FRAME &TANG ASSY REG AC630
25276G152
CRANK FRAME &TANG ASSY REG AC630
25276G153
CR FR &TANG ASSY AC630 TC
25276G153
CR FR &TANG ASSY AC630 TC
25276G155
CR FR &TANG ASSY AC630 TC
25276G155
CR FR &TANG ASSY AC630 TC
28873P041
VALVE COVER, FRONT AC-630
28873P041
VALVE COVER, FRONT AC-630
28873P042
VALVE COVER, BACK AC-630
28873P042
VALVE COVER, BACK AC-630
39451P072
VALVE SEAT AC-630
39451P072
VALVE SEAT AC-630
42986G026
AXLE BOX ASSY PUR 2' 42983P022
42986G026
AXLE BOX ASSY PUR 2' 42983P022
42986G027
AXLE BOX ASSY GRAY .05M 42983P023
42986G027
AXLE BOX ASSY GRAY .05M 42983P023