/content/process/us/en/search.html

ac al am at series

AL-1400 Basic

The AL-1400 is ideally suited for commercial and industrial installations. It is unequaled for accuracy retention and for life cycle maintenance economies.

Overview
The Honeywell American Meter remanufactured AL-1400 class industrial diaphragm meter is ideally suited for commercial and industrial installations, unequaled for accuracy retention and for life cycle maintenance economies.

Features
• Die-cast aluminumcase
• Oil-impregnated, self-lubricating bushings
• Molded, convoluted diaphragms for smooth operation and long life
• Rigid, reinforced flag rods for positive alignment and sustained accuracy
• Graphite-filled phenolic valves to minimize wear
• Long-life, low friction, grommet seals
• Security seals that indicate tampering
Specifications

General Overview

  • Models
    • AL‑1400
  • Applications
    • Commercial and industrial gas metering
  • Meter Types
    • Diaphragm Gas Meter

Performance

  • Maximum Allowable Operating Pressure (MAOP)
    • 100 psig (6895 mbar)
  • Operating Pressure Range
    • Up to 100 psig
  • Maximum Flow Capacity
    • 1400 SCFH (39.6 m³/h) at 1/2‑in WC differential

Operating Conditions

  • Temperature Compensation
    • Optional
  • Compensation Range
    • -30 to 140 deg F (-34 to 60 deg C)

Construction

  • Construction Materials
    • Die‑Cast Aluminum Case, Graphite‑Filled Phenolic Valves

Measurement

  • Measurement Principle
    • Positive displacement diaphragm meter

Flow & Performance

  • Extended Flow Range
    • Up to 13,800 SCFH depending on pressure conditions

Connection Options

  • Connection Type
    • 2 in NPT, 3 in NPT, 3 in Flanged

Index

  • Index Type
    • Pointer or Odometer

Safety & Compliance

  • Approvals
    • ANSI B109.2, ISO 9001:2000 certified manufacturing

General Overview

  • Models
    • AL‑1400
  • Applications
    • Commercial and industrial gas metering
  • Meter Types
    • Diaphragm Gas Meter

Performance

  • Maximum Allowable Operating Pressure (MAOP)
    • 100 psig (6895 mbar)
  • Operating Pressure Range
    • Up to 100 psig
  • Maximum Flow Capacity
    • 1400 SCFH (39.6 m³/h) at 1/2‑in WC differential

Operating Conditions

  • Temperature Compensation
    • Optional
  • Compensation Range
    • -30 to 140 deg F (-34 to 60 deg C)

Construction

  • Construction Materials
    • Die‑Cast Aluminum Case, Graphite‑Filled Phenolic Valves

Measurement

  • Measurement Principle
    • Positive displacement diaphragm meter

Flow & Performance

  • Extended Flow Range
    • Up to 13,800 SCFH depending on pressure conditions

Connection Options

  • Connection Type
    • 2 in NPT, 3 in NPT, 3 in Flanged

Index

  • Index Type
    • Pointer or Odometer

Safety & Compliance

  • Approvals
    • ANSI B109.2, ISO 9001:2000 certified manufacturing
  • Models : AL‑1400
  • Maximum Allowable Operating Pressure (MAOP) : 100 psig (6895 mbar)
  • Temperature Compensation : Optional
  • Operating Pressure Range : Up to 100 psig
  • Construction Materials : Die‑Cast Aluminum Case, Graphite‑Filled Phenolic Valves
  • Measurement Principle : Positive displacement diaphragm meter
  • Maximum Flow Capacity : 1400 SCFH (39.6 m³/h) at 1/2‑in WC differential
  • Extended Flow Range : Up to 13,800 SCFH depending on pressure conditions
  • Compensation Range : -30 to 140 deg F (-34 to 60 deg C)
  • Connection Type : 2 in NPT, 3 in NPT, 3 in Flanged
  • Applications : Commercial and industrial gas metering
  • Meter Types : Diaphragm Gas Meter
  • Index Type : Pointer or Odometer
  • Approvals : ANSI B109.2, ISO 9001:2000 certified manufacturing
Installation Instructions
Name
Description
File Size
Date
Size
AL-1400 Basic Installation Instructions (English)
application/pdf 148.11 KB
10/31/2023
148.11 KB
Manuals and Guides
Name
Description
File Size
Date
Size
AL-1400 Basic Cleaning Instructions (English)
application/pdf 60.23 KB
10/31/2023
60.23 KB
AL-1400 Basic Parts List (English)
application/pdf 70.68 KB
10/31/2023
70.68 KB
AL-1400 Basic Repair Parts List (English)
application/pdf 473.6 KB
10/31/2023
473.6 KB
AL-5000 Basic Technical Information (English)
application/pdf 429.47 KB
10/12/2023
429.47 KB
Data Sheet
Name
Description
File Size
Date
Size
AL-1400 Basic Data Sheet (English)
application/pdf 404.93 KB
10/31/2023
404.93 KB
Name
Description
File Size
Date
Size
AL-1400 Basic Cleaning Instructions (English)
application/pdf 60.23 KB
10/31/2023
60.23 KB
AL-1400 Basic Parts List (English)
application/pdf 70.68 KB
10/31/2023
70.68 KB
AL-1400 Basic Repair Parts List (English)
application/pdf 473.6 KB
10/31/2023
473.6 KB
AL-5000 Basic Technical Information (English)
application/pdf 429.47 KB
10/12/2023
429.47 KB
AL-1400 Basic Installation Instructions (English)
application/pdf 148.11 KB
10/31/2023
148.11 KB
AL-1400 Basic Data Sheet (English)
application/pdf 404.93 KB
10/31/2023
404.93 KB
Name
Description
File Size
Date
Size
AL-1400 Basic Installation Instructions (English)
148.11 KB
10/31/2023
AL-1400 Basic Cleaning Instructions (English)
60.23 KB
10/31/2023
AL-1400 Basic Parts List (English)
70.68 KB
10/31/2023
AL-1400 Basic Repair Parts List (English)
473.6 KB
10/31/2023
AL-5000 Basic Technical Information (English)
429.47 KB
10/12/2023
AL-1400 Basic Data Sheet (English)
404.93 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10956P038
BUSHING TANGENT
10956P038
BUSHING TANGENT
11094P021
PIN-BELL CRK AL1400
11094P021
PIN-BELL CRK AL1400
11186P021
STRAIGHT COTTER PIN
11186P021
STRAIGHT COTTER PIN
11635P035
SCREW HEX 3/8-16X1 1/4
11635P035
SCREW HEX 3/8-16X1 1/4
11635P038
SCREW HEX 3/8-16X1 1/2 drilled
11635P038
SCREW HEX 3/8-16X1 1/2 drilled
11635P074
SCREW HEX 3/8-16X1 1/2
11635P074
SCREW HEX 3/8-16X1 1/2
12297G003
CUP-OIL ELBOW W/LID HARDCASE METERS
12297G003
CUP-OIL ELBOW W/LID HARDCASE METERS
17318G019
ARM VALVE ASY-1400
17318G019
ARM VALVE ASY-1400
17585P034
BEARING (DISC GUIDE WIRE)
17585P034
BEARING (DISC GUIDE WIRE)
21359K003
KIT, INDEX BOX (21359G002 & HARDWARE)
21359K003
KIT, INDEX BOX (21359G002 & HARDWARE)