/content/process/us/en/search.html

ac al am at series

AL-2300 Basic

Elster American Meter’s aluminumcase meters are designed to provide positive displacement accuracy for industrial or commercial loads.

Overview
The Honeywell American Meter remanufactured AL-2300 class industrial diaphragm meter is ideally suited for commercial and industrial installations, unequaled for accuracy retention and for life cycle maintenance economies.

Features 
• Die-cast aluminumcase
 • Oil-impregnated, self-lubricating bushings 
• Molded, convoluted diaphragms for smooth operation and long life 
• Rigid, reinforced flag rods for positive alignment and sustained accuracy 
• Graphite-filled phenolic valves to minimize wear 
• Long-life, low friction, grommet seals 
• Security seals that indicate tampering
Specifications

General Overview

  • Models
    • AL‑2300
  • Applications
    • Commercial and industrial gas metering
  • Meter Types
    • Diaphragm Gas Meter

Performance

  • Maximum Allowable Operating Pressure (MAOP)
    • 100 psig (6895 mbar)
  • Operating Pressure Range
    • Up to 100 psig
  • Maximum Flow Capacity
    • 2300 SCFH (65.1 m³/h) at 1/2‑in WC differential

Operating Conditions

  • Temperature Compensation
    • Optional
  • Compensation Range
    • -30 to 140 deg F (-34 to 60 deg C)

Construction

  • Construction Materials
    • Die‑Cast Aluminum Case, Graphite‑Filled Phenolic Valves

Measurement

  • Measurement Principle
    • Positive displacement diaphragm meter

Flow & Performance

  • Extended Flow Range
    • Up to 23,000 SCFH depending on pressure conditions

Connection Options

  • Connection Type
    • 4 in NPT or 4 in Flanged

Index

  • Index Type
    • Pointer or Odometer

Safety & Compliance

  • Approvals
    • ANSI B109.2, ISO 9001:2000 certified manufacturing

General Overview

  • Models
    • AL‑2300
  • Applications
    • Commercial and industrial gas metering
  • Meter Types
    • Diaphragm Gas Meter

Performance

  • Maximum Allowable Operating Pressure (MAOP)
    • 100 psig (6895 mbar)
  • Operating Pressure Range
    • Up to 100 psig
  • Maximum Flow Capacity
    • 2300 SCFH (65.1 m³/h) at 1/2‑in WC differential

Operating Conditions

  • Temperature Compensation
    • Optional
  • Compensation Range
    • -30 to 140 deg F (-34 to 60 deg C)

Construction

  • Construction Materials
    • Die‑Cast Aluminum Case, Graphite‑Filled Phenolic Valves

Measurement

  • Measurement Principle
    • Positive displacement diaphragm meter

Flow & Performance

  • Extended Flow Range
    • Up to 23,000 SCFH depending on pressure conditions

Connection Options

  • Connection Type
    • 4 in NPT or 4 in Flanged

Index

  • Index Type
    • Pointer or Odometer

Safety & Compliance

  • Approvals
    • ANSI B109.2, ISO 9001:2000 certified manufacturing
  • Models : AL‑2300
  • Maximum Allowable Operating Pressure (MAOP) : 100 psig (6895 mbar)
  • Temperature Compensation : Optional
  • Operating Pressure Range : Up to 100 psig
  • Construction Materials : Die‑Cast Aluminum Case, Graphite‑Filled Phenolic Valves
  • Measurement Principle : Positive displacement diaphragm meter
  • Maximum Flow Capacity : 2300 SCFH (65.1 m³/h) at 1/2‑in WC differential
  • Extended Flow Range : Up to 23,000 SCFH depending on pressure conditions
  • Compensation Range : -30 to 140 deg F (-34 to 60 deg C)
  • Connection Type : 4 in NPT or 4 in Flanged
  • Applications : Commercial and industrial gas metering
  • Meter Types : Diaphragm Gas Meter
  • Index Type : Pointer or Odometer
  • Approvals : ANSI B109.2, ISO 9001:2000 certified manufacturing
Installation Instructions
Name
Description
File Size
Date
Size
AL-2300 Basic Installation Instructions (English)
application/pdf 148.12 KB
10/31/2023
148.12 KB
Manuals and Guides
Name
Description
File Size
Date
Size
AL-2300 Basic Parts List (English)
application/pdf 70.68 KB
10/31/2023
70.68 KB
AL-2300 Basic Repair Parts List (English)
application/pdf 499.77 KB
10/31/2023
499.77 KB
AL-5000 Basic Technical Information (English)
application/pdf 429.47 KB
10/12/2023
429.47 KB
AL-2300 Basic Cleaning Instructions (English)
application/pdf 60.23 KB
10/31/2023
60.23 KB
Data Sheet
Name
Description
File Size
Date
Size
AL-2300 Basic Data Sheet (English)
application/pdf 409.9 KB
10/31/2023
409.9 KB
Name
Description
File Size
Date
Size
AL-2300 Basic Parts List (English)
application/pdf 70.68 KB
10/31/2023
70.68 KB
AL-2300 Basic Repair Parts List (English)
application/pdf 499.77 KB
10/31/2023
499.77 KB
AL-2300 Basic Data Sheet (English)
application/pdf 409.9 KB
10/31/2023
409.9 KB
AL-2300 Basic Installation Instructions (English)
application/pdf 148.12 KB
10/31/2023
148.12 KB
AL-5000 Basic Technical Information (English)
application/pdf 429.47 KB
10/12/2023
429.47 KB
AL-2300 Basic Cleaning Instructions (English)
application/pdf 60.23 KB
10/31/2023
60.23 KB
Name
Description
File Size
Date
Size
AL-2300 Basic Installation Instructions (English)
148.12 KB
10/31/2023
AL-2300 Basic Parts List (English)
70.68 KB
10/31/2023
AL-2300 Basic Repair Parts List (English)
499.77 KB
10/31/2023
AL-5000 Basic Technical Information (English)
429.47 KB
10/12/2023
AL-2300 Basic Cleaning Instructions (English)
60.23 KB
10/31/2023
AL-2300 Basic Data Sheet (English)
409.9 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
01122P048
GASKET, HANDHOLE PLATE
01122P048
GASKET, HANDHOLE PLATE
10956P028
BUSHING, .62ODX.44IDX.88, SST
10956P028
BUSHING, .62ODX.44IDX.88, SST
10956P092
BUSHING AL2300 TANG WRIST
10956P092
BUSHING AL2300 TANG WRIST
11094P020
PIN-BELL CRK AL2300/5000
11094P020
PIN-BELL CRK AL2300/5000
11970P003
HEX HD PIPE PLUG, DRILLED FOR SEAL WIRE
11970P003
HEX HD PIPE PLUG, DRILLED FOR SEAL WIRE
13981P033
WASHER, 1.00ODX.41IDX.06W, STL
13981P033
WASHER, 1.00ODX.41IDX.06W, STL
17318G006
ARM VALVE ASSY-AL2300
17318G006
ARM VALVE ASSY-AL2300
17358G008
ARM FRONT SHORT FLAG-AL2300
17358G008
ARM FRONT SHORT FLAG-AL2300
17358G045
RM-SHORT FLAG BACK-AL2300
17358G045
RM-SHORT FLAG BACK-AL2300
17614P041
WASHER AL2300/5000
17614P041
WASHER AL2300/5000