/content/process/us/en/search.html

ac al am at series

AL-425 Basic

AL425 Diaphragm Meters Series

Overview
The Honeywell American Meter AL-425 class diaphragm meter is in a class by itself for accuracy retention and life cycle maintenance economies, ideally suited for larger residential or small commercial & industrial installations.
Specifications

Approvals

  • Accuracy Standard
    • Up to 25 psig

Performance

  • Operating Pressure Range
    • Up to 25 psig
  • Maximum Flow Capacity
    • 425 SCFH (12.0 m³/h) at 1/2‑in WC differential
  • Maximum Allowable Operating Pressure (MAOP)
    • 10 psig or 25 psig (690 or 1724 mbar)

General Overview

  • Meter Types
    • Diaphragm Gas Meter
  • Gas Type
    • Variety of gases (0.60 specific gravity standard)
  • Applications
    • Large residential and small commercial/industrial gas measurement

Index

  • Index Type
    • Pointer or Odometer

Construction

  • Construction Materials
    • Die-Cast Aluminum Case, Graphite-filled phenolic Valve
  • Coating Type
    • Polyester primer with high‑solids polyurethane top coat

Connection Options

  • Connection Size
    • 20 LT, 30 LT, 45 LT, and others

Operating Conditions

  • Compensation Range
    • -30 to 140 deg F (-34 to 60 deg C)

Safety & Compliance

  • Approvals
    • ANSI B109.1, Measurement Canada Accredited

Approvals

  • Accuracy Standard
    • Up to 25 psig

Performance

  • Operating Pressure Range
    • Up to 25 psig
  • Maximum Flow Capacity
    • 425 SCFH (12.0 m³/h) at 1/2‑in WC differential
  • Maximum Allowable Operating Pressure (MAOP)
    • 10 psig or 25 psig (690 or 1724 mbar)

General Overview

  • Meter Types
    • Diaphragm Gas Meter
  • Gas Type
    • Variety of gases (0.60 specific gravity standard)
  • Applications
    • Large residential and small commercial/industrial gas measurement

Index

  • Index Type
    • Pointer or Odometer

Construction

  • Construction Materials
    • Die-Cast Aluminum Case, Graphite-filled phenolic Valve
  • Coating Type
    • Polyester primer with high‑solids polyurethane top coat

Connection Options

  • Connection Size
    • 20 LT, 30 LT, 45 LT, and others

Operating Conditions

  • Compensation Range
    • -30 to 140 deg F (-34 to 60 deg C)

Safety & Compliance

  • Approvals
    • ANSI B109.1, Measurement Canada Accredited
  • Accuracy Standard : Up to 25 psig
  • Operating Pressure Range : Up to 25 psig
  • Meter Types : Diaphragm Gas Meter
  • Maximum Flow Capacity : 425 SCFH (12.0 m³/h) at 1/2‑in WC differential
  • Maximum Allowable Operating Pressure (MAOP) : 10 psig or 25 psig (690 or 1724 mbar)
  • Index Type : Pointer or Odometer
  • Gas Type : Variety of gases (0.60 specific gravity standard)
  • Construction Materials : Die-Cast Aluminum Case, Graphite-filled phenolic Valve
  • Connection Size : 20 LT, 30 LT, 45 LT, and others
  • Compensation Range : -30 to 140 deg F (-34 to 60 deg C)
  • Coating Type : Polyester primer with high‑solids polyurethane top coat
  • Approvals : ANSI B109.1, Measurement Canada Accredited
  • Applications : Large residential and small commercial/industrial gas measurement
Installation Instructions
Name
Description
File Size
Date
Size
Installation Instructions
application/pdf 397.33 KB
10/31/2023
397.33 KB
Manuals and Guides
Name
Description
File Size
Date
Size
AL425 Parts List
application/pdf 748.04 KB
10/31/2023
748.04 KB
Cleaning Instructions
application/pdf 60.06 KB
10/31/2023
60.06 KB
Data Sheet
Name
Description
File Size
Date
Size
AL425 Data Sheet - English
application/pdf 972.91 KB
10/31/2023
972.91 KB
Name
Description
File Size
Date
Size
AL425 Data Sheet - English
application/pdf 972.91 KB
10/31/2023
972.91 KB
AL425 Parts List
application/pdf 748.04 KB
10/31/2023
748.04 KB
Cleaning Instructions
application/pdf 60.06 KB
10/31/2023
60.06 KB
Installation Instructions
application/pdf 397.33 KB
10/31/2023
397.33 KB
Name
Description
File Size
Date
Size
Installation Instructions
397.33 KB
10/31/2023
AL425 Parts List
748.04 KB
10/31/2023
Cleaning Instructions
60.06 KB
10/31/2023
AL425 Data Sheet - English
972.91 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10347P103
SCREW 1/4-20X3/4 AL425 10# DR
10347P103
SCREW 1/4-20X3/4 AL425 10# DR
16423P024
SCREW 1/4-20X3/4 AL425 25# TC-DRILLED
16423P024
SCREW 1/4-20X3/4 AL425 25# TC-DRILLED
17550G062
ASSY, FLAG ARM (AL425)
17550G062
ASSY, FLAG ARM (AL425)
19316P086
SCREW, UNDERCUT COMBO HD-EMBRIDGE
19316P086
SCREW, UNDERCUT COMBO HD-EMBRIDGE
25276G139
CRANK FRAME & TANGENT REG AL425 2' SST
25276G139
CRANK FRAME & TANGENT REG AL425 2' SST
25276G140
CR,CR FR&TCTANAL425 2'SST
25276G140
CR,CR FR&TCTANAL425 2'SST
25276G146
CR FR&TC TANG ASY 2TC MT
25276G146
CR FR&TC TANG ASY 2TC MT
26016G063
CR&WORM ASSY AL425 2'
26016G063
CR&WORM ASSY AL425 2'
28736P006
FLAG ARM, SHORT (AL425)
28736P006
FLAG ARM, SHORT (AL425)
28873W022
VALVE COVER FRONT
28873W022
VALVE COVER FRONT