/content/process/us/en/search.html

ac al am at series

AL-5000 Basic

The Elster Meter Services Refurbish program applies to AL-1400/AL-2300/AL-5000 series Elster American or Elster Canadian meters, suggested for fifteen (15) years old and newer.

Overview
The Honeywell American Meter remanufactured AL-5000 class industrial diaphragm meter is ideally suited for commercial and industrial installations, unequaled for accuracy retention and for life cycle maintenance economies.

Features
• Die-cast aluminumcase
• Oil-impregnated, self-lubricating bushings
• Molded, convoluted diaphragms for smooth operation and long life
• Rigid, reinforced flag rods for positive alignment and sustained accuracy
• Graphite-filled phenolic valves to minimize wear
• Long-life, low friction, grommet seals
• Security seals that indicate tampering
Specifications

General Overview

  • Models
    • AL‑5000
  • Applications
    • Commercial and industrial gas metering
  • Meter Types
    • Diaphragm Gas Meter

Performance

  • Maximum Allowable Operating Pressure (MAOP)
    • 100 psig (6895 mbar)
  • Operating Pressure Range
    • Up to 100 psig
  • Maximum Flow Capacity
    • 5000 SCFH (141.6 m³/h) at 1/2 in WC differential

Operating Conditions

  • Temperature Compensation
    • Optional
  • Compensation Range
    • -30 to 140 deg F (-34 to 60 deg C)

Construction

  • Construction Materials
    • Die‑Cast Aluminum Case, Graphite‑Filled Phenolic Valves

Measurement

  • Measurement Principle
    • Positive displacement diaphragm meter

Flow & Performance

  • Extended Flow Range
    • Up to 50,500 SCFH depending on pressure conditions

Connection Options

  • Connection Type
    • 4 in NPT or 4 in Flanged

Index

  • Index Type
    • Pointer or Odometer

Safety & Compliance

  • Approvals
    • ANSI B109.2, ISO 9001:2000 certified manufacturing

General Overview

  • Models
    • AL‑5000
  • Applications
    • Commercial and industrial gas metering
  • Meter Types
    • Diaphragm Gas Meter

Performance

  • Maximum Allowable Operating Pressure (MAOP)
    • 100 psig (6895 mbar)
  • Operating Pressure Range
    • Up to 100 psig
  • Maximum Flow Capacity
    • 5000 SCFH (141.6 m³/h) at 1/2 in WC differential

Operating Conditions

  • Temperature Compensation
    • Optional
  • Compensation Range
    • -30 to 140 deg F (-34 to 60 deg C)

Construction

  • Construction Materials
    • Die‑Cast Aluminum Case, Graphite‑Filled Phenolic Valves

Measurement

  • Measurement Principle
    • Positive displacement diaphragm meter

Flow & Performance

  • Extended Flow Range
    • Up to 50,500 SCFH depending on pressure conditions

Connection Options

  • Connection Type
    • 4 in NPT or 4 in Flanged

Index

  • Index Type
    • Pointer or Odometer

Safety & Compliance

  • Approvals
    • ANSI B109.2, ISO 9001:2000 certified manufacturing
  • Models : AL‑5000
  • Maximum Allowable Operating Pressure (MAOP) : 100 psig (6895 mbar)
  • Temperature Compensation : Optional
  • Operating Pressure Range : Up to 100 psig
  • Construction Materials : Die‑Cast Aluminum Case, Graphite‑Filled Phenolic Valves
  • Measurement Principle : Positive displacement diaphragm meter
  • Maximum Flow Capacity : 5000 SCFH (141.6 m³/h) at 1/2 in WC differential
  • Extended Flow Range : Up to 50,500 SCFH depending on pressure conditions
  • Compensation Range : -30 to 140 deg F (-34 to 60 deg C)
  • Connection Type : 4 in NPT or 4 in Flanged
  • Applications : Commercial and industrial gas metering
  • Meter Types : Diaphragm Gas Meter
  • Index Type : Pointer or Odometer
  • Approvals : ANSI B109.2, ISO 9001:2000 certified manufacturing
Installation Instructions
Name
Description
File Size
Date
Size
AL-5000 Basic Installation Instructions (English)
application/pdf 148.12 KB
10/31/2023
148.12 KB
Manuals and Guides
Name
Description
File Size
Date
Size
AL-5000 Basic Manuals and Guides (English)
application/pdf 445.52 KB
10/31/2023
445.52 KB
AL-5000 Basic Technical Information (English)
application/pdf 429.47 KB
10/12/2023
429.47 KB
AL-5000 Basic Parts List (English)
application/pdf 70.68 KB
10/31/2023
70.68 KB
AL-5000 Basic Cleaning Instructions (English)
application/pdf 60.23 KB
10/31/2023
60.23 KB
Data Sheet
Name
Description
File Size
Date
Size
AL-5000 Basic Data Sheet (English)
application/pdf 405.18 KB
10/31/2023
405.18 KB
Name
Description
File Size
Date
Size
AL-5000 Basic Data Sheet (English)
application/pdf 405.18 KB
10/31/2023
405.18 KB
AL-5000 Basic Manuals and Guides (English)
application/pdf 445.52 KB
10/31/2023
445.52 KB
AL-5000 Basic Technical Information (English)
application/pdf 429.47 KB
10/12/2023
429.47 KB
AL-5000 Basic Parts List (English)
application/pdf 70.68 KB
10/31/2023
70.68 KB
AL-5000 Basic Installation Instructions (English)
application/pdf 148.12 KB
10/31/2023
148.12 KB
AL-5000 Basic Cleaning Instructions (English)
application/pdf 60.23 KB
10/31/2023
60.23 KB
Name
Description
File Size
Date
Size
AL-5000 Basic Installation Instructions (English)
148.12 KB
10/31/2023
AL-5000 Basic Manuals and Guides (English)
445.52 KB
10/31/2023
AL-5000 Basic Technical Information (English)
429.47 KB
10/12/2023
AL-5000 Basic Parts List (English)
70.68 KB
10/31/2023
AL-5000 Basic Cleaning Instructions (English)
60.23 KB
10/31/2023
AL-5000 Basic Data Sheet (English)
405.18 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10956P026
BUSHING, .62ODX.44IDX1.00, SST
10956P026
BUSHING, .62ODX.44IDX1.00, SST
10956P091
BUSHING AL5000 TANG WRIST
10956P091
BUSHING AL5000 TANG WRIST
17318G005
ARM VALVE ASSY-AL5000
17318G005
ARM VALVE ASSY-AL5000
17356G019
CRANK BELL BOTTOM ASSY-5000
17356G019
CRANK BELL BOTTOM ASSY-5000
17356G020
CRANK BELL TOP ASY-AL5000
17356G020
CRANK BELL TOP ASY-AL5000
17358G005
ARM-SHORT FLAG ASSY-FRT AL5000
17358G005
ARM-SHORT FLAG ASSY-FRT AL5000
17358G044
ARM-SHORT FLAG ASY-BACK AL5000
17358G044
ARM-SHORT FLAG ASY-BACK AL5000
17585P033
BEARING DISC GUIDE WIRE
17585P033
BEARING DISC GUIDE WIRE
25050G045
CRK FRM REG & TANG ASSY-AL5000
25050G045
CRK FRM REG & TANG ASSY-AL5000
25050G048
CRANK,CRK FRM & TC TANG-AL5000
25050G048
CRANK,CRK FRM & TC TANG-AL5000