/content/process/us/en/search.html

ac al am at series

AL-800/1000 Basic

The Honeywell American Meter AL-800 and AL-1000 class meters are ideally suited for commercial and industrial applications, providing positive displacement accuracy for commercial or industrial loads.

Overview
The AL-800/AL-1000 diaphragm meters are for usage in commercial/industrial applications.  These meters are compact and lightweight, but are designed for positive displacement accuracy for industrial/commercial loads.

AL-800 Advantages
• AMR/AMI Compatibility
• Temperature Compensation available from -30°F to 140°F (-34°C to 60°C)
• Meets ANSI B109.2 specifications
• Measurement Canada accredited
• 800 SCFH (22.7m3/h) (0.60 specific gravity gas) at ½-inch W.C. differential

AL-1000 Advantages
• AMR/AMI Compatibility
• Temperature Compensation available from -30°F to 140°F (-34°C to 60°C)
• Meets ANSI B109.2 specifications
• Measurement Canada accredited
• 1000 SCFH (28.3m3 /h) (0.60 specific gravity gas) at ½-inch W.C. differential
Specifications

General Overview

  • Applications
    • Commercial and industrial gas metering
  • Models
    • AL‑800, AL-1000
  • Meter Types
    • Diaphragm Gas Meter

Operating Conditions

  • Temperature Compensation
    • Optional
  • Compensation Range
    • -30 to 140 deg F (-34 to 60 deg C)

Performance

  • Operating Pressure Range
    • Up to 100 psig
  • Maximum Flow Capacity
    • AL-1000: 1000 SCFH (0.60 specific gravity gas) at 1/2 in WC differential
    • AL-800: 800 SCFH (0.60 specific gravity gas) at 1/2 in WC differential
  • Maximum Allowable Operating Pressure (MAOP)
    • 20 or 100 psig (140 or 6895 mbar)

Measurement

  • Measurement Principle
    • Positive displacement diaphragm meter

Index

  • Index Type
    • Pointer or Odometer

Construction

  • Construction Materials
    • Die‑Cast Aluminum Case, Graphite‑Filled Phenolic Valves
  • Coating Type
    • Polyester primer with polyurethane top coat

Connection Options

  • Connection Size
    • 30LT, 45LT, 60LT, 100LT, 1‑1/2 in NPT and others

Safety & Compliance

  • Approvals
    • ANSI B109.2, Measurement Canada Accredited, ISO 9001:2000

General Overview

  • Applications
    • Commercial and industrial gas metering
  • Models
    • AL‑800, AL-1000
  • Meter Types
    • Diaphragm Gas Meter

Operating Conditions

  • Temperature Compensation
    • Optional
  • Compensation Range
    • -30 to 140 deg F (-34 to 60 deg C)

Performance

  • Operating Pressure Range
    • Up to 100 psig
  • Maximum Flow Capacity
    • AL-1000: 1000 SCFH (0.60 specific gravity gas) at 1/2 in WC differential
    • AL-800: 800 SCFH (0.60 specific gravity gas) at 1/2 in WC differential
  • Maximum Allowable Operating Pressure (MAOP)
    • 20 or 100 psig (140 or 6895 mbar)

Measurement

  • Measurement Principle
    • Positive displacement diaphragm meter

Index

  • Index Type
    • Pointer or Odometer

Construction

  • Construction Materials
    • Die‑Cast Aluminum Case, Graphite‑Filled Phenolic Valves
  • Coating Type
    • Polyester primer with polyurethane top coat

Connection Options

  • Connection Size
    • 30LT, 45LT, 60LT, 100LT, 1‑1/2 in NPT and others

Safety & Compliance

  • Approvals
    • ANSI B109.2, Measurement Canada Accredited, ISO 9001:2000
  • Applications : Commercial and industrial gas metering
  • Temperature Compensation : Optional
  • Operating Pressure Range : Up to 100 psig
  • Models : AL‑800, AL-1000
  • Meter Types : Diaphragm Gas Meter
  • Measurement Principle : Positive displacement diaphragm meter
  • Maximum Flow Capacity : AL-1000: 1000 SCFH (0.60 specific gravity gas) at 1/2 in WC differential|AL-800: 800 SCFH (0.60 specific gravity gas) at 1/2 in WC differential
  • Maximum Allowable Operating Pressure (MAOP) : 20 or 100 psig (140 or 6895 mbar)
  • Index Type : Pointer or Odometer
  • Construction Materials : Die‑Cast Aluminum Case, Graphite‑Filled Phenolic Valves
  • Connection Size : 30LT, 45LT, 60LT, 100LT, 1‑1/2 in NPT and others
  • Compensation Range : -30 to 140 deg F (-34 to 60 deg C)
  • Coating Type : Polyester primer with polyurethane top coat
  • Approvals : ANSI B109.2, Measurement Canada Accredited, ISO 9001:2000
Installation Instructions
Name
Description
File Size
Date
Size
AL-800/1000 Basic Meter Installation Instructions (English)
application/pdf 148.47 KB
10/12/2023
148.47 KB
AL-800/1000 Basic Installation Instructions (English)
application/pdf 533.23 KB
10/31/2023
533.23 KB
Manuals and Guides
Name
Description
File Size
Date
Size
AL-800/1000 Basic Repair Parts List (English)
application/pdf 425.93 KB
10/31/2023
425.93 KB
AL-800/1000 Basic Cleaning Instructions (English)
application/pdf 60.25 KB
10/31/2023
60.25 KB
AL-800 Basic Parts List (English)
application/pdf 417.28 KB
10/31/2023
417.28 KB
AL-800/1000 Basic Parts List (English)
application/pdf 70.7 KB
10/31/2023
70.7 KB
Data Sheet
Name
Description
File Size
Date
Size
AL-800/1000 Basic Data Sheet (English)
application/pdf 417.12 KB
10/31/2023
417.12 KB
Name
Description
File Size
Date
Size
AL-800/1000 Basic Data Sheet (English)
application/pdf 417.12 KB
10/31/2023
417.12 KB
AL-800/1000 Basic Meter Installation Instructions (English)
application/pdf 148.47 KB
10/12/2023
148.47 KB
AL-800/1000 Basic Repair Parts List (English)
application/pdf 425.93 KB
10/31/2023
425.93 KB
AL-800/1000 Basic Installation Instructions (English)
application/pdf 533.23 KB
10/31/2023
533.23 KB
AL-800/1000 Basic Cleaning Instructions (English)
application/pdf 60.25 KB
10/31/2023
60.25 KB
AL-800 Basic Parts List (English)
application/pdf 417.28 KB
10/31/2023
417.28 KB
AL-800/1000 Basic Parts List (English)
application/pdf 70.7 KB
10/31/2023
70.7 KB
Name
Description
File Size
Date
Size
AL-800/1000 Basic Meter Installation Instructions (English)
148.47 KB
10/12/2023
AL-800/1000 Basic Installation Instructions (English)
533.23 KB
10/31/2023
AL-800/1000 Basic Repair Parts List (English)
425.93 KB
10/31/2023
AL-800/1000 Basic Cleaning Instructions (English)
60.25 KB
10/31/2023
AL-800 Basic Parts List (English)
417.28 KB
10/31/2023
AL-800/1000 Basic Parts List (English)
70.7 KB
10/31/2023
AL-800/1000 Basic Data Sheet (English)
417.12 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
01122P031
GASKET HH 20# AL800
01122P031
GASKET HH 20# AL800
10271R003
.025 DIA. MONEL SEAL WIRE (8LB SPOOL)
10271R003
.025 DIA. MONEL SEAL WIRE (8LB SPOOL)
10347P060
SCREW-18-18 X 7/8 FILL HD - AL800
10347P060
SCREW-18-18 X 7/8 FILL HD - AL800
11635P032
SCREW, HEX HD., 3/8-16X1.00
11635P032
SCREW, HEX HD., 3/8-16X1.00
11635P075
SCREW HEX 3/8-16X1 1/2 DRILLED
11635P075
SCREW HEX 3/8-16X1 1/2 DRILLED
11635P076
SCREW HEX 3/8-16X1 5/16 AL800
11635P076
SCREW HEX 3/8-16X1 5/16 AL800
11635P077
SCREW 3/8-16X1 5/16DR(P076)
11635P077
SCREW 3/8-16X1 5/16DR(P076)
11970P001
PIPE PLUG, HX HD, 1/4" NPT
11970P001
PIPE PLUG, HX HD, 1/4" NPT
13519P271
SCREW, ROUND HEAD, #8-32 X 9/16 LG.
13519P271
SCREW, ROUND HEAD, #8-32 X 9/16 LG.
16233P012
WRIGGLER AL800/1400/2300/5000
16233P012
WRIGGLER AL800/1400/2300/5000