/content/process/us/en/search.html

ac al am at series

AM-250 Basic

The ideal meter for measuring gas to mobile home parks, for LP applications, or wherever US standard pipe thread connections are desirable.

Overview
Special application, residential gas meter available in either 5 PSIG or 10 PSIG Maximum Allowable Operating Pressure with a badge rate of 250 cfh (.60 gravity gas) at 1/2-inch W.C. differential pressure.

Features
  • Die-cast aluminum case with side connections
  • Oil-impregnated, self-lubricating bushings
  • Molded, convoluted diaphragms for smooth operation and long life
  • Rigid, reinforced flag rods for positive alignment and sustained accuracy
  • Graphite-filled phenolic valves to minimize wear
  • Long-life, low friction, grommet seals
  • Single coat polyester primer with high solids polyurethane top coat
  • Security seals that indicate tampering
Specifications

General Overview

  • Applications
    • Residential gas metering (mobile home parks, LP applications, standard pipe thread connections)
  • Models
    • AM‑250
  • Meter Types
    • Diaphragm Gas Meter

Operating Conditions

  • Temperature Compensation
    • Optional
  • Compensation Range
    • -30 to 140 deg F (-34 to 60 deg C)

Performance

  • Operating Pressure Range
    • Up to 10 psig
  • Maximum Flow Capacity
    • 250 SCFH (7.1 m³/h) at 1/2 in WC differential
  • Maximum Allowable Operating Pressure (MAOP)
    • 5 psig/10 psig (345/690 mbar)
  • Flow Range
    • From pilot light to full capacity

Index

  • Index Type
    • Pointer or Odometer

Construction

  • Construction Materials
    • Die‑Cast Aluminum with Side Connections Case, Graphite‑Filled Phenolic (wear resistant) Valve
  • Coating Type
    • Polyester primer with high‑solids polyurethane top coat

Connection Options

  • Connection Type
    • Side connections
  • Connection Size
    • 3/4 or 1 in FNPT

Safety & Compliance

  • Approvals
    • ANSI B109.1, Measurement Canada Accredited

General Overview

  • Applications
    • Residential gas metering (mobile home parks, LP applications, standard pipe thread connections)
  • Models
    • AM‑250
  • Meter Types
    • Diaphragm Gas Meter

Operating Conditions

  • Temperature Compensation
    • Optional
  • Compensation Range
    • -30 to 140 deg F (-34 to 60 deg C)

Performance

  • Operating Pressure Range
    • Up to 10 psig
  • Maximum Flow Capacity
    • 250 SCFH (7.1 m³/h) at 1/2 in WC differential
  • Maximum Allowable Operating Pressure (MAOP)
    • 5 psig/10 psig (345/690 mbar)
  • Flow Range
    • From pilot light to full capacity

Index

  • Index Type
    • Pointer or Odometer

Construction

  • Construction Materials
    • Die‑Cast Aluminum with Side Connections Case, Graphite‑Filled Phenolic (wear resistant) Valve
  • Coating Type
    • Polyester primer with high‑solids polyurethane top coat

Connection Options

  • Connection Type
    • Side connections
  • Connection Size
    • 3/4 or 1 in FNPT

Safety & Compliance

  • Approvals
    • ANSI B109.1, Measurement Canada Accredited
  • Applications : Residential gas metering (mobile home parks, LP applications, standard pipe thread connections)
  • Temperature Compensation : Optional
  • Operating Pressure Range : Up to 10 psig
  • Models : AM‑250
  • Meter Types : Diaphragm Gas Meter
  • Maximum Flow Capacity : 250 SCFH (7.1 m³/h) at 1/2 in WC differential
  • Maximum Allowable Operating Pressure (MAOP) : 5 psig/10 psig (345/690 mbar)
  • Index Type : Pointer or Odometer
  • Flow Range : From pilot light to full capacity
  • Construction Materials : Die‑Cast Aluminum with Side Connections Case, Graphite‑Filled Phenolic (wear resistant) Valve
  • Connection Type : Side connections
  • Connection Size : 3/4 or 1 in FNPT
  • Compensation Range : -30 to 140 deg F (-34 to 60 deg C)
  • Coating Type : Polyester primer with high‑solids polyurethane top coat
  • Approvals : ANSI B109.1, Measurement Canada Accredited
Manuals and Guides
Name
Description
File Size
Date
Size
AM-250 Basic Parts List (English)
application/pdf 562.33 KB
10/31/2023
562.33 KB
Data Sheet
Name
Description
File Size
Date
Size
AM-250 Basic Data Sheet (English)
application/pdf 493.83 KB
10/31/2023
493.83 KB
Name
Description
File Size
Date
Size
AM-250 Basic Data Sheet (English)
application/pdf 493.83 KB
10/31/2023
493.83 KB
AM-250 Basic Parts List (English)
application/pdf 562.33 KB
10/31/2023
562.33 KB
Name
Description
File Size
Date
Size
AM-250 Basic Parts List (English)
562.33 KB
10/31/2023
AM-250 Basic Data Sheet (English)
493.83 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
11516K014
AM250 WALL-MOUNTING BRACKET KIT
11516K014
AM250 WALL-MOUNTING BRACKET KIT
17550G059
ASSY, FLAG ARM (AC250)
17550G059
ASSY, FLAG ARM (AC250)
49040G129
BADGE, MFG RPLMT AC250, 5PSI, TC
49040G129
BADGE, MFG RPLMT AC250, 5PSI, TC
49040G130
BADGE, MFG RPLMT AC250, 10PSI
49040G130
BADGE, MFG RPLMT AC250, 10PSI
LNG_A30-TC_AC250
AC 250 T.C. METER
LNG_A30-TC_AC250
AC 250 T.C. METER