ac al am at series
AT-210/250
The AT-210 and AT-250 were designed as replacements for the tinned steelcase meters or other meters that have wide center-to-center top connections. The AT-210 has 5LT connections while the AT-250 has 10LT connections.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features
- Die-cast aluminum case
- Oil-impregnated, self-lubricating bushings
- Molded, convoluted diaphragms for smooth operation and long life
- Rigid, reinforced flag rods for positive alignment and sustained accuracy
- Graphite-filled phenolic valves to minimize wear
- Long-life, low friction, grommet seals
- Single coat polyester primer with high solids polyurethane top coat
- Security seals that indicate tampering
General Overview
- Models
- AT-210 and AT-250
- Applications
- Replacement for tinned steel case meters/wide center-to-center connections
- Meter Types
- Diaphragm Gas Meter
Performance
- Maximum Allowable Operating Pressure (MAOP)
- 5 psig
- Operating Pressure Range
- Up to 5 psig
- Maximum Flow Capacity
- AT-210: 210 SCFH (6 m³/h)
- AT-250: 250 SCFH (7.1 m³/h)
- Flow Condition
- At 1/2 in WC differential
Construction
- Construction Materials
- Die-Cast Aluminum Case, Graphite-filled phenolic Valve
- Coating Type
- Polyester primer + polyurethane top coat
Operating Conditions
- Compensation Range
- -30 to 140 deg F (-34 to 60 deg C)
Connection Options
- Connection Type
- AT-210: 5 LT
- AT-250: 10 LT
- Connection Size
- AT-210: 11-1/4 in, AT-250: 11-1/4 or 13-3/8 in
Index
- Index Type
- Pointer or Odometer
Safety & Compliance
- Approvals
- ANSI B109.1, Measurement Canada Accredited
General Overview
- Models
- AT-210 and AT-250
- Applications
- Replacement for tinned steel case meters/wide center-to-center connections
- Meter Types
- Diaphragm Gas Meter
Performance
- Maximum Allowable Operating Pressure (MAOP)
- 5 psig
- Operating Pressure Range
- Up to 5 psig
- Maximum Flow Capacity
- AT-210: 210 SCFH (6 m³/h)
- AT-250: 250 SCFH (7.1 m³/h)
- Flow Condition
- At 1/2 in WC differential
Construction
- Construction Materials
- Die-Cast Aluminum Case, Graphite-filled phenolic Valve
- Coating Type
- Polyester primer + polyurethane top coat
Operating Conditions
- Compensation Range
- -30 to 140 deg F (-34 to 60 deg C)
Connection Options
- Connection Type
- AT-210: 5 LT
- AT-250: 10 LT
- Connection Size
- AT-210: 11-1/4 in, AT-250: 11-1/4 or 13-3/8 in
Index
- Index Type
- Pointer or Odometer
Safety & Compliance
- Approvals
- ANSI B109.1, Measurement Canada Accredited
- Models : AT-210 and AT-250
- Maximum Allowable Operating Pressure (MAOP) : 5 psig
- Operating Pressure Range : Up to 5 psig
- Construction Materials : Die-Cast Aluminum Case, Graphite-filled phenolic Valve
- Maximum Flow Capacity : AT-210: 210 SCFH (6 m³/h)|AT-250: 250 SCFH (7.1 m³/h)
- Compensation Range : -30 to 140 deg F (-34 to 60 deg C)
- Connection Type : AT-210: 5 LT|AT-250: 10 LT
- Connection Size : AT-210: 11-1/4 in, AT-250: 11-1/4 or 13-3/8 in
- Flow Condition : At 1/2 in WC differential
- Coating Type : Polyester primer + polyurethane top coat
- Applications : Replacement for tinned steel case meters/wide center-to-center connections
- Meter Types : Diaphragm Gas Meter
- Index Type : Pointer or Odometer
- Approvals : ANSI B109.1, Measurement Canada Accredited
Manuals and Guides
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In