ac al am at series
Turbine Meters
Honeywell American Meter GT, GTS, GTX and AccuTest turbine meters are designed to accurately measure natural gas, air, nitrogen, carbon dioxide, propane vapor and other non-corrosive gases for large volume commercial and industrial uses.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Maximum flow rates at 7 Water Column pressure (.60 Specific Gravity Gas) are:
3 – 10,000 SCFH
4 – 18,000 SCFH
6 – 35,000 SCFH
8 – 60,000 SCFH
12 – 150,000 SCFH
Meters meet manufacturing standards as specified in ANSI/ASME/AGA Report Number 7.
Features
- Maximum allowable operating pressures (MAOP) – from 175 PSIG up to 1480 PSIG.
- Body Materials – Cast aluminum, cast steel, or steel depending on pressure rating.
- English or metric units of measurement.
- Common gear train for 3, 4, 6 and 8 meter sizes thereby reducing spare parts inventory.
- Interchangeable pre-calibrated measurement cartridges allow for easy maintenance.
- High efficiency inlet Flo-Guide conditioners minimize the effects of flow disturbances in short coupled installations.
- GTX model utilizes permanently lubricated bearings for maintenance free use.
- AccuTest model incorporates two independent measuring cartridges in one housing, both calibrated to allow proving the meter while in service with ATP software
Filters
Please sign in to view part numbers available for purchase based on your account Sign In