/content/process/us/en/search.html

bk series

Commercial BK-G10 – BK-G25

The measuring unit operates on the pneumatic control principle. This guarantees low noise, long-term stability and high accuracy.

Overview
These compact meters are available in co-axial or two-pipe versions with a pressed steel housing. The measuring unit operates on the principle of pneumatic control. This guarantees low noise, long-term stability and high accuracy.

Technical Data
• Cyclic volume: BK-G 10 :   6 litres BK-G 16 :   6 litres BK-G 25 : 12 litres   
• Rangeability: BK-G10 : 0.1    – 16 m³/h BK-G16 : 0.16  – 25 m³/h BK-G25 : 0.25  – 40 m³/h   
Subject to change without prior notice
Specifications

Performance

  • Maximum Operating Pressure
    • 0.5 bar
  • Minimum Flow Capacity
    • Qmax - BK‑G10: 0.10 m³/h, BK‑G16: 0.16 m³/h, BK-G25: 0.25 m³/h
  • Maximum Flow Capacity
    • Qmax - BK‑G10: 16 m³/h, BK‑G16: 25 m³/h, BK-G25: 40 m³/h
  • Cyclic Volume
    • 5.6 dm³

Measurement

  • Measurement Principle
    • Diaphragm, pneumatically stopped stroke

Operating Conditions

  • Gas Temperature Range
    • -10 to +40 deg C
  • Compensation Range
    • Optional

General Overview

  • Media / Gas Type
    • Natural Gas, Town Gas, Propane, Butane, Air
  • Applications
    • Commercial gas measurement
  • Meter Types
    • Commercial diaphragm gas meter

Connection Options

  • Connection Size
    • DN 25, 32, 40

Construction

  • Coating Type
    • Powder-coated, pale grey (RAL 7035)

Safety & Compliance

  • Approvals
    • MID conformity approved by PTB, EN 1359 (DVGW approved)

Performance

  • Maximum Operating Pressure
    • 0.5 bar
  • Minimum Flow Capacity
    • Qmax - BK‑G10: 0.10 m³/h, BK‑G16: 0.16 m³/h, BK-G25: 0.25 m³/h
  • Maximum Flow Capacity
    • Qmax - BK‑G10: 16 m³/h, BK‑G16: 25 m³/h, BK-G25: 40 m³/h
  • Cyclic Volume
    • 5.6 dm³

Measurement

  • Measurement Principle
    • Diaphragm, pneumatically stopped stroke

Operating Conditions

  • Gas Temperature Range
    • -10 to +40 deg C
  • Compensation Range
    • Optional

General Overview

  • Media / Gas Type
    • Natural Gas, Town Gas, Propane, Butane, Air
  • Applications
    • Commercial gas measurement
  • Meter Types
    • Commercial diaphragm gas meter

Connection Options

  • Connection Size
    • DN 25, 32, 40

Construction

  • Coating Type
    • Powder-coated, pale grey (RAL 7035)

Safety & Compliance

  • Approvals
    • MID conformity approved by PTB, EN 1359 (DVGW approved)
  • Maximum Operating Pressure : 0.5 bar
  • Minimum Flow Capacity : Qmax - BK‑G10: 0.10 m³/h, BK‑G16: 0.16 m³/h, BK-G25: 0.25 m³/h
  • Measurement Principle : Diaphragm, pneumatically stopped stroke
  • Maximum Flow Capacity : Qmax - BK‑G10: 16 m³/h, BK‑G16: 25 m³/h, BK-G25: 40 m³/h
  • Gas Temperature Range : -10 to +40 deg C
  • Compensation Range : Optional
  • Media / Gas Type : Natural Gas, Town Gas, Propane, Butane, Air
  • Connection Size : DN 25, 32, 40
  • Cyclic Volume : 5.6 dm³
  • Coating Type : Powder-coated, pale grey (RAL 7035)
  • Applications : Commercial gas measurement
  • Meter Types : Commercial diaphragm gas meter
  • Approvals : MID conformity approved by PTB, EN 1359 (DVGW approved)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
72214454
METER BAND A=280/290/300 V6 BK-G10/16
72214454
METER BAND A=280/290/300 V6 BK-G10/16
80001953-ELS
BK-G25 V12 EI7.00 Te A335 DN50 EX EN K61
80001953-ELS
BK-G25 V12 EI7.00 Te A335 DN50 EX EN K61
80001954-ELS
BK-G10 V6 EI7.00 Te A280 DN40 EX EN K61
80001954-ELS
BK-G10 V6 EI7.00 Te A280 DN40 EX EN K61
82702111
BK-G10 DIAPHRAGM METER
82702111
BK-G10 DIAPHRAGM METER
BU80000829
BK-G10 V6 M6.01 T A250 DN25 SAN
BU80000829
BK-G10 V6 M6.01 T A250 DN25 SAN
BU80000830
CONT.MEM.BKG16MT V6 A280-CAP. ANTIFRAUDA
BU80000830
CONT.MEM.BKG16MT V6 A280-CAP. ANTIFRAUDA
BU80000831
CONT.MEM.BKG25MT-CAPAC ANTIFRAUDA
BU80000831
CONT.MEM.BKG25MT-CAPAC ANTIFRAUDA
BU80000832
CONT.MEM.BKG16 TST-CAPAC ANTIFRAUDA
BU80000832
CONT.MEM.BKG16 TST-CAPAC ANTIFRAUDA
BU80000833
CONT.MEM.BKG25 TST-CAPAC ANTIFRAUDA
BU80000833
CONT.MEM.BKG25 TST-CAPAC ANTIFRAUDA
BU89206300
DIAPHRAGM METER BK-G100
BU89206300
DIAPHRAGM METER BK-G100