bk series
Improved Manipulation Protection
Optional product features for Improved Manipulation Protection & Detection (IMP) for Honeywell Diaphragm Gas Meters (BK series).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
These new product features provide higher protection against manipulation and more efficient and faster on-site check of installed Diaphragm Gas Meter with regards to manipulation detection. That leads to a higher share of detected tampered gas meters as well as less manipulated gas meters in the network, because of a higher deterrent effect and a higher effort to manipulate gas meters.
The new index covers and the Smart Seal are applicable for new Diaphragm Gas Meter but also for re-calibrated Honeywell Diaphragm Gas Meter of the already installed meter base.
Safety & Compliance
- Approvals
- MID Approval, ATEX Compliance, RoHS Compliance, EN 1359:2017 Compliant
Protection & Environmental
- Waterproof
- Yes
- Protection Type
- Smart metrological seal
- Protection Solution Name
- Smart Seal P3S
- Protection Principle
- Two‑step verification of seal integrity and authenticity
General Overview
- Purpose
- Improved manipulation protection and tamper detection of metrological seals
Compatibility
- Meter Compatibility
- Honeywell diaphragm gas meters BK‑G… (BK‑G1.6 up to BK‑G100)
Installation & Configuration
- Index Compatibility
- Mechanical index Z6/M6, Chekker Index, Absolute ENCODER AE3/AE5, Electronic Indexes EI5, EI6, EI7, EI8 (NX); Z3 mechanical index only to a limited extent
Physical
- Colour
- Light grey
Safety & Compliance
- Approvals
- MID Approval, ATEX Compliance, RoHS Compliance, EN 1359:2017 Compliant
Protection & Environmental
- Waterproof
- Yes
- Protection Type
- Smart metrological seal
- Protection Solution Name
- Smart Seal P3S
- Protection Principle
- Two‑step verification of seal integrity and authenticity
General Overview
- Purpose
- Improved manipulation protection and tamper detection of metrological seals
Compatibility
- Meter Compatibility
- Honeywell diaphragm gas meters BK‑G… (BK‑G1.6 up to BK‑G100)
Installation & Configuration
- Index Compatibility
- Mechanical index Z6/M6, Chekker Index, Absolute ENCODER AE3/AE5, Electronic Indexes EI5, EI6, EI7, EI8 (NX); Z3 mechanical index only to a limited extent
Physical
- Colour
- Light grey
- Approvals : MID Approval, ATEX Compliance, RoHS Compliance, EN 1359:2017 Compliant
- Waterproof : Yes
- Purpose : Improved manipulation protection and tamper detection of metrological seals
- Protection Type : Smart metrological seal
- Protection Solution Name : Smart Seal P3S
- Protection Principle : Two‑step verification of seal integrity and authenticity
- Meter Compatibility : Honeywell diaphragm gas meters BK‑G… (BK‑G1.6 up to BK‑G100)
- Index Compatibility : Mechanical index Z6/M6, Chekker Index, Absolute ENCODER AE3/AE5, Electronic Indexes EI5, EI6, EI7, EI8 (NX); Z3 mechanical index only to a limited extent
- Colour : Light grey
Brochure
Filters
Please sign in to view part numbers available for purchase based on your account Sign In