/content/process/us/en/search.html

smart gas meters

AC-250 NXS Smart

AC250NXS Diaphragm Meters Series

Overview
The Honeywell American Meter AC-250NX class meter was designed to be one of the industry's most cost-effective gas meters for residential compact metering, delivering high performance measurement at an economical price. Being one of the smallest and lightest diaphragm gas meters in the US market, AC-250NXS is reliable, accurate, easy to install and fits in tighter spaces, such as meter trees in apartment complexes. More than 90 million meters based on this measurement cartridge design have been sold worldwide. The AC-250NXS is available with built-in temperature conversions for accurate measurements. An integrated CAT-M1 cellular communication module enables automatic meter readings to be updated to utilities multiple times in a day to have real time insights of the gas consumption and meter health.
Specifications

General Overview

  • Applications
    • Residential compact gas metering
  • Product Type
    • Smart diaphragm gas meter
  • Design Type
    • Compact, lightweight; suitable for tight installation spaces

Safety Features

  • Valve Type
    • Integrated safety shutoff valve

Operating Conditions

  • Valve Temperature
    • -13 to +131 deg F (-25 to +55 deg C)
  • Storage Temperature
    • -40 to +158 deg F (-40 to 70 deg C)
  • Measurement Temperature
    • -30 to +140 deg F (-34 to +60 deg C)
  • Index Temperature
    • -40 to +158 deg F (-40 to 70 deg C)

Pressure Ratings

  • Valve Leakage Rate
    • Max 0.035 CFH at 2 psig differential
  • Maximum Allowable Operating Pressure (MAOP)
    • 5 psig (345 mbar)

Control & Operation

  • Resolution
    • 0.000001 CCF

Communication

  • Network Type
    • Public wireless cellular (AMI integration)
  • Connectivity
    • Cellular CAT‑M1 module
  • Communication Modes
    • Meter‑initiated with limited 2‑way capability

Measurement

  • Meter Types
    • Temperature-compensated (TC) or Non‑TC
  • Measurement Principle
    • Molded, convoluted diaphragm
  • Flow Rate
    • 250 CFH at 0.5 in. WC

Construction

  • Materials
    • Polyester coated components

Security & Data Protection

  • Firmware
    • OTA firmware updates

Control & Interface

  • Display Type
    • CCF (100 cubic feet)

Valve Functionality

  • Cycle Life
    • Designed for >4,000 cycles

Connection Options

  • Connection Size
    • 10 LT, 20 LT, 30 LT, 1 in PITTS, 1 in Sprague

Power

  • Battery Type
    • 2 Lithium Thionyl Chloride D‑cell batteries
  • Battery Lifetime
    • Up to 20 years

Safety & Compliance

  • Approvals
    • Exceeds ASME B16.33 gas-tightness guidelines, ANSI B109.1, ANSI B109.0, FCC Part 15 Compliant, Class I, Division 1, Group D, T1

General Overview

  • Applications
    • Residential compact gas metering
  • Product Type
    • Smart diaphragm gas meter
  • Design Type
    • Compact, lightweight; suitable for tight installation spaces

Safety Features

  • Valve Type
    • Integrated safety shutoff valve

Operating Conditions

  • Valve Temperature
    • -13 to +131 deg F (-25 to +55 deg C)
  • Storage Temperature
    • -40 to +158 deg F (-40 to 70 deg C)
  • Measurement Temperature
    • -30 to +140 deg F (-34 to +60 deg C)
  • Index Temperature
    • -40 to +158 deg F (-40 to 70 deg C)

Pressure Ratings

  • Valve Leakage Rate
    • Max 0.035 CFH at 2 psig differential
  • Maximum Allowable Operating Pressure (MAOP)
    • 5 psig (345 mbar)

Control & Operation

  • Resolution
    • 0.000001 CCF

Communication

  • Network Type
    • Public wireless cellular (AMI integration)
  • Connectivity
    • Cellular CAT‑M1 module
  • Communication Modes
    • Meter‑initiated with limited 2‑way capability

Measurement

  • Meter Types
    • Temperature-compensated (TC) or Non‑TC
  • Measurement Principle
    • Molded, convoluted diaphragm
  • Flow Rate
    • 250 CFH at 0.5 in. WC

Construction

  • Materials
    • Polyester coated components

Security & Data Protection

  • Firmware
    • OTA firmware updates

Control & Interface

  • Display Type
    • CCF (100 cubic feet)

Valve Functionality

  • Cycle Life
    • Designed for >4,000 cycles

Connection Options

  • Connection Size
    • 10 LT, 20 LT, 30 LT, 1 in PITTS, 1 in Sprague

Power

  • Battery Type
    • 2 Lithium Thionyl Chloride D‑cell batteries
  • Battery Lifetime
    • Up to 20 years

Safety & Compliance

  • Approvals
    • Exceeds ASME B16.33 gas-tightness guidelines, ANSI B109.1, ANSI B109.0, FCC Part 15 Compliant, Class I, Division 1, Group D, T1
  • Applications : Residential compact gas metering
  • Valve Type : Integrated safety shutoff valve
  • Valve Temperature : -13 to +131 deg F (-25 to +55 deg C)
  • Valve Leakage Rate : Max 0.035 CFH at 2 psig differential
  • Storage Temperature : -40 to +158 deg F (-40 to 70 deg C)
  • Resolution : 0.000001 CCF
  • Product Type : Smart diaphragm gas meter
  • Network Type : Public wireless cellular (AMI integration)
  • Meter Types : Temperature-compensated (TC) or Non‑TC
  • Measurement Temperature : -30 to +140 deg F (-34 to +60 deg C)
  • Measurement Principle : Molded, convoluted diaphragm
  • Maximum Allowable Operating Pressure (MAOP) : 5 psig (345 mbar)
  • Materials : Polyester coated components
  • Index Temperature : -40 to +158 deg F (-40 to 70 deg C)
  • Flow Rate : 250 CFH at 0.5 in. WC
  • Firmware : OTA firmware updates
  • Display Type : CCF (100 cubic feet)
  • Design Type : Compact, lightweight; suitable for tight installation spaces
  • Cycle Life : Designed for >4,000 cycles
  • Connectivity : Cellular CAT‑M1 module
  • Connection Size : 10 LT, 20 LT, 30 LT, 1 in PITTS, 1 in Sprague
  • Communication Modes : Meter‑initiated with limited 2‑way capability
  • Battery Type : 2 Lithium Thionyl Chloride D‑cell batteries
  • Battery Lifetime : Up to 20 years
  • Approvals : Exceeds ASME B16.33 gas-tightness guidelines, ANSI B109.1, ANSI B109.0, FCC Part 15 Compliant, Class I, Division 1, Group D, T1
Brochure
Name
Description
File Size
Date
Size
AC-250-NXS Brochure (English)
application/pdf 955.02 KB
10/31/2023
955.02 KB
Data Sheet
Name
Description
File Size
Date
Size
AC-250 NXS Smart Datasheet (English)
application/pdf 456.51 KB
10/31/2023
456.51 KB
Name
Description
File Size
Date
Size
AC-250-NXS Brochure (English)
application/pdf 955.02 KB
10/31/2023
955.02 KB
AC-250 NXS Smart Datasheet (English)
application/pdf 456.51 KB
10/31/2023
456.51 KB
Name
Description
File Size
Date
Size
AC-250-NXS Brochure (English)
955.02 KB
10/31/2023
AC-250 NXS Smart Datasheet (English)
456.51 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
32448439
INSTALLER SEAL AC-250NXS
32448439
INSTALLER SEAL AC-250NXS
97291G020
USB OPTICAL PROBE KMK116
97291G020
USB OPTICAL PROBE KMK116