/content/process/us/en/search.html

smart gas meters

NXU Ultrasonic Residential Meter

The NXU Residential Smart Gas Meter is an ultrasonic meter with an integrated, remote gas shutoff valve and a pressure transducer.

Overview
The NXU Residential Smart Gas Meter is an ultrasonic meter with an integrated, remote gas shutoff valve and a pressure transducer. Ultrasonic technology helps the meter measure flow rates and the density of gas composition. It can also help detect the presence of dust and liquids in the measurement path. It recognizes (and reports) changes in gas composition and flow without any turning parts. The advantages of this meter’s ultrasonic technology include a compact meter size, less mechanical wear, a 20-year battery life and expected long-term accuracy and stability. Its remote pressure transducer and shutoff valve are the keys to maximum safety. 
Specifications

General Overview

  • Applications
    • Residential gas measurement and safety monitoring
  • Product Type
    • Smart gas meter (ultrasonic, residential)

Operating Conditions

  • Valve Temperature
    • -13 to +131 deg F (-25 to 55 deg C)
  • Storage Temperature
    • -40 to +158 deg F (-40 to 70 deg C)
  • Measurement Temperature
    • -30 to +140 deg F (-34 to 60 deg C)
  • Index Temperature
    • -40 to +158 deg F (-40 to 70 deg C)

Approvals

  • Valve Standard
    • Exceeds ASME B16.33 gas tightness requirements

Pressure Ratings

  • Valve Leakage Rate
    • 0.035 CFH max at 2 psig differential
  • Maximum Allowable Operating Pressure (MAOP)
    • 10 psig (690 mbar)

Communication

  • SIM Capability
    • eUICC (remote SIM provisioning)
  • Network Support
    • CAT‑M with NB‑IoT fallback
  • Connectivity
    • Cellular AMI (Automated Meter Infrastructure)

Control & Operation

  • Resolution
    • 000000.001 CCF

Pressure & Measurement

  • Measurement Type
    • Temperature-compensated (TC)

Measurement

  • Measurement Principle
    • Ultrasonic (time-of-flight)
  • Flow Rate
    • 425 CFH at 0.5 in. WC

Gases Supported

  • Gas Type
    • Natural Gas (EN437 Type H, E, L; G20, G21, G23, G25, G26, G2)

Control & Interface

  • Display Type
    • LCD display showing units in CCF

Connection Options

  • Connection Size
    • 10 LT, 20 LT, 30 LT, 1 in PITTS, 1 in Sprague

Power

  • Battery Type
    • Lithium Thionyl Chloride “D” cells
  • Battery Lifetime
    • Up to 20 years

Safety & Compliance

  • Approvals
    • ANSI B109.6, FCC Part 15 compliant

General Overview

  • Applications
    • Residential gas measurement and safety monitoring
  • Product Type
    • Smart gas meter (ultrasonic, residential)

Operating Conditions

  • Valve Temperature
    • -13 to +131 deg F (-25 to 55 deg C)
  • Storage Temperature
    • -40 to +158 deg F (-40 to 70 deg C)
  • Measurement Temperature
    • -30 to +140 deg F (-34 to 60 deg C)
  • Index Temperature
    • -40 to +158 deg F (-40 to 70 deg C)

Approvals

  • Valve Standard
    • Exceeds ASME B16.33 gas tightness requirements

Pressure Ratings

  • Valve Leakage Rate
    • 0.035 CFH max at 2 psig differential
  • Maximum Allowable Operating Pressure (MAOP)
    • 10 psig (690 mbar)

Communication

  • SIM Capability
    • eUICC (remote SIM provisioning)
  • Network Support
    • CAT‑M with NB‑IoT fallback
  • Connectivity
    • Cellular AMI (Automated Meter Infrastructure)

Control & Operation

  • Resolution
    • 000000.001 CCF

Pressure & Measurement

  • Measurement Type
    • Temperature-compensated (TC)

Measurement

  • Measurement Principle
    • Ultrasonic (time-of-flight)
  • Flow Rate
    • 425 CFH at 0.5 in. WC

Gases Supported

  • Gas Type
    • Natural Gas (EN437 Type H, E, L; G20, G21, G23, G25, G26, G2)

Control & Interface

  • Display Type
    • LCD display showing units in CCF

Connection Options

  • Connection Size
    • 10 LT, 20 LT, 30 LT, 1 in PITTS, 1 in Sprague

Power

  • Battery Type
    • Lithium Thionyl Chloride “D” cells
  • Battery Lifetime
    • Up to 20 years

Safety & Compliance

  • Approvals
    • ANSI B109.6, FCC Part 15 compliant
  • Applications : Residential gas measurement and safety monitoring
  • Valve Temperature : -13 to +131 deg F (-25 to 55 deg C)
  • Valve Standard : Exceeds ASME B16.33 gas tightness requirements
  • Valve Leakage Rate : 0.035 CFH max at 2 psig differential
  • Storage Temperature : -40 to +158 deg F (-40 to 70 deg C)
  • SIM Capability : eUICC (remote SIM provisioning)
  • Resolution : 000000.001 CCF
  • Product Type : Smart gas meter (ultrasonic, residential)
  • Network Support : CAT‑M with NB‑IoT fallback
  • Measurement Type : Temperature-compensated (TC)
  • Measurement Temperature : -30 to +140 deg F (-34 to 60 deg C)
  • Measurement Principle : Ultrasonic (time-of-flight)
  • Maximum Allowable Operating Pressure (MAOP) : 10 psig (690 mbar)
  • Index Temperature : -40 to +158 deg F (-40 to 70 deg C)
  • Gas Type : Natural Gas (EN437 Type H, E, L; G20, G21, G23, G25, G26, G2)
  • Flow Rate : 425 CFH at 0.5 in. WC
  • Display Type : LCD display showing units in CCF
  • Connectivity : Cellular AMI (Automated Meter Infrastructure)
  • Connection Size : 10 LT, 20 LT, 30 LT, 1 in PITTS, 1 in Sprague
  • Battery Type : Lithium Thionyl Chloride “D” cells
  • Battery Lifetime : Up to 20 years
  • Approvals : ANSI B109.6, FCC Part 15 compliant
Data Sheet
Name
Description
File Size
Date
Size
Data Sheet for the NXU Ultrasonic Smart Meter
application/pdf 887.6 KB
9/4/2025
887.6 KB
Name
Description
File Size
Date
Size
Data Sheet for the NXU Ultrasonic Smart Meter
application/pdf 887.6 KB
9/4/2025
887.6 KB
Name
Description
File Size
Date
Size
Data Sheet for the NXU Ultrasonic Smart Meter
887.6 KB
9/4/2025
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
AC250NXUR110
AC-250NXU R110 METER
AC250NXUR110
AC-250NXU R110 METER
AC250NXUR120
AC-250NXU R120 METER
AC250NXUR120
AC-250NXU R120 METER