/content/process/us/en/search.html

Industrial Medium Pressure Regulators

3000

A regulator for light commercial and industrial applications. Inlet pressures up to 30 PSIG (2 bar). Sizes 1-1/4", 1-1/2" and 2" screwed, 2", 3" and 4" flanged. Balanced valve design offers excellent response and high accuracy

Overview
The 3000 series of in-line regulators are spring-loaded and fully inlet pressure balanced. Temperature range -20 °F to 150 °F (-30 °C to 65 °C). Outlet pressure range: Low pressure models 3.5” W.C. to 2 PSIG (8.7 to 138mbar), High pressure 2" model 2 to 10 PSIG (138 to 690mbar). All units are designed for natural, propane vapor, air, nitrogen, carbon dioxide, and other non-corrosive gases.
Manuals and Guides
Name
Description
File Size
Date
Size
3000 Series Regulator Manual
application/pdf 1.09 MB
7/10/2023
1.09 MB
Data Sheet
Name
Description
File Size
Date
Size
3000 Series Regulator Data Sheet
application/pdf 702.33 KB
7/10/2023
702.33 KB
Name
Description
File Size
Date
Size
3000 Series Regulator Data Sheet
application/pdf 702.33 KB
7/10/2023
702.33 KB
3000 Series Regulator Manual
application/pdf 1.09 MB
7/10/2023
1.09 MB
Name
Description
File Size
Date
Size
3000 Series Regulator Manual
1.09 MB
7/10/2023
3000 Series Regulator Data Sheet
702.33 KB
7/10/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
42710P159
O-RING, 5.00ODX4.75ID, BUNA-70
42710P159
O-RING, 5.00ODX4.75ID, BUNA-70
70012P046
DIAPHRAGM PLATE
70012P046
DIAPHRAGM PLATE
70012P049
DIAPHRAGM PLATE
70012P049
DIAPHRAGM PLATE
70012P059
DIAPHRAGM PLATE-3000
70012P059
DIAPHRAGM PLATE-3000
70012P060
DIAPHRAGM PLATE-3000
70012P060
DIAPHRAGM PLATE-3000
70014P179
DIAPHRAgM
70014P179
DIAPHRAgM
70014P180
DIAPHRAGM
70014P180
DIAPHRAGM
70019P087
GASKET, SEAL PLUG
70019P087
GASKET, SEAL PLUG
70157P006
SPRING, RED/BLU, 7-14" W.C.
70157P006
SPRING, RED/BLU, 7-14" W.C.
70157P017
SPRING, GREEN/SILVER, 14-28" W.C.
70157P017
SPRING, GREEN/SILVER, 14-28" W.C.