/content/process/us/en/search.html
Service Notice: We are currently experiencing technical issues affecting online services. Our team is actively working to resolve these matters. We appreciate your patience and understanding.

Residential Medium Pressure Regulators

1800C

A medium pressure regulator for residential, light commercial, and small industrial applications. Inlet pressures up to 125 PSIG (8.6 bar). Sizes 3/4”x3/4”, 3/4”x1”, 3/4”x1-1/4”, 1”x1”, 1”x1-1/4” & 1-1/4” x 1-1/4”. Available with OPSS and or UPSS.

Overview
The 1800C regulator with full capacity internal relief valve. C-HC version giving high capacity. Body variants 90 Degree (Right Angle), 180 Degree (Straight-Flow) or Offset Valve Body. Versions available with OPSS and/or UPSS. Conforms to ANSI Code B109.4-1998, and CGA Service-Type Regulator Specification CAN/CGA-6.18-M95.

Temperature range -20°F to +150°F (-30°C to 65°C).
Outlet pressure range 3.5”WC to 2 PSIG (8.7 - 138 mbar).

It can be mounted in either a vertical or horizontal orientation, is suitable for use with natural gas, air, nitrogen, carbon dioxide, propane vapor, and other non-corrosive gases.
Manuals and Guides
Name
Description
File Size
Date
Size
1800C Regulator Manual
application/pdf 222.32 KB
7/10/2023
222.32 KB
Data Sheet
Name
Description
File Size
Date
Size
1800C Regulator Data Sheet
application/pdf 775.18 KB
7/10/2023
775.18 KB
Name
Description
File Size
Date
Size
1800C Regulator Data Sheet
application/pdf 775.18 KB
7/10/2023
775.18 KB
1800C Regulator Manual
application/pdf 222.32 KB
7/10/2023
222.32 KB
Name
Description
File Size
Date
Size
1800C Regulator Manual
222.32 KB
7/10/2023
1800C Regulator Data Sheet
775.18 KB
7/10/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
12369P038
SCREW 1800 VALVE HEAD,1-1/4"
12369P038
SCREW 1800 VALVE HEAD,1-1/4"
22032P073
NUT,HEX,VALVE HEAD 1800C
22032P073
NUT,HEX,VALVE HEAD 1800C
42710P202
O RING 70 DURO 1800
42710P202
O RING 70 DURO 1800
70017P042
SPRING 6-15" PURPLE 3/4" I.D. LEFT HAND
70017P042
SPRING 6-15" PURPLE 3/4" I.D. LEFT HAND
70017P043
SPRING 3.5-6.0" 1813C BLUE
70017P043
SPRING 3.5-6.0" 1813C BLUE
70017P044
SPRING 5.5-8.5 OR1/2-1# YELLOW
70017P044
SPRING 5.5-8.5 OR1/2-1# YELLOW
70017P047
SPRING,PRESSURE 15.0-22.0
70017P047
SPRING,PRESSURE 15.0-22.0
70017P048
SPRING, RED/BLK
70017P048
SPRING, RED/BLK
70017P049
SPRING 42"-2.0#RED/RED(2#1800)
70017P049
SPRING 42"-2.0#RED/RED(2#1800)
70017P060
SPRING 12-28# 1813C, 1.8-2# SR100, WHITE
70017P060
SPRING 12-28# 1813C, 1.8-2# SR100, WHITE