/content/process/us/en/search.html

meter hardware and accessories

M201E DP Tester

For Differential Pressure “Drop” Tests of Natural Gas Meters.

Overview
Differential testing is used to determine changes in the rotary meter after installation. The test is performed using the M201E DP tester under actual conditions of gas flow rate, line pressure and specific gravity. In lieu of a transfer prover, differential testing gives a good indication of the operational condition of the meter.
Specifications

General Overview

  • Applications
    • Rotary natural gas meter testing and condition monitoring
  • Measurement Type
    • Differential pressure (DP) measurement
  • Device Type
    • Handheld digital tester

Interfaces

  • User Interface
    • Keypad with Hold, Min/Max, Program, and navigation keys

Measurement & Metrology

  • Test Type
    • Drop test (periodic DP test)

Product Identification

  • Product Series
    • Part of M2 Series Smart Manometers

Performance

  • Pressure Port
    • HI (P1) and LO (P2) connections

Construction

  • Port Size
    • 1/8 in NPT (female)

Control & Interface

  • Display Type
    • Digital display with live DP readings

General Overview

  • Applications
    • Rotary natural gas meter testing and condition monitoring
  • Measurement Type
    • Differential pressure (DP) measurement
  • Device Type
    • Handheld digital tester

Interfaces

  • User Interface
    • Keypad with Hold, Min/Max, Program, and navigation keys

Measurement & Metrology

  • Test Type
    • Drop test (periodic DP test)

Product Identification

  • Product Series
    • Part of M2 Series Smart Manometers

Performance

  • Pressure Port
    • HI (P1) and LO (P2) connections

Construction

  • Port Size
    • 1/8 in NPT (female)

Control & Interface

  • Display Type
    • Digital display with live DP readings
  • Applications : Rotary natural gas meter testing and condition monitoring
  • User Interface : Keypad with Hold, Min/Max, Program, and navigation keys
  • Test Type : Drop test (periodic DP test)
  • Product Series : Part of M2 Series Smart Manometers
  • Pressure Port : HI (P1) and LO (P2) connections
  • Port Size : 1/8 in NPT (female)
  • Measurement Type : Differential pressure (DP) measurement
  • Display Type : Digital display with live DP readings
  • Device Type : Handheld digital tester
Manuals and Guides
Name
Description
File Size
Date
Size
M201E DP Tester Manuals and Guides (English)
application/pdf 1.48 MB
10/31/2023
1.48 MB
Name
Description
File Size
Date
Size
M201E DP Tester Manuals and Guides (English)
application/pdf 1.48 MB
10/31/2023
1.48 MB
Name
Description
File Size
Date
Size
M201E DP Tester Manuals and Guides (English)
1.48 MB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
Z9P000106
ABS PLASTIC CARRYING CASE
Z9P000106
ABS PLASTIC CARRYING CASE
ZM201E-DN0200-IPTR
ELSTER M201 0-200" W.C., IPTR VALVE
ZM201E-DN0200-IPTR
ELSTER M201 0-200" W.C., IPTR VALVE