/content/process/us/en/search.html

metersets and prefab

Metersets

Perfection’s metersets allow utilities to implement more uniform standards for all their meter installations.

Overview
Our precision fabricated products are ideal for both single dwelling and multiple family/commercial applications. Perfection prefabricated metersets simplify installations, reduce time and labor in the field assembling multiple joints, and reduce the number of stock codes and items to inventory.

Learn More About Our Perfection Portfolio
 
Specifications

Construction

  • Coating Type
    • E-coat/Polyester (standard), Epoxy Powder, Zinc Plating, Paint (Optional)

Product Identification

  • Style
    • A (Straight), B (90 deg ), C (180 deg )
  • Configuration Type
    • Prefabricated Meter Set

Mechanical & Physical

  • Flange Specification
    • First Flange Specification - 10 LT, Spr 1A, 20 LT, 1-1/4 Pitts
    • Second Flange Specification - 10 LT, Spr 1A, 20 LT, 1-1/4 Pitts

Connection Options

  • Connection Size
    • 3/4 in NPT, 1 in NPT

Construction

  • Coating Type
    • E-coat/Polyester (standard), Epoxy Powder, Zinc Plating, Paint (Optional)

Product Identification

  • Style
    • A (Straight), B (90 deg ), C (180 deg )
  • Configuration Type
    • Prefabricated Meter Set

Mechanical & Physical

  • Flange Specification
    • First Flange Specification - 10 LT, Spr 1A, 20 LT, 1-1/4 Pitts
    • Second Flange Specification - 10 LT, Spr 1A, 20 LT, 1-1/4 Pitts

Connection Options

  • Connection Size
    • 3/4 in NPT, 1 in NPT
  • Coating Type : E-coat/Polyester (standard), Epoxy Powder, Zinc Plating, Paint (Optional)
  • Style : A (Straight), B (90 deg ), C (180 deg )
  • Flange Specification : First Flange Specification - 10 LT, Spr 1A, 20 LT, 1-1/4 Pitts|Second Flange Specification - 10 LT, Spr 1A, 20 LT, 1-1/4 Pitts
  • Connection Size : 3/4 in NPT, 1 in NPT
  • Configuration Type : Prefabricated Meter Set
Data Sheet
Name
Description
File Size
Date
Size
Prefabricated Meter Sets and Components Data Sheet
application/pdf 1.96 MB
10/31/2023
1.96 MB
Name
Description
File Size
Date
Size
Prefabricated Meter Sets and Components Data Sheet
application/pdf 1.96 MB
10/31/2023
1.96 MB
Name
Description
File Size
Date
Size
Prefabricated Meter Sets and Components Data Sheet
1.96 MB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
26021GN
MTR SET 3/4 X 1 X 20LT E-COAT/POLY 8 1/
26021GN
MTR SET 3/4 X 1 X 20LT E-COAT/POLY 8 1/
26022GN
MTR SET 3/4X1X20LT POLY/GALV -6"/15#
26022GN
MTR SET 3/4X1X20LT POLY/GALV -6"/15#
26023GN
MTR SET 3/4 X 1 X 20LT E-COAT/POLY 6 60
26023GN
MTR SET 3/4 X 1 X 20LT E-COAT/POLY 6 60
26042GN
MTR SET 3/4 IPS X 1 IPS X 1A PITTS ECOAT
26042GN
MTR SET 3/4 IPS X 1 IPS X 1A PITTS ECOAT
30588
CTTUB 1 X 083 X 34 1008 AKDQ
30588
CTTUB 1 X 083 X 34 1008 AKDQ
31701GN
MTR LOOP,3/4X10 1/4 UNC SCH40 TBE
31701GN
MTR LOOP,3/4X10 1/4 UNC SCH40 TBE
31705GN
MTR LOOP,3/4X16 7/8 SCH40 TBE
31705GN
MTR LOOP,3/4X16 7/8 SCH40 TBE
31709GN
MTR LOOP,3/4X12 7/8 SCH40 TBE
31709GN
MTR LOOP,3/4X12 7/8 SCH40 TBE
31712GN
MTR LOOP,3/4X17 7/16 TBE ZN
31712GN
MTR LOOP,3/4X17 7/16 TBE ZN
32678
EO EGE 08L R ED A3C R1/4
32678
EO EGE 08L R ED A3C R1/4