/content/process/us/en/search.html

valves

Gas Shutoff Valves

PSV polyethylene shut-off valves provide long-lasting, maintenance-free performance.

Overview
Features & Benefits 
• Outlets compatible with all PE distribution systems
• Rated at operating temperatures from -20°F to 100°F (-29°C to 38°C) and rated equivalent to the maximum allowable operating pressure
• Quarter turn on-off actuation
• Available with Permasert® outlets from 1/2 CTS through 2 IPS
• Fusion outlets available from 1/2 CTS through 8 IPS
• Full port PSV valves feature large port for maximum gas flow
• Metric sizes available
• PSV polyethylene shut-off valves – connect with safety, integrity and speed
Specifications

General Overview

  • Actuation Type
    • Quarter‑turn on/off
  • Installation Orientation
    • Vertical (valve box compatible)

Testing

  • Temperature Cycling
    • ‑20 deg F to 100 deg F, 10 cycles

Pressure Ratings

  • Pressure Ratings
    • Up to 200 psig (13.8 bar), matches PE piping design pressure

Installation

  • Outlet Sizes
    • 3/4 in CTS to 2 in IPS (Hydrosert), Butt Fusion available
  • Installation Type
    • Fast and easy installation

Operating Conditions

  • Operating Temperature Range
    • ‑32 to 100 deg F (‑29 to 38 deg C)

Maintenance

  • Maintenance
    • Maintenance‑free

Media & Industry

  • Compatible Media
    • Gas

Construction

  • Body Material
    • High Density Polyethylene (HDPE – PE4710)

Safety & Compliance

  • Approvals
    • AWWA: C901 ASTM D 3350, ASTM D 1598, ASTM D 1599, NSF Listed, PPI Listed

General Overview

  • Actuation Type
    • Quarter‑turn on/off
  • Installation Orientation
    • Vertical (valve box compatible)

Testing

  • Temperature Cycling
    • ‑20 deg F to 100 deg F, 10 cycles

Pressure Ratings

  • Pressure Ratings
    • Up to 200 psig (13.8 bar), matches PE piping design pressure

Installation

  • Outlet Sizes
    • 3/4 in CTS to 2 in IPS (Hydrosert), Butt Fusion available
  • Installation Type
    • Fast and easy installation

Operating Conditions

  • Operating Temperature Range
    • ‑32 to 100 deg F (‑29 to 38 deg C)

Maintenance

  • Maintenance
    • Maintenance‑free

Media & Industry

  • Compatible Media
    • Gas

Construction

  • Body Material
    • High Density Polyethylene (HDPE – PE4710)

Safety & Compliance

  • Approvals
    • AWWA: C901 ASTM D 3350, ASTM D 1598, ASTM D 1599, NSF Listed, PPI Listed
  • Actuation Type : Quarter‑turn on/off
  • Temperature Cycling : ‑20 deg F to 100 deg F, 10 cycles
  • Pressure Ratings : Up to 200 psig (13.8 bar), matches PE piping design pressure
  • Outlet Sizes : 3/4 in CTS to 2 in IPS (Hydrosert), Butt Fusion available
  • Operating Temperature Range : ‑32 to 100 deg F (‑29 to 38 deg C)
  • Maintenance : Maintenance‑free
  • Installation Type : Fast and easy installation
  • Installation Orientation : Vertical (valve box compatible)
  • Compatible Media : Gas
  • Body Material : High Density Polyethylene (HDPE – PE4710)
  • Approvals : AWWA: C901 ASTM D 3350, ASTM D 1598, ASTM D 1599, NSF Listed, PPI Listed
Product Photo
Name
Description
File Size
Date
Size
Gas Shutoff Valves Data Sheet
application/pdf 846.65 KB
10/31/2023
846.65 KB
Name
Description
File Size
Date
Size
Gas Shutoff Valves Data Sheet
application/pdf 846.65 KB
10/31/2023
846.65 KB
Name
Description
File Size
Date
Size
Gas Shutoff Valves Data Sheet
846.65 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
104141GN
PSVB,MD 90MM SDR11 11-PUP/CM
104141GN
PSVB,MD 90MM SDR11 11-PUP/CM
104143GN
PSVB,MD 160MM SDR11 - 11 PUP/CM
104143GN
PSVB,MD 160MM SDR11 - 11 PUP/CM
104144GN
PSVB,MD 110MM SDR11 11-PUP/CM
104144GN
PSVB,MD 110MM SDR11 11-PUP/CM
41220GN
PSVP PE-CU 1/2CTS-090 X 1/4 XMD/PE4710
41220GN
PSVP PE-CU 1/2CTS-090 X 1/4 XMD/PE4710
45007GN
PSVB,1 1/4X1 1/4IPS SDR10 XMD/PE4710
45007GN
PSVB,1 1/4X1 1/4IPS SDR10 XMD/PE4710
45008GN
PSVB,1 1/4X1 1/4IPS SDR11 XHI/PE4710
45008GN
PSVB,1 1/4X1 1/4IPS SDR11 XHI/PE4710
45010VSXMDGN
PSVS 1 1/4X1CTS XMD
45010VSXMDGN
PSVS 1 1/4X1CTS XMD
45011010GN
PSVB 1 1/4 X 1IPS-SDR11 PE4710/M84 6PUP
45011010GN
PSVB 1 1/4 X 1IPS-SDR11 PE4710/M84 6PUP
45011GN
PSVB,1 1/4X1IPS SDR11 M84/PE4710
45011GN
PSVB,1 1/4X1IPS SDR11 M84/PE4710
45013GN
PSVB,1 1/4X3/4SDR11/ PE4710 XHI 10 PUP
45013GN
PSVB,1 1/4X3/4SDR11/ PE4710 XHI 10 PUP