/content/process/us/en/search.html

static meters

evoQ4 Electromagnetic Water Meter

Accurate, versatile and embedded with sophisticated measurement and advanced flow technology.

Overview
The evoQ4 is a pioneering advance in commercial water metering technology, the evoQ4 delivers unparalleled performance and functionality that meets the typical demands of four commercial meters - compounds, turbines, single jets and mag meters, as well as large positive displacement meters. Accurate, versatile and embedded with sophisticated measurement and advanced flow technology, the evoQ4 mag meter delivers high accuracy through a wide range of flows and varied conditions and applications for meter sizes from 1 ½ through 12.

Specifications
• Advanced measurement and flow technology 
• 0.5 second sampling rate 
• IP68 rated fully submersible 
• Lightweight, solid state design 
• No moving parts and 10 year battery life eliminate the need for maintenance 
• Compatible with industry leading AMR/AMI devices 
• Optional bi-directional pulse output – allows utilities to connect to critical water management billing systems making it an ideal revenue meter and powerful distribution management tool
Specifications

Performance

  • Accuracy
    • ±0.75% (Normal/High Flow), >95% accuracy (Low Flow)
  • Sampling Rate
    • 0.5 seconds
  • Maximum Flow Capacity
    • Up to 1249 m³/h (size dependent)

General Overview

  • Product Type
    • Electromagnetic water meter (evoQ4)
  • Applications
    • Potable cold water metering (utility and commercial)

Power

  • Power Source
    • Battery powered
  • Battery Lifetime
    • ~10 years continuous operation (no replacement required)

Pressure Ratings

  • Operating Pressure Range
    • Up to 230 psi (16 bar) depending on size

Sizes

  • Nominal Sizes
    • 2 to 12 in (50 to 300 mm)

Measurement & Metrology

  • Measurement Range
    • Wide measuring range suitable for commercial applications

Measurement

  • Measurement Principle
    • Electromagnetic (Faraday’s law of induction)

Construction

  • Housing Material
    • UV-resistant plastic
  • Electrode Materials
    • 316 Stainless Steel

Operating Conditions

  • Fluid Temperature Range
    • Up to 120 deg F

Approvals

  • Flange Standard
    • ANSI B16.1 Class 125

Protection & Compliance

  • Environmental Rating
    • IP68 (hermetically sealed, waterproof)

Control & Interface

  • Display Type
    • LCD (totalized volume + flow rate indicator)

Connection Options

  • Connection Type
    • Oval Flange (2 in), Round Flange (3 to 12 in)

Safety & Compliance

  • Approvals
    • NSF61 Annex G (lead-free compliance)

Performance

  • Accuracy
    • ±0.75% (Normal/High Flow), >95% accuracy (Low Flow)
  • Sampling Rate
    • 0.5 seconds
  • Maximum Flow Capacity
    • Up to 1249 m³/h (size dependent)

General Overview

  • Product Type
    • Electromagnetic water meter (evoQ4)
  • Applications
    • Potable cold water metering (utility and commercial)

Power

  • Power Source
    • Battery powered
  • Battery Lifetime
    • ~10 years continuous operation (no replacement required)

Pressure Ratings

  • Operating Pressure Range
    • Up to 230 psi (16 bar) depending on size

Sizes

  • Nominal Sizes
    • 2 to 12 in (50 to 300 mm)

Measurement & Metrology

  • Measurement Range
    • Wide measuring range suitable for commercial applications

Measurement

  • Measurement Principle
    • Electromagnetic (Faraday’s law of induction)

Construction

  • Housing Material
    • UV-resistant plastic
  • Electrode Materials
    • 316 Stainless Steel

Operating Conditions

  • Fluid Temperature Range
    • Up to 120 deg F

Approvals

  • Flange Standard
    • ANSI B16.1 Class 125

Protection & Compliance

  • Environmental Rating
    • IP68 (hermetically sealed, waterproof)

Control & Interface

  • Display Type
    • LCD (totalized volume + flow rate indicator)

Connection Options

  • Connection Type
    • Oval Flange (2 in), Round Flange (3 to 12 in)

Safety & Compliance

  • Approvals
    • NSF61 Annex G (lead-free compliance)
  • Accuracy : ±0.75% (Normal/High Flow), >95% accuracy (Low Flow)
  • Sampling Rate : 0.5 seconds
  • Product Type : Electromagnetic water meter (evoQ4)
  • Power Source : Battery powered
  • Operating Pressure Range : Up to 230 psi (16 bar) depending on size
  • Nominal Sizes : 2 to 12 in (50 to 300 mm)
  • Measurement Range : Wide measuring range suitable for commercial applications
  • Measurement Principle : Electromagnetic (Faraday’s law of induction)
  • Maximum Flow Capacity : Up to 1249 m³/h (size dependent)
  • Housing Material : UV-resistant plastic
  • Fluid Temperature Range : Up to 120 deg F
  • Flange Standard : ANSI B16.1 Class 125
  • Environmental Rating : IP68 (hermetically sealed, waterproof)
  • Electrode Materials : 316 Stainless Steel
  • Display Type : LCD (totalized volume + flow rate indicator)
  • Connection Type : Oval Flange (2 in), Round Flange (3 to 12 in)
  • Battery Lifetime : ~10 years continuous operation (no replacement required)
  • Approvals : NSF61 Annex G (lead-free compliance)
  • Applications : Potable cold water metering (utility and commercial)
Brochure
Name
Description
File Size
Date
Size
evoQ4 Brochure (English)
application/pdf 384.3 KB
10/31/2023
384.3 KB
Manuals and Guides
Name
Description
File Size
Date
Size
evoQ4 Output Wiring Guide (English)
application/pdf 180.34 KB
10/31/2023
180.34 KB
evoQ4 Installation & Operation Manual (English)
application/pdf 1.23 MB
10/31/2023
1.23 MB
Data Sheet
Name
Description
File Size
Date
Size
evoQ4 (2 - 12 inch) Data Sheet (English)
application/pdf 389 KB
10/31/2023
389 KB
evoQ4 LF (1 1/2 - 2 inch) Data Sheet (English)
application/pdf 324.18 KB
10/31/2023
324.18 KB
evoQ4 Sensus Encoder Data Sheet (english)
application/pdf 1.9 MB
10/31/2023
1.9 MB
evoQ4 with Fire Service Approval (1 1/2 - 8 inch) Data Sheet (English)
application/pdf 213.65 KB
10/31/2023
213.65 KB
evoQ4 Pulse Output Module Data Sheet (English)
application/pdf 450.79 KB
10/31/2023
450.79 KB
evoQ4 with Replaceable Battery (1 1/2 - 12 inch) Data Sheet (English)
application/pdf 380.77 KB
10/31/2023
380.77 KB
evoQ4 with Alternative Lengths (1 1/2 - 2 inch) Data Sheet (English)
application/pdf 279.13 KB
10/31/2023
279.13 KB
Name
Description
File Size
Date
Size
evoQ4 (2 - 12 inch) Data Sheet (English)
application/pdf 389 KB
10/31/2023
389 KB
evoQ4 LF (1 1/2 - 2 inch) Data Sheet (English)
application/pdf 324.18 KB
10/31/2023
324.18 KB
evoQ4 Sensus Encoder Data Sheet (english)
application/pdf 1.9 MB
10/31/2023
1.9 MB
evoQ4 with Fire Service Approval (1 1/2 - 8 inch) Data Sheet (English)
application/pdf 213.65 KB
10/31/2023
213.65 KB
evoQ4 Pulse Output Module Data Sheet (English)
application/pdf 450.79 KB
10/31/2023
450.79 KB
evoQ4 with Replaceable Battery (1 1/2 - 12 inch) Data Sheet (English)
application/pdf 380.77 KB
10/31/2023
380.77 KB
evoQ4 Brochure (English)
application/pdf 384.3 KB
10/31/2023
384.3 KB
evoQ4 Output Wiring Guide (English)
application/pdf 180.34 KB
10/31/2023
180.34 KB
evoQ4 with Alternative Lengths (1 1/2 - 2 inch) Data Sheet (English)
application/pdf 279.13 KB
10/31/2023
279.13 KB
evoQ4 Installation & Operation Manual (English)
application/pdf 1.23 MB
10/31/2023
1.23 MB
Name
Description
File Size
Date
Size
evoQ4 Brochure (English)
384.3 KB
10/31/2023
evoQ4 Output Wiring Guide (English)
180.34 KB
10/31/2023
evoQ4 Installation & Operation Manual (English)
1.23 MB
10/31/2023
evoQ4 (2 - 12 inch) Data Sheet (English)
389 KB
10/31/2023
evoQ4 LF (1 1/2 - 2 inch) Data Sheet (English)
324.18 KB
10/31/2023
evoQ4 Sensus Encoder Data Sheet (english)
1.9 MB
10/31/2023
evoQ4 with Fire Service Approval (1 1/2 - 8 inch) Data Sheet (English)
213.65 KB
10/31/2023
evoQ4 Pulse Output Module Data Sheet (English)
450.79 KB
10/31/2023
evoQ4 with Replaceable Battery (1 1/2 - 12 inch) Data Sheet (English)
380.77 KB
10/31/2023
evoQ4 with Alternative Lengths (1 1/2 - 2 inch) Data Sheet (English)
279.13 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
2512Q0001
MX35 Remote Display Cable 10M
2512Q0001
MX35 Remote Display Cable 10M
2512Q000310ADA
MX39 DP 10M 10/100 US, 1/10 CF, 10/100 L
2512Q000310ADA
MX39 DP 10M 10/100 US, 1/10 CF, 10/100 L
2512Q000310AFA
MX39 DP 10M 1/1 US, .1/.1 CF, 1/1 L
2512Q000310AFA
MX39 DP 10M 1/1 US, .1/.1 CF, 1/1 L
2512Q000310AGA
MX39 DP 10M 1/10 US, .1/1 CF, 1/10 L
2512Q000310AGA
MX39 DP 10M 1/10 US, .1/1 CF, 1/10 L
2512Q000310AHA
MX39 DP 10M 1/100 US, .1/10 CF, 1/100 L
2512Q000310AHA
MX39 DP 10M 1/100 US, .1/10 CF, 1/100 L
2512Q000310AJA
MX39 DP 10M 1/1K US, .1/100 CF, 1/1K L
2512Q000310AJA
MX39 DP 10M 1/1K US, .1/100 CF, 1/1K L
2512Q000310AKA
MX39 DP 10M 10/10 US, 1/1 CF, 10/10 L
2512Q000310AKA
MX39 DP 10M 10/10 US, 1/1 CF, 10/10 L
2512Q000310ANA
MX39 DP 10M 100/1K US, 10/100 CF
2512Q000310ANA
MX39 DP 10M 100/1K US, 10/100 CF
2512Q0011
MX39 Inv Enc Touch US/CF/M3 10M
2512Q0011
MX39 Inv Enc Touch US/CF/M3 10M
2512Q0031
MX39 V8 6D 10M Cable
2512Q0031
MX39 V8 6D 10M Cable