/content/process/us/en/search.html

static meters

Q4000 Electromagnetic Water Meter

The Q4000 pulser is a fully sealed, IP68 unit suitable for installation in flooded environments.

Overview
Product Details
The Q4000 is an electromagnetic water meter designed for measuring bulk flows of cold potable water for revenue billing in commercial or industrial applications and distribution system monitoring. It can also be used for irrigation management of agricultural land. Available in sizes 50mm to 200mm for flow rates of between 0.16m³/h and 1250m³/h.

Specifications
• Low pressure loss – Very low pressure loss keeps system pressures low, prevents bursts, reduces pumping costs.
• Continuous 10-year battery life – no need for regular visits to maintain and replace the batteries.
• Built-In earthing – no need for additional earthing rings and added installation complexity.
• “Sealed-for-Life” – IP68 rating and durable, stainless steel construction means no risk of water ingress and subsequent damage to electronics.
• Lightweight – ease of handling and installation.
• Simple installation and no commissioning – simply “fit and go”.
• High accuracy – 0.5 second sampling rate ensures every drop of water is measured.
• Low-flow and High-flow – options to suit every flow profile, simple downsizing.
• Easy-to-read display – large, bright LCD display is continuously on.
• Long, proven experience in harsh environments.
Specifications

Performance

  • Conductivity Requirement
    • ≥ 50 µS/cm
  • Sampling Rate
    • 0.5 seconds

Flow

  • Maximum Registration
    • Up to 9999999.99 m³

Power

  • Battery Lifetime
    • ~10 years at 30 deg C
  • Battery Type
    • Lithium

Outputs

  • Alarm Signaling
    • Low battery, tamper, empty pipe, pulse change

Sizes

  • Nominal Sizes
    • 50, 65, 80, 100, 125, 150, 200 mm

General Overview

  • Product Type
    • Electromagnetic water meter (Q4000 series)

Control & Interface

  • Display Type
    • Small Units - 6-digit display, Large Units - 7-digit display

Physical

  • Dimensions
    • 200 to 350 mm Length x 258 to 455 mm Height

Safety & Compliance

  • Approvals
    • CEN PR14154, ISO 4064, OIML R49

Performance

  • Conductivity Requirement
    • ≥ 50 µS/cm
  • Sampling Rate
    • 0.5 seconds

Flow

  • Maximum Registration
    • Up to 9999999.99 m³

Power

  • Battery Lifetime
    • ~10 years at 30 deg C
  • Battery Type
    • Lithium

Outputs

  • Alarm Signaling
    • Low battery, tamper, empty pipe, pulse change

Sizes

  • Nominal Sizes
    • 50, 65, 80, 100, 125, 150, 200 mm

General Overview

  • Product Type
    • Electromagnetic water meter (Q4000 series)

Control & Interface

  • Display Type
    • Small Units - 6-digit display, Large Units - 7-digit display

Physical

  • Dimensions
    • 200 to 350 mm Length x 258 to 455 mm Height

Safety & Compliance

  • Approvals
    • CEN PR14154, ISO 4064, OIML R49
  • Conductivity Requirement : ≥ 50 µS/cm
  • Maximum Registration : Up to 9999999.99 m³
  • Battery Lifetime : ~10 years at 30 deg C
  • Alarm Signaling : Low battery, tamper, empty pipe, pulse change
  • Sampling Rate : 0.5 seconds
  • Nominal Sizes : 50, 65, 80, 100, 125, 150, 200 mm
  • Product Type : Electromagnetic water meter (Q4000 series)
  • Display Type : Small Units - 6-digit display, Large Units - 7-digit display
  • Battery Type : Lithium
  • Dimensions : 200 to 350 mm Length x 258 to 455 mm Height
  • Approvals : CEN PR14154, ISO 4064, OIML R49
Brochure
Name
Description
File Size
Date
Size
Q4000 Brochure (French)
application/pdf 987.33 KB
10/31/2023
987.33 KB
Q4000 Brochure (English)
application/pdf 173.68 KB
10/31/2023
173.68 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Q4000 Flyer (German)
application/pdf 1.06 MB
10/31/2023
1.06 MB
Data Sheet
Name
Description
File Size
Date
Size
Remote display to be fitted to the evoQ4 Data Sheet (English)
application/pdf 200.24 KB
10/31/2023
200.24 KB
Q4000/Q4000B Austrailian Datenblatt (German Data Sheet)
application/pdf 129.4 KB
10/31/2023
129.4 KB
Q4000 Pulser Data Sheet (English)
application/pdf 674.68 KB
10/31/2023
674.68 KB
Q4000 Remote Display Unit Data Sheet (English)
application/pdf 3.14 MB
10/31/2023
3.14 MB
Q4000 Specsheet (English)
application/pdf 2.94 MB
10/31/2023
2.94 MB
Name
Description
File Size
Date
Size
Remote display to be fitted to the evoQ4 Data Sheet (English)
application/pdf 200.24 KB
10/31/2023
200.24 KB
Q4000/Q4000B Austrailian Datenblatt (German Data Sheet)
application/pdf 129.4 KB
10/31/2023
129.4 KB
Q4000 Flyer (German)
application/pdf 1.06 MB
10/31/2023
1.06 MB
Q4000 Pulser Data Sheet (English)
application/pdf 674.68 KB
10/31/2023
674.68 KB
Q4000 Brochure (French)
application/pdf 987.33 KB
10/31/2023
987.33 KB
Q4000 Brochure (English)
application/pdf 173.68 KB
10/31/2023
173.68 KB
Q4000 Remote Display Unit Data Sheet (English)
application/pdf 3.14 MB
10/31/2023
3.14 MB
Q4000 Specsheet (English)
application/pdf 2.94 MB
10/31/2023
2.94 MB
Name
Description
File Size
Date
Size
Q4000 Brochure (French)
987.33 KB
10/31/2023
Q4000 Brochure (English)
173.68 KB
10/31/2023
Q4000 Flyer (German)
1.06 MB
10/31/2023
Remote display to be fitted to the evoQ4 Data Sheet (English)
200.24 KB
10/31/2023
Q4000/Q4000B Austrailian Datenblatt (German Data Sheet)
129.4 KB
10/31/2023
Q4000 Pulser Data Sheet (English)
674.68 KB
10/31/2023
Q4000 Remote Display Unit Data Sheet (English)
3.14 MB
10/31/2023
Q4000 Specsheet (English)
2.94 MB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
40400-00
METER, 50MM Q4000
40400-00
METER, 50MM Q4000
40402-00
METER, 80MM Q4000
40402-00
METER, 80MM Q4000
40403-00
METER, 100MM Q4000
40403-00
METER, 100MM Q4000
40423-00
METER, 100MM Q4000
40423-00
METER, 100MM Q4000
40425-00
METER, 150MM Q4000
40425-00
METER, 150MM Q4000
40460-00
PULSE UNIT, Q4000
40460-00
PULSE UNIT, Q4000
40480-01
BOLTING KIT, 50MM Q4000
40480-01
BOLTING KIT, 50MM Q4000
40483-00
BOLTING KIT, 100MM Q4000
40483-00
BOLTING KIT, 100MM Q4000
40483-01
BOLTING KIT, 100MM Q4000
40483-01
BOLTING KIT, 100MM Q4000
40484-01
BOLTING KIT, 150MM Q4000
40484-01
BOLTING KIT, 150MM Q4000