/content/process/us/en/search.html

static meters

Q4000B

Q4000B Electromagnetic Water Meter with Standard or Replaceable Battery Pack

Overview
Product Details
The Q4000B is an electromagnetic water meter designed for measuring bulk flows of cold potable water for revenue billing in commercial or industrial applications and distribution system monitoring. It has been designed with a replacement battery pack which extends the battery life, making the product ideal for hot climate applications which are demanding on battery power. Available in sizes 50mm to 300mm for flow rates of between 0.16m³/h and 1250m³/h.

Specifications
• Low pressure loss – Very low pressure loss keeps system pressures low, prevents bursts, reduces pumping costs.
• Replaceable battery pack – allowing for field replacement extending battery life.
• Extends meter life – far beyond normal 10 year span.
• “Sealed-for-Life” – IP68 rating and durable, stainless steel construction means no risk of water ingress and subsequent damage to electronics.
• Lightweight – ease of handling and installation.
• Simple installation and no commissioning – simply “fit and go”.
• High accuracy – 0.5 second sampling rate ensures every drop of water is measured.
• Easy-to-read display – large, bright LCD display is continuously on.
• Long, proven experience in harsh environments.
Specifications

Safety & Compliance

  • Approvals
    • CEN PR14154, ISO 4064, OIML R49

Protection

  • Waterproof Rating
    • IP68

Performance

  • Sampling Rate
    • 0.5 seconds
  • Fluid Conductivity
    • ≥ 50 µS/cm

General Overview

  • Product Type
    • Electromagnetic water meter (Q4000B)

Power

  • Power Source
    • Lithium battery packs
  • Extended Lifecycle
    • Up to ~20 years with battery replacement
  • Battery Lifetime
    • ~10 years (DN50–100), ~7 years (DN125–150), ~5 years (DN200–300)

Operating Conditions

  • Operating Temperature Range
    • -10 to +55 deg C

Pressure Ratings

  • Operating Pressure Range
    • 16 bar

Sizes

  • Nominal Sizes
    • 50 mm to 300 mm

Measurement

  • Measurement Principle
    • Electromagnetic flow measurement

Flow

  • Maximum Registration
    • Up to 9,999,999.99 m³

Installation

  • Flange Compatibility
    • BS4504 PN10/PN16, DIN2533, ASA150
  • Design Type
    • Flangeless (DN50–200), Flanged (DN250–300)

Control & Interface

  • Display Type
    • 6-digit (DN50–100), 7-digit (DN125–300)

Safety & Compliance

  • Approvals
    • CEN PR14154, ISO 4064, OIML R49

Protection

  • Waterproof Rating
    • IP68

Performance

  • Sampling Rate
    • 0.5 seconds
  • Fluid Conductivity
    • ≥ 50 µS/cm

General Overview

  • Product Type
    • Electromagnetic water meter (Q4000B)

Power

  • Power Source
    • Lithium battery packs
  • Extended Lifecycle
    • Up to ~20 years with battery replacement
  • Battery Lifetime
    • ~10 years (DN50–100), ~7 years (DN125–150), ~5 years (DN200–300)

Operating Conditions

  • Operating Temperature Range
    • -10 to +55 deg C

Pressure Ratings

  • Operating Pressure Range
    • 16 bar

Sizes

  • Nominal Sizes
    • 50 mm to 300 mm

Measurement

  • Measurement Principle
    • Electromagnetic flow measurement

Flow

  • Maximum Registration
    • Up to 9,999,999.99 m³

Installation

  • Flange Compatibility
    • BS4504 PN10/PN16, DIN2533, ASA150
  • Design Type
    • Flangeless (DN50–200), Flanged (DN250–300)

Control & Interface

  • Display Type
    • 6-digit (DN50–100), 7-digit (DN125–300)
  • Approvals : CEN PR14154, ISO 4064, OIML R49
  • Waterproof Rating : IP68
  • Sampling Rate : 0.5 seconds
  • Product Type : Electromagnetic water meter (Q4000B)
  • Power Source : Lithium battery packs
  • Operating Temperature Range : -10 to +55 deg C
  • Operating Pressure Range : 16 bar
  • Nominal Sizes : 50 mm to 300 mm
  • Measurement Principle : Electromagnetic flow measurement
  • Maximum Registration : Up to 9,999,999.99 m³
  • Fluid Conductivity : ≥ 50 µS/cm
  • Flange Compatibility : BS4504 PN10/PN16, DIN2533, ASA150
  • Extended Lifecycle : Up to ~20 years with battery replacement
  • Display Type : 6-digit (DN50–100), 7-digit (DN125–300)
  • Design Type : Flangeless (DN50–200), Flanged (DN250–300)
  • Battery Lifetime : ~10 years (DN50–100), ~7 years (DN125–150), ~5 years (DN200–300)
Data Sheet
Name
Description
File Size
Date
Size
Q4000B Data Sheet (English)
application/pdf 209.6 KB
10/31/2023
209.6 KB
Q4000/Q4000B Austrailian Data Sheet (English)
application/pdf 749.87 KB
10/31/2023
749.87 KB
Name
Description
File Size
Date
Size
Q4000B Data Sheet (English)
application/pdf 209.6 KB
10/31/2023
209.6 KB
Q4000/Q4000B Austrailian Data Sheet (English)
application/pdf 749.87 KB
10/31/2023
749.87 KB
Name
Description
File Size
Date
Size
Q4000B Data Sheet (English)
209.6 KB
10/31/2023
Q4000/Q4000B Austrailian Data Sheet (English)
749.87 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
40410-00
METER, 50MM Q4000B
40410-00
METER, 50MM Q4000B
40412-00
METER, 80MM Q4000B
40412-00
METER, 80MM Q4000B
40413-00
METER, 100MM Q4000B
40413-00
METER, 100MM Q4000B
40415-00
METER, 150MM Q4000B
40415-00
METER, 150MM Q4000B
40416-00
METER, 200MM Q4000B
40416-00
METER, 200MM Q4000B
40430-00
METER, 50MM Q4000B
40430-00
METER, 50MM Q4000B
40431-00
METER, 65MM Q4000B
40431-00
METER, 65MM Q4000B
40432-00
METER, 80MM Q4000B
40432-00
METER, 80MM Q4000B
40433-00
METER, 100MM Q4000B
40433-00
METER, 100MM Q4000B
40435-00
METER, 150MM Q4000B
40435-00
METER, 150MM Q4000B