/content/process/us/en/search.html

turbine meters

C4000 Combination Water Meter

C4000 Combination Water Meter combines a high-capacity turbine meter with a volumetric bypass meter to deliver accurate measurement across very low and high flow rates in commercial and industrial water systems.

Overview
The C4000 meter is designed for bulk flow applications where large variations in flow rate occur. Full or medium flow through the primary Woltmann type metering chamber gives high metering accuracy, achieving Class B approval.
At lower flow rates the secondary volumetric V220 meter achieves optimum accuracy, reflected by its Class C approval. Available in sizes from 50mm to 100mm, with flow rates from 15l/h to 250m³/h.

Specifications
• Can be installed in horizontal, vertical or inclined pipelines without affecting accuracy. 
• Suitable in areas where large variations in flow rate can be expected. 
• Extended low and high flow performance. • Innovative, compact, in-line design. 
• Features proven Elster technologies. 
• Long service life. 
• Easy to maintain and install. 
• Choice of registers available.
Specifications

General Overview

  • Applications
    • Water supply, distribution, and discharge networks
  • Meter Types
    • Combination water meter (bulk flow + low flow measurement)

Flow & Performance

  • Turndown Ratio
    • 1600 to 6300
  • Hydraulic Flow Rates
    • Flow at 0.1 bar Headloss: 40 to 155 m³/h
    • Flow at 0.6 bar Headloss: 31 to 120 m³/h

Dimensions & Sizes

  • Sizes
    • 50, 65, 80, 100 mm

Interfaces

  • Pulse Type
    • Open collector pulse transmitter

Outputs

  • Pulse Output
    • Supported via PR7 (main) and PR6 (bypass) pulsers

Measurement

  • Flow Rate
    • Q1 (Minimum Flowrate): 0.016 m³/h
    • Q2 (Transitional Flowrate): 0.025 m³/h
    • Q3 (Permanent Flowrate): 25 to 100 m³/h
    • Q4 (Overload Flowrate): 31.25 to 125 m³/h depending on size

Physical

  • Dimensions
    • 100 to 140 mm Width
    • 166 to 228 mm Diameter
    • 300 to 350 mm Length (ISO 4064), 270 to 360 mm Length(DIN 19625)
    • 80 to 115 mm (basic), up to 321 mm (lid open) Height

Product Identification

  • Configuration Type
    • Main meter + by-pass (insert) meter

Mechanical & Physical

  • Changeover Valve
    • Closing Flow: 1.2 to 1.4 m³/h
    • Opening Flow: 1.8 to 2.4 m³/h

Safety & Compliance

  • Approvals
    • ISO 4064, DIN 19625, Pressure Equipment Directive 97/23/EC (exempt)

General Overview

  • Applications
    • Water supply, distribution, and discharge networks
  • Meter Types
    • Combination water meter (bulk flow + low flow measurement)

Flow & Performance

  • Turndown Ratio
    • 1600 to 6300
  • Hydraulic Flow Rates
    • Flow at 0.1 bar Headloss: 40 to 155 m³/h
    • Flow at 0.6 bar Headloss: 31 to 120 m³/h

Dimensions & Sizes

  • Sizes
    • 50, 65, 80, 100 mm

Interfaces

  • Pulse Type
    • Open collector pulse transmitter

Outputs

  • Pulse Output
    • Supported via PR7 (main) and PR6 (bypass) pulsers

Measurement

  • Flow Rate
    • Q1 (Minimum Flowrate): 0.016 m³/h
    • Q2 (Transitional Flowrate): 0.025 m³/h
    • Q3 (Permanent Flowrate): 25 to 100 m³/h
    • Q4 (Overload Flowrate): 31.25 to 125 m³/h depending on size

Physical

  • Dimensions
    • 100 to 140 mm Width
    • 166 to 228 mm Diameter
    • 300 to 350 mm Length (ISO 4064), 270 to 360 mm Length(DIN 19625)
    • 80 to 115 mm (basic), up to 321 mm (lid open) Height

Product Identification

  • Configuration Type
    • Main meter + by-pass (insert) meter

Mechanical & Physical

  • Changeover Valve
    • Closing Flow: 1.2 to 1.4 m³/h
    • Opening Flow: 1.8 to 2.4 m³/h

Safety & Compliance

  • Approvals
    • ISO 4064, DIN 19625, Pressure Equipment Directive 97/23/EC (exempt)
  • Applications : Water supply, distribution, and discharge networks
  • Turndown Ratio : 1600 to 6300
  • Sizes : 50, 65, 80, 100 mm
  • Pulse Type : Open collector pulse transmitter
  • Pulse Output : Supported via PR7 (main) and PR6 (bypass) pulsers
  • Meter Types : Combination water meter (bulk flow + low flow measurement)
  • Hydraulic Flow Rates : Flow at 0.1 bar Headloss: 40 to 155 m³/h|Flow at 0.6 bar Headloss: 31 to 120 m³/h
  • Flow Rate : Q1 (Minimum Flowrate): 0.016 m³/h|Q2 (Transitional Flowrate): 0.025 m³/h|Q3 (Permanent Flowrate): 25 to 100 m³/h|Q4 (Overload Flowrate): 31.25 to 125 m³/h depending on size
  • Dimensions : 100 to 140 mm Width|166 to 228 mm Diameter|300 to 350 mm Length (ISO 4064), 270 to 360 mm Length(DIN 19625)|80 to 115 mm (basic), up to 321 mm (lid open) Height
  • Configuration Type : Main meter + by-pass (insert) meter
  • Changeover Valve : Closing Flow: 1.2 to 1.4 m³/h|Opening Flow: 1.8 to 2.4 m³/h
  • Approvals : ISO 4064, DIN 19625, Pressure Equipment Directive 97/23/EC (exempt)
Installation Manual
Name
Description
File Size
Date
Size
Installation Manual/Installationsanleitung (English, German)
application/pdf 157.76 KB
10/31/2023
157.76 KB
Brochure
Name
Description
File Size
Date
Size
C4000 Brochure (English)
application/pdf 200.87 KB
10/31/2023
200.87 KB
C4000 Water Meter Range Brochure (English) - South Africa
application/pdf 926.81 KB
1/30/2024
926.81 KB
C4000 Broschüre (German Brochure)
application/pdf 4.78 MB
10/31/2023
4.78 MB
Data Sheet
Name
Description
File Size
Date
Size
C4000 Ficha Técnica (Spanish Data Sheet)
application/pdf 89.43 KB
10/31/2023
89.43 KB
C4200 Data Sheet (English)
application/pdf 182.3 KB
10/31/2023
182.3 KB
C4000 Data Sheet (English)
application/pdf 171.97 KB
10/31/2023
171.97 KB
C4000 Fiche Technique (French Spec Sheet)
application/pdf 1.04 MB
10/31/2023
1.04 MB
Name
Description
File Size
Date
Size
C4000 Brochure (English)
application/pdf 200.87 KB
10/31/2023
200.87 KB
C4000 Water Meter Range Brochure (English) - South Africa
application/pdf 926.81 KB
1/30/2024
926.81 KB
Installation Manual/Installationsanleitung (English, German)
application/pdf 157.76 KB
10/31/2023
157.76 KB
C4000 Ficha Técnica (Spanish Data Sheet)
application/pdf 89.43 KB
10/31/2023
89.43 KB
C4200 Data Sheet (English)
application/pdf 182.3 KB
10/31/2023
182.3 KB
C4000 Broschüre (German Brochure)
application/pdf 4.78 MB
10/31/2023
4.78 MB
C4000 Data Sheet (English)
application/pdf 171.97 KB
10/31/2023
171.97 KB
C4000 Fiche Technique (French Spec Sheet)
application/pdf 1.04 MB
10/31/2023
1.04 MB
Name
Description
File Size
Date
Size
Installation Manual/Installationsanleitung (English, German)
157.76 KB
10/31/2023
C4000 Brochure (English)
200.87 KB
10/31/2023
C4000 Water Meter Range Brochure (English) - South Africa
926.81 KB
1/30/2024
C4000 Broschüre (German Brochure)
4.78 MB
10/31/2023
C4000 Ficha Técnica (Spanish Data Sheet)
89.43 KB
10/31/2023
C4200 Data Sheet (English)
182.3 KB
10/31/2023
C4000 Data Sheet (English)
171.97 KB
10/31/2023
C4000 Fiche Technique (French Spec Sheet)
1.04 MB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
DBA4107-00
METER & STRAINER, 50X20MM C4000
DBA4107-00
METER & STRAINER, 50X20MM C4000
DBA4107-01
METER & STRAINER, 50X20MM C4000
DBA4107-01
METER & STRAINER, 50X20MM C4000
DCA4107-00
METER & STRAINER, 80X20MM C4000
DCA4107-00
METER & STRAINER, 80X20MM C4000
DCA4107-01
METER & STRAINER, 80X20MM C4000
DCA4107-01
METER & STRAINER, 80X20MM C4000
DDA4107-00
METER & STRAINER, 100X20MM C4000
DDA4107-00
METER & STRAINER, 100X20MM C4000
DDA4107-01
METER & STRAINER, 100X20MM C4000
DDA4107-01
METER & STRAINER, 100X20MM C4000
DFA4107-00
METER & STRAINER, 150X30MM C4200
DFA4107-00
METER & STRAINER, 150X30MM C4200
LAINLINE10016
C 4000 DN100 PN16 30C length 360 FC
LAINLINE10016
C 4000 DN100 PN16 30C length 360 FC
LAINLINE10016/XX
C 4000 DN100 PN16 30C length 360 FC
LAINLINE10016/XX
C 4000 DN100 PN16 30C length 360 FC
LAINLINE5016
C 4000 DN 50 PN16 30C length 270 FC
LAINLINE5016
C 4000 DN 50 PN16 30C length 270 FC