/content/process/us/en/search.html

turbine meters

H4000 Bulk Water Meter

Designed for measuring bulk flows of cold potable water for revenue billing in commercial or industrial applications and distribution system monitoring.

Overview
The H4000 is a Woltmann-type meter designed for measuring bulk flows of cold potable water for revenue billing in commercial or industrial applications and distribution system monitoring. Available in sizes 40mm to 300mm for flow rates of between 0.35m³/h and 2000m³/h.

Specifications
• Multiple pulsed output for increased management information.
• Extended low and high flow performance.
• Suitable for forward and reverse flow metering.
• ISO 4064 Class B specification for forward flow installations in the horizontal, vertical and inclined position.
• ISO 4064 Class B specification for the reverse flow for sizes up to 150mm.
• Robust shroud and copper can register for long life and readability.
• Use of an in-line strainer to protect the rotor. • Maximum working temperature of 50ºC. • Maximum working pressure of 16 bar.
Specifications

Dimensions & Sizes

  • Sizes
    • 40 to 300 mm

Operating Conditions

  • Maximum Water Temperature
    • 50 deg C

Pressure Ratings

  • Maximum Working Pressure
    • 16 bar

General Overview

  • Installation Orientation
    • Supports horizontal and vertical installation
  • Measurement Type
    • Velocity (Woltmann turbine)
  • Applications
    • Water supply, distribution, and industrial/bulk measurement
  • Meter Types
    • Bulk water meter (Woltmann type)

Flow

  • Maximum Registration
    • Up to 1 or 10 million m³ depending on size

Connection Options

  • Connection Type
    • Flanged

Flow & Performance

  • Turndown Ratio
    • 63 to 200
  • Forward Flow
    • Headloss at Max Flow:0.27 to 0.84 bar
    • Overload Flow (qs): 90 to 2000 m³/h depending on size
    • Permanent Flow (qp): 50 to 1500 m³/h
    • Starting Flow:~0.15 to 1.8 m³/h
    • Transitional Flow (qt):1 to 15 m³/h

Outputs

  • Pulse Output
    • PR7 inductive pulse transmitter supported

Interfaces

  • Pulse Type
    • Open collector pulse output

Physical

  • Dimensions
    • 151 to 461 mm Flange Diameter
    • 200 to 500 mm Length (ISO)
    • 78 to 225 mm (basic), up to ~334 mm lid open Height

Measurement

  • Flow Rate
    • Q1 (Minimum):0.5 to 12.8 m³/h
    • Q2 (Transitional):0.81 to 20.48 m³/h
    • Q3 (Permanent):63 to 1600 m³/h
    • Q4 (Overload): 79 to 2000 m³/h

Safety & Compliance

  • Approvals
    • Measuring Instruments Directive 2014/32/EU (MID), Pressure Equipment Directive 97/23/EC (exempt)

Dimensions & Sizes

  • Sizes
    • 40 to 300 mm

Operating Conditions

  • Maximum Water Temperature
    • 50 deg C

Pressure Ratings

  • Maximum Working Pressure
    • 16 bar

General Overview

  • Installation Orientation
    • Supports horizontal and vertical installation
  • Measurement Type
    • Velocity (Woltmann turbine)
  • Applications
    • Water supply, distribution, and industrial/bulk measurement
  • Meter Types
    • Bulk water meter (Woltmann type)

Flow

  • Maximum Registration
    • Up to 1 or 10 million m³ depending on size

Connection Options

  • Connection Type
    • Flanged

Flow & Performance

  • Turndown Ratio
    • 63 to 200
  • Forward Flow
    • Headloss at Max Flow:0.27 to 0.84 bar
    • Overload Flow (qs): 90 to 2000 m³/h depending on size
    • Permanent Flow (qp): 50 to 1500 m³/h
    • Starting Flow:~0.15 to 1.8 m³/h
    • Transitional Flow (qt):1 to 15 m³/h

Outputs

  • Pulse Output
    • PR7 inductive pulse transmitter supported

Interfaces

  • Pulse Type
    • Open collector pulse output

Physical

  • Dimensions
    • 151 to 461 mm Flange Diameter
    • 200 to 500 mm Length (ISO)
    • 78 to 225 mm (basic), up to ~334 mm lid open Height

Measurement

  • Flow Rate
    • Q1 (Minimum):0.5 to 12.8 m³/h
    • Q2 (Transitional):0.81 to 20.48 m³/h
    • Q3 (Permanent):63 to 1600 m³/h
    • Q4 (Overload): 79 to 2000 m³/h

Safety & Compliance

  • Approvals
    • Measuring Instruments Directive 2014/32/EU (MID), Pressure Equipment Directive 97/23/EC (exempt)
  • Sizes : 40 to 300 mm
  • Maximum Water Temperature : 50 deg C
  • Maximum Working Pressure : 16 bar
  • Installation Orientation : Supports horizontal and vertical installation
  • Maximum Registration : Up to 1 or 10 million m³ depending on size
  • Measurement Type : Velocity (Woltmann turbine)
  • Connection Type : Flanged
  • Turndown Ratio : 63 to 200
  • Pulse Output : PR7 inductive pulse transmitter supported
  • Forward Flow : Headloss at Max Flow:0.27 to 0.84 bar|Overload Flow (qs): 90 to 2000 m³/h depending on size|Permanent Flow (qp): 50 to 1500 m³/h|Starting Flow:~0.15 to 1.8 m³/h|Transitional Flow (qt):1 to 15 m³/h
  • Applications : Water supply, distribution, and industrial/bulk measurement
  • Meter Types : Bulk water meter (Woltmann type)
  • Pulse Type : Open collector pulse output
  • Dimensions : 151 to 461 mm Flange Diameter|200 to 500 mm Length (ISO)|78 to 225 mm (basic), up to ~334 mm lid open Height
  • Flow Rate : Q1 (Minimum):0.5 to 12.8 m³/h|Q2 (Transitional):0.81 to 20.48 m³/h|Q3 (Permanent):63 to 1600 m³/h|Q4 (Overload): 79 to 2000 m³/h
  • Approvals : Measuring Instruments Directive 2014/32/EU (MID), Pressure Equipment Directive 97/23/EC (exempt)
Brochure
Name
Description
File Size
Date
Size
H4010 In-line Strainer (English) - South Africa
application/pdf 551.8 KB
1/30/2024
551.8 KB
H4000 Bulk Water Meter Brochure (English) - South Africa
application/pdf 1.97 MB
1/30/2024
1.97 MB
H4000 Folleto (Spanish Brochure)
application/pdf 5.07 MB
10/31/2023
5.07 MB
Data Sheet
Name
Description
File Size
Date
Size
H4000 Fiche Technique (French Spec Sheet)
application/pdf 2.52 MB
10/31/2023
2.52 MB
H4000 Product Specification (English)
application/pdf 704.38 KB
10/31/2023
704.38 KB
H4000i Ficha Técnica (Spanish Data Sheet)
application/pdf 237.15 KB
10/31/2023
237.15 KB
H4000 Product Specification (English)
application/pdf 3.29 MB
10/31/2023
3.29 MB
H4000 Ficha Técnica (Spanish Data Sheet)
application/pdf 148.77 KB
10/31/2023
148.77 KB
H4000 Datenblatt (German Data Sheet)
application/pdf 1.02 MB
10/31/2023
1.02 MB
Name
Description
File Size
Date
Size
H4000 Fiche Technique (French Spec Sheet)
application/pdf 2.52 MB
10/31/2023
2.52 MB
H4010 In-line Strainer (English) - South Africa
application/pdf 551.8 KB
1/30/2024
551.8 KB
H4000 Bulk Water Meter Brochure (English) - South Africa
application/pdf 1.97 MB
1/30/2024
1.97 MB
H4000 Product Specification (English)
application/pdf 704.38 KB
10/31/2023
704.38 KB
H4000i Ficha Técnica (Spanish Data Sheet)
application/pdf 237.15 KB
10/31/2023
237.15 KB
H4000 Product Specification (English)
application/pdf 3.29 MB
10/31/2023
3.29 MB
H4000 Folleto (Spanish Brochure)
application/pdf 5.07 MB
10/31/2023
5.07 MB
H4000 Ficha Técnica (Spanish Data Sheet)
application/pdf 148.77 KB
10/31/2023
148.77 KB
H4000 Datenblatt (German Data Sheet)
application/pdf 1.02 MB
10/31/2023
1.02 MB
Name
Description
File Size
Date
Size
H4010 In-line Strainer (English) - South Africa
551.8 KB
1/30/2024
H4000 Bulk Water Meter Brochure (English) - South Africa
1.97 MB
1/30/2024
H4000 Folleto (Spanish Brochure)
5.07 MB
10/31/2023
H4000 Fiche Technique (French Spec Sheet)
2.52 MB
10/31/2023
H4000 Product Specification (English)
704.38 KB
10/31/2023
H4000i Ficha Técnica (Spanish Data Sheet)
237.15 KB
10/31/2023
H4000 Product Specification (English)
3.29 MB
10/31/2023
H4000 Ficha Técnica (Spanish Data Sheet)
148.77 KB
10/31/2023
H4000 Datenblatt (German Data Sheet)
1.02 MB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
42541-00
METER, 50MM H4000, CI
42541-00
METER, 50MM H4000, CI
42811-00
STRAINER, 50MM H4010
42811-00
STRAINER, 50MM H4010
42812-00
STRAINER, 50MM H4010
42812-00
STRAINER, 50MM H4010
42813-00
STRAINER, 50MM H4010
42813-00
STRAINER, 50MM H4010
42831-00
STRAINER, 80MM H4010
42831-00
STRAINER, 80MM H4010
42832-00
STRAINER, 80MM H4010
42832-00
STRAINER, 80MM H4010
42833-00
STRAINER, 80MM H4010
42833-00
STRAINER, 80MM H4010
42841-00
STRAINER, 100MM H4010
42841-00
STRAINER, 100MM H4010
42842-00
STRAINER, 100MM H4010
42842-00
STRAINER, 100MM H4010
42843-00
STRAINER, 100MM H4010
42843-00
STRAINER, 100MM H4010