/content/process/us/en/search.html

Turbine Meters

H5000

The H5000's true hybrid design has the widest measuring range of any water metering technology with a single measuring element, with a low flow performance matching that of many combination meters.

Overview
The H5000 is the next generation of Woltmann (Turbine) bulk water meters from Elster. With a range of important features, H5000 represents the very highest performance in bulk flow water metering making it ideally suited to both billing and water distribution applications.

Available in seven sizes for flow rates between 40 l/h and 200 m3/h. The H5000 meter has an advanced electronic register which includes integrated communications covering a range of industry standard outputs compatible with common AMR/AMI systems and data-logging equipment.
Technical Note
Name
Description
File Size
Date
Size
H5000 Telegram Note (English)
application/pdf 68.12 KB
10/13/2023
68.12 KB
Brochure
Name
Description
File Size
Date
Size
H5000 Brochure (English)
application/pdf 1.1 MB
10/31/2023
1.1 MB
H5000 Brochure (German)
application/pdf 486.67 KB
10/31/2023
486.67 KB
H5000 Brochure (French)
application/pdf 5.06 MB
10/31/2023
5.06 MB
Installation Instructions
Name
Description
File Size
Date
Size
H5000 Instruction Manual (English)
application/pdf 99.37 KB
10/13/2023
99.37 KB
Manuals and Guides
Name
Description
File Size
Date
Size
H5000 Bulk Water Meter Manual (English)
application/pdf 156.11 KB
10/13/2023
156.11 KB
Data Sheet
Name
Description
File Size
Date
Size
H5000 Data Sheet (German)
application/pdf 271.05 KB
10/31/2023
271.05 KB
H5000 Data Sheet (Spanish)
application/pdf 197.87 KB
10/31/2023
197.87 KB
H5000 Data Sheet (English)
application/pdf 2.98 MB
10/31/2023
2.98 MB
Certificate
Name
Description
File Size
Date
Size
H5000 Manufacturer's Declaration (German)
application/pdf 349.67 KB
10/13/2023
349.67 KB
Name
Description
File Size
Date
Size
H5000 Data Sheet (German)
application/pdf 271.05 KB
10/31/2023
271.05 KB
H5000 Data Sheet (Spanish)
application/pdf 197.87 KB
10/31/2023
197.87 KB
H5000 Brochure (English)
application/pdf 1.1 MB
10/31/2023
1.1 MB
H5000 Bulk Water Meter Manual (English)
application/pdf 156.11 KB
10/13/2023
156.11 KB
H5000 Data Sheet (English)
application/pdf 2.98 MB
10/31/2023
2.98 MB
H5000 Manufacturer's Declaration (German)
application/pdf 349.67 KB
10/13/2023
349.67 KB
H5000 Instruction Manual (English)
application/pdf 99.37 KB
10/13/2023
99.37 KB
H5000 Telegram Note (English)
application/pdf 68.12 KB
10/13/2023
68.12 KB
H5000 Brochure (German)
application/pdf 486.67 KB
10/31/2023
486.67 KB
H5000 Brochure (French)
application/pdf 5.06 MB
10/31/2023
5.06 MB
Name
Description
File Size
Date
Size
H5000 Telegram Note (English)
68.12 KB
10/13/2023
H5000 Brochure (English)
1.1 MB
10/31/2023
H5000 Brochure (German)
486.67 KB
10/31/2023
H5000 Brochure (French)
5.06 MB
10/31/2023
H5000 Instruction Manual (English)
99.37 KB
10/13/2023
H5000 Bulk Water Meter Manual (English)
156.11 KB
10/13/2023
H5000 Data Sheet (German)
271.05 KB
10/31/2023
H5000 Data Sheet (Spanish)
197.87 KB
10/31/2023
H5000 Data Sheet (English)
2.98 MB
10/31/2023
H5000 Manufacturer's Declaration (German)
349.67 KB
10/13/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
LURPB4569
LS050MPM2F200KBXM1250E30
LURPB4569
LS050MPM2F200KBXM1250E30
LURPC7830
LS065MPM2X016XBXM1250E30
LURPC7830
LS065MPM2X016XBXM1250E30
LURPD4569
LS080MPM2F200KBXM1250E30
LURPD4569
LS080MPM2F200KBXM1250E30
LURPD4571
LS080MPM2F350KBXM1250E30
LURPD4571
LS080MPM2F350KBXM1250E30
LURPF4569
LS125MPM2F250KBXM1250E30
LURPF4569
LS125MPM2F250KBXM1250E30
LURPF7832
LS125MPM2X016XBXM1250E30
LURPF7832
LS125MPM2X016XBXM1250E30
LURPG4417
LL150MPM2F300KBXM1250E30
LURPG4417
LL150MPM2F300KBXM1250E30
LURPG4573
LL150MPM2F500KBXM1250E30
LURPG4573
LL150MPM2F500KBXM1250E30
LURPG7832
LL150MPM2X016XBXM1250E30
LURPG7832
LL150MPM2X016XBXM1250E30