/content/process/us/en/search.html

Volumetric Meters

V300

Cold potable water meter

Overview
Product Details
The V300 (KG 2000) is a highly accurate volumetric rotary piston type meter. Its specially developed thermoplastic measuring chamber is extremely resistant to aggressive water and provides a long working life. Available in a size of 50mm, with flow rates of between 0.15kl/h and 30kl/h.

Specifications
• Can be installed in horizontal, vertical or inclined pipelines without affecting accuracy
• Meets the requirements of the Australian Standard AS 3565.1-1998, Class 3
• Requires no calibration throughout its lifespan
• Use of advanced engineered plastics for the measuring chamber minimises wear and maintains reliability
• Easy to read
• The meter starts to register at low flows
• The meter is accurate throughout a wide flow range
• Pulse units may be fitted without interrupting the water supply
• Maximum working temperature of 50 C
• Maximum working pressure of 1400 kPa
• Registration is in KL and litres
 
Data Sheet
Name
Description
File Size
Date
Size
V300 Product Specification (English)
application/pdf 646.14 KB
10/31/2023
646.14 KB
Name
Description
File Size
Date
Size
V300 Product Specification (English)
application/pdf 646.14 KB
10/31/2023
646.14 KB
Name
Description
File Size
Date
Size
V300 Product Specification (English)
646.14 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
LUHPL7004
CHECK VALVE ASSEMBLY
LUI121
CONNS 1 1/2" BSP RF
LUMEN4071
SENSOR & CARRIER ASSEMBLY
LUPPH7850
HH200FEX016XBPXM0125KXX
LUPPH7860
HH200FEX016XBXXM0125KXX
LUPSM5807
V100C060M260EXRNM
LUQTA4191
METER, 20MM V220 BY-PASS, V220C25XXXN
LUQTA6003
COMBO BYPASS REED SWITCH
MEB0450
V100-t Probe Screw
MEB7454
PULSE PROBE & CABLE, V100