/content/process/us/en/search.html

volumetric meters

V300 Volumetric Water Meter

Cold potable water meter

Overview
Product Details
The V300 (KG 2000) is a highly accurate volumetric rotary piston type meter. Its specially developed thermoplastic measuring chamber is extremely resistant to aggressive water and provides a long working life. Available in a size of 50mm, with flow rates of between 0.15kl/h and 30kl/h.

Specifications
• Can be installed in horizontal, vertical or inclined pipelines without affecting accuracy
• Meets the requirements of the Australian Standard AS 3565.1-1998, Class 3
• Requires no calibration throughout its lifespan
• Use of advanced engineered plastics for the measuring chamber minimises wear and maintains reliability
• Easy to read
• The meter starts to register at low flows
• The meter is accurate throughout a wide flow range
• Pulse units may be fitted without interrupting the water supply
• Maximum working temperature of 50 C
• Maximum working pressure of 1400 kPa
• Registration is in KL and litres
 
Specifications

Performance

  • Accuracy
    • High accuracy across wide flow range, including very low flows

Operating Conditions

  • Working Temperature Range
    • 0.3 to 30 deg C
  • Operating Temperature Range
    • 0.3 to 50 deg C

Pressure Ratings

  • Working Pressure
    • 1400 kPa

Dimensions & Sizes

  • Nominal Diameter
    • DN50 (Q3/Q1 = 160)

General Overview

  • Meter Types
    • Volumetric rotary piston water meter
  • Measurement Type
    • Volumetric (direct measurement)
  • Installation Orientation
    • Horizontal, vertical, or inclined without accuracy loss
  • Applications
    • Cold potable (drinking) water measurement

Measurement

  • Measurement Principle
    • Positive displacement (rotary piston)
  • Flow Rate
    • Minimum Flowrate (Q1): 156 l/h
    • Permanent Flowrate (Q3): 25 kL/h
    • Transitional Flowrate (Q2): 250 l/h

Physical

  • Dimensions
    • 300 mm Length x 348 mm Height x 223 mm Width

Safety & Compliance

  • Approvals
    • NMI R49‑1 Class 2, AS 3565.1‑2010

Performance

  • Accuracy
    • High accuracy across wide flow range, including very low flows

Operating Conditions

  • Working Temperature Range
    • 0.3 to 30 deg C
  • Operating Temperature Range
    • 0.3 to 50 deg C

Pressure Ratings

  • Working Pressure
    • 1400 kPa

Dimensions & Sizes

  • Nominal Diameter
    • DN50 (Q3/Q1 = 160)

General Overview

  • Meter Types
    • Volumetric rotary piston water meter
  • Measurement Type
    • Volumetric (direct measurement)
  • Installation Orientation
    • Horizontal, vertical, or inclined without accuracy loss
  • Applications
    • Cold potable (drinking) water measurement

Measurement

  • Measurement Principle
    • Positive displacement (rotary piston)
  • Flow Rate
    • Minimum Flowrate (Q1): 156 l/h
    • Permanent Flowrate (Q3): 25 kL/h
    • Transitional Flowrate (Q2): 250 l/h

Physical

  • Dimensions
    • 300 mm Length x 348 mm Height x 223 mm Width

Safety & Compliance

  • Approvals
    • NMI R49‑1 Class 2, AS 3565.1‑2010
  • Accuracy : High accuracy across wide flow range, including very low flows
  • Working Temperature Range : 0.3 to 30 deg C
  • Working Pressure : 1400 kPa
  • Operating Temperature Range : 0.3 to 50 deg C
  • Nominal Diameter : DN50 (Q3/Q1 = 160)
  • Meter Types : Volumetric rotary piston water meter
  • Measurement Type : Volumetric (direct measurement)
  • Measurement Principle : Positive displacement (rotary piston)
  • Installation Orientation : Horizontal, vertical, or inclined without accuracy loss
  • Flow Rate : Minimum Flowrate (Q1): 156 l/h|Permanent Flowrate (Q3): 25 kL/h|Transitional Flowrate (Q2): 250 l/h
  • Dimensions : 300 mm Length x 348 mm Height x 223 mm Width
  • Approvals : NMI R49‑1 Class 2, AS 3565.1‑2010
  • Applications : Cold potable (drinking) water measurement
Data Sheet
Name
Description
File Size
Date
Size
V300 Product Specification (English)
application/pdf 646.14 KB
10/31/2023
646.14 KB
Name
Description
File Size
Date
Size
V300 Product Specification (English)
application/pdf 646.14 KB
10/31/2023
646.14 KB
Name
Description
File Size
Date
Size
V300 Product Specification (English)
646.14 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
LUHPL7004
CHECK VALVE ASSEMBLY
LUHPL7004
CHECK VALVE ASSEMBLY
LUI121
CONNS 1 1/2" BSP RF
LUI121
CONNS 1 1/2" BSP RF
LUMEN4071
SENSOR & CARRIER ASSEMBLY
LUMEN4071
SENSOR & CARRIER ASSEMBLY
LUPSM5807
V100C060M260EXRNM
LUPSM5807
V100C060M260EXRNM
MEB0450
V100-t Probe Screw
MEB0450
V100-t Probe Screw
MEB7454
PULSE PROBE & CABLE, V100
MEB7454
PULSE PROBE & CABLE, V100
MFM4001-01
METER, 50MM V300, GRV
MFM4001-01
METER, 50MM V300, GRV
MFM4013-00
CHAMBER ASSY, 50MM V300
MFM4013-00
CHAMBER ASSY, 50MM V300
MFM4130-00
REGISTER KIT, 50MM V300
MFM4130-00
REGISTER KIT, 50MM V300
MSF7002
CTR ASSY V300 50MM KL
MSF7002
CTR ASSY V300 50MM KL