/content/process/us/en/search.html

LoRa

HBG3

The MERLIN 868 HB-G3 LPWAN modules can be used with the single-jet portfolio (S110, S150, S220) and the volumetric portfolio (V200, V210).

Overview
The MERLIN 868 HB-G3 clip radio module allows a mobile or fixed remote reading of Honeywell’s residential water meter range. The latest LoRaWAN and Sigfox technology gives an exceptional reading range reaching meters in difficult locations. This combination with an additional mobile drive-by mode creates a flexible solution for customers. The fixed LoRaWAN or Sigfox mode and the mobile walk-by / drive-by mode can be used simultaneously. In addition, all data is protected by an AES-128-bit encryption algorithm. The module can be configured via a 2-way radio interface.
Data Sheet
Name
Description
File Size
Date
Size
Merlin 868 HB-G3 Spec Sheet (English)
application/pdf 170.74 KB
10/31/2023
170.74 KB
Name
Description
File Size
Date
Size
Merlin 868 HB-G3 Spec Sheet (English)
application/pdf 170.74 KB
10/31/2023
170.74 KB
Name
Description
File Size
Date
Size
Merlin 868 HB-G3 Spec Sheet (English)
170.74 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
3WPO411M1B005ZH0
WAVEPORT 429 [10MW][BLUETOOTH,INT ANT]
3WPO411M1B005ZH0
WAVEPORT 429 [10MW][BLUETOOTH,INT ANT]
3WPO829F1B005ZH0
WAVEPORT 868 [25MW][BLUETOOTH,INT ANT]
3WPO829F1B005ZH0
WAVEPORT 868 [25MW][BLUETOOTH,INT ANT]
3WPO829F3B005ZH0
WAVEPORT 868 [25MW][BLUETOOTH,EXT ANT]
3WPO829F3B005ZH0
WAVEPORT 868 [25MW][BLUETOOTH,EXT ANT]
3WPO851M2R105ZA0
WAVEPORT 868 FP [500MW][RS232,EXT ANT]
3WPO851M2R105ZA0
WAVEPORT 868 FP [500MW][RS232,EXT ANT]
QQ921536
MERLIN 868 HB-G3 BASE
QQ921536
MERLIN 868 HB-G3 BASE