mbus
Falcon MJ Pulse/MBus
Communication module for M100i and M120i counters.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
With the FALCON communication module specifically for the M100i and M120i multi-beam counters, Honeywell is expanding its portfolio for high-resolution data transmission. The inductive pick-up technology ensures an exact match between the meter reading and the transmitted information.
The FALCON MJ module has a pulse output and also a wired M-Bus. The preset pulse value of 1 liter per pulse can be reparameterized via the M-Bus using the MBConf software from Relay. Depending on the application, the pulse value can be set individually from 1 liter up to 1000 liters.
- M-Bus according to EN13757, OMS compliant
- Pulse output (according to ISO22158) via M-Bus programmable
General Overview
- Applications
- Remote reading applications for residential water meters
- Product Type
- Combined Pulse and M‑Bus Communication Module
Operating Conditions
- Storage Temperature
- -20 to 70 deg C
- Protection Class
- IP68
- Operating Temperature Range
- -15 to +65 deg C
Interfaces
- Standard Pulse Setting
- 100 litre per pulse; 100 ms pulse length
Sensing
- Sensing Technology
- Inductive sensing with 3 coils, non‑reactive
Power
- Power Supply Mode
- By M-Bus; battery supply in pulse mode or if M-Bus fails
- Battery Lifetime
- 15 years typical (at 25 deg C ambient temperature)
Compatibility
- Meter Compatibility
- ELSTER M100i and M120i meters
Electrical
- M-Bus Load
- 1 Load
Physical
- Colour
- Grey
Cabling
- Cable Type
- LiYY 5 x 0.14
General Overview
- Applications
- Remote reading applications for residential water meters
- Product Type
- Combined Pulse and M‑Bus Communication Module
Operating Conditions
- Storage Temperature
- -20 to 70 deg C
- Protection Class
- IP68
- Operating Temperature Range
- -15 to +65 deg C
Interfaces
- Standard Pulse Setting
- 100 litre per pulse; 100 ms pulse length
Sensing
- Sensing Technology
- Inductive sensing with 3 coils, non‑reactive
Power
- Power Supply Mode
- By M-Bus; battery supply in pulse mode or if M-Bus fails
- Battery Lifetime
- 15 years typical (at 25 deg C ambient temperature)
Compatibility
- Meter Compatibility
- ELSTER M100i and M120i meters
Electrical
- M-Bus Load
- 1 Load
Physical
- Colour
- Grey
Cabling
- Cable Type
- LiYY 5 x 0.14
- Applications : Remote reading applications for residential water meters
- Storage Temperature : -20 to 70 deg C
- Standard Pulse Setting : 100 litre per pulse; 100 ms pulse length
- Sensing Technology : Inductive sensing with 3 coils, non‑reactive
- Protection Class : IP68
- Product Type : Combined Pulse and M‑Bus Communication Module
- Power Supply Mode : By M-Bus; battery supply in pulse mode or if M-Bus fails
- Operating Temperature Range : -15 to +65 deg C
- Meter Compatibility : ELSTER M100i and M120i meters
- M-Bus Load : 1 Load
- Colour : Grey
- Cable Type : LiYY 5 x 0.14
- Battery Lifetime : 15 years typical (at 25 deg C ambient temperature)
Technical Note
Manuals and Guides
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In