/content/process/us/en/search.html

mbus

Falcon Pulse/MBus

Flexible data acquisition for remote meter reading.

Overview
With the FALCON communication module, Honeywell is expanding its portfolio for high-resolution data transmission. The inductive pick-up technology ensures an exact match between the meter reading and the transmitted information.

The FALCON module has a pulse output and also a wired M-Bus. The preset pulse value of 1 liter per pulse can be reparameterized via the M-Bus using the MBConf software from Relay. Depending on the application, the pulse value can be set individually from 1 liter up to 1000 liters.
  • Communication module for H4000, C4000 V200/V210 and S150/S220
  • M-Bus according to EN13757, OMS compliant
  • Pulse output (according to ISO22158) via M-Bus programmable
Specifications

General Overview

  • Applications
    • Remote reading of water meters via pulse output and M‑Bus
  • Product Type
    • Combined Pulse and M‑Bus Communication Module

Operating Conditions

  • Storage Temperature
    • -20 to 70 deg C
  • Protection Class
    • IP68
  • Operating Temperature Range
    • -15 to +65 deg C

Interfaces

  • Standard Pulse Setting
    • 100 litre per pulse; 100 ms pulse length

Sensing

  • Sensing Technology
    • Inductive sensing with 3 coils, non‑reactive

Power

  • Power Supply Mode
    • By M-Bus; battery supply in pulse mode or if M-Bus fails
  • Battery Type
    • 3.6 V lithium
  • Battery Lifetime
    • 15 years typical (at 25 deg C ambient temperature)

Electrical

  • M-Bus Load
    • 1 M‑Bus load

Physical

  • Colour
    • Grey

Cabling

  • Cable Type
    • LiYY 5 x 0.14

General Overview

  • Applications
    • Remote reading of water meters via pulse output and M‑Bus
  • Product Type
    • Combined Pulse and M‑Bus Communication Module

Operating Conditions

  • Storage Temperature
    • -20 to 70 deg C
  • Protection Class
    • IP68
  • Operating Temperature Range
    • -15 to +65 deg C

Interfaces

  • Standard Pulse Setting
    • 100 litre per pulse; 100 ms pulse length

Sensing

  • Sensing Technology
    • Inductive sensing with 3 coils, non‑reactive

Power

  • Power Supply Mode
    • By M-Bus; battery supply in pulse mode or if M-Bus fails
  • Battery Type
    • 3.6 V lithium
  • Battery Lifetime
    • 15 years typical (at 25 deg C ambient temperature)

Electrical

  • M-Bus Load
    • 1 M‑Bus load

Physical

  • Colour
    • Grey

Cabling

  • Cable Type
    • LiYY 5 x 0.14
  • Applications : Remote reading of water meters via pulse output and M‑Bus
  • Storage Temperature : -20 to 70 deg C
  • Standard Pulse Setting : 100 litre per pulse; 100 ms pulse length
  • Sensing Technology : Inductive sensing with 3 coils, non‑reactive
  • Protection Class : IP68
  • Product Type : Combined Pulse and M‑Bus Communication Module
  • Power Supply Mode : By M-Bus; battery supply in pulse mode or if M-Bus fails
  • Operating Temperature Range : -15 to +65 deg C
  • M-Bus Load : 1 M‑Bus load
  • Colour : Grey
  • Cable Type : LiYY 5 x 0.14
  • Battery Type : 3.6 V lithium
  • Battery Lifetime : 15 years typical (at 25 deg C ambient temperature)
Data Sheet
Name
Description
File Size
Date
Size
FALCON Pulse/M-Bus Spec Sheet (English)
application/pdf 766.66 KB
10/31/2023
766.66 KB
Name
Description
File Size
Date
Size
FALCON Pulse/M-Bus Spec Sheet (English)
application/pdf 766.66 KB
10/31/2023
766.66 KB
Name
Description
File Size
Date
Size
FALCON Pulse/M-Bus Spec Sheet (English)
766.66 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list